BF46036 KIT - Baldwin - Fuel Filter Kits | ParkerGB

Baldwin - Fuel Filter Kits | #BF46036 KIT

BF46036 KIT

Baldwin - Fuel Filter Kits | #BF46036 KIT

Baldwin's convenient fuel filter kits include all necessary filters to complete a fuel filter change.


Technical Specifications

  • Product Type: Set of 2 Fuel Filters
  • Notes: Secondary: Thread: 3 21/32-8 ACME -2G; O.D. 3 27/32 (97.8); Length 6 1/2 (165.1); O-Ring[2] Attached
  • Contains: [1] Primary Spin-on with Open Port (Port Thread: M24x5.0 - SPCL), [1] Secondary Spin-on
  • Thread Size: Primary: 3 21/32-8 ACME -2G
  • Outside Diameter: Primary: 3 27/32 (97.8)
  • Length: Primary: 6 23/32 (170.2)
  • Gasket: Furnished Gasket: [1] Included
  • O-ring: [2] Attached
  • Micron Rating: <4 Nominal; <4 Absolute
  • Application: Ag-Chem Fertilizer Applicators; Challenger Tractors; Fendt Combines; Gleaner Combines; Massey Ferguson Harvesters, Wheel Tractors; Valtra Tractors
  • Compatible Competitor Part Number: Agco 837079726, 837079727, 837091128, V837091129; Massey Ferguson V837079555, V837079556, V837079718
  • Brand: Baldwin
Safety Warning

Item Information

Baldwin's convenient fuel filter kits include all necessary filters to complete a fuel filter change. Modern fuel injection systems require fuel be free of both particulate and water contamination. Baldwin fuel filters with heavy-duty construction keep fuel clean and engines running at maximum efficiency.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700