Black Eagle Hose with ColorGard™ - 2580N - Europe | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Black Eagle Hose with ColorGard™ - 2580N - Europe Black Eagle Hose with ColorGard™ - 2580N - Europe

Black Eagle Hose with ColorGard™ - 2580N - Europe

Parker Hoses 2580N Black Eagle for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. For working pressure up to 69 MPa.

Technical Specifications

  • Weight: 6.32 lb/ft, 9.40 kg/m
  • Industry: General Industrial, Marine, Oil & Gas
  • Hose Inner Tube Material: Polyamide 11
  • Brand: Parker
  • Maximum Operating Temperature: 158 °F, 70 °C
  • Minimum Operating Temperature: -40 °F
  • Maximum Operating Pressure: 10000 psi, 69 MPa, 690 bar
  • Application: Acidizing, Cementing, Gas Injection, Water
  • Product Type: Hydraulic Hose, Transfer Hose, Water Blast Hose, Water Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Thermoplastic Polyurethane (TPU)
  • Design Factor: 2.5:1
  • Division: Polymer Hose Division Europe
  • Product Style: Black Eagle Hose
  • Materials of Construction: Thermoplastic
  • Minimum Bend Radius: 31.496 inch, 800 mm
  • Cover Color: Black with ColorGard™ (Red inner sheath / Black outer sheath)
  • Media: Chemicals (Methanol) - Check your fluid compatibility with our catalogue chart., Coolants (Glycol), Petroleum Hydraulic Fluids
  • Specifications Met: API 7K FSL0, API 7K FSL1
  • Compatible Fitting: BL Series
  • Inside Diameter: 2 inch, 50.5 mm
  • Hose Reinforcement Material: 6 Layers of High Tensile Steel Wire
  • Outside Diameter: 3.267 inch, 84.5 mm
Safety Warning

Full Product Description

Parker Polyflex 2580N Black Eagle for the Oil & Gas industry are designed for safety, versatility and efficiency, matching the tough requirements and expectations of the market place. Easy winching from drums reduces deployment or replacement times significantly. Long lengths allow operation in significant water depth and the durability of the hose assures maximized service life under extreme conditions. Color Guard TM allows preventative maintenance to replace functional hoses in time before failure. Black Eagle hose provides a flexible, long length alternative to "black pipe" in the oilfield. The flexibility means easier installation and the longer lengths mean less leak Points and reduced uptime concerns.

Markets:
• Oil & Gas
• Industrial
• Marine

Features/Benefits:
• COLORGARD, dual colour safety feature with extra thick cover for superior abrasion resistance
• Smaller OD than flexible pipe allows more hose per reel
• Excellent chemical resistance providing long service life in sea water
• DNV Type approval P-14038 (API 7K and API 17J) with Fitting series BL

Applications:
• Cementing
• Acidizing
• Water and gas injection
• Mud circulation
• For working pressure up to 69 MPa (10.000 psi)

Technical Specifications:
• Core tube : Methanol washed PA11
• Pressure reinforcement : High strength wire
• Cover : PA11
• Colour: 6 layers of high tensile steel wire
• Colour: ColorGard™ – red inner sheath and black outer sheath
• Temperature Range: -40°C up to +70°C

Related Documents

×
Products Maximum Working Pressure (MPa)
2580N-32V80 69

C19159
687513