Brass Compression Fittings | Product Series

Filter by

    No filters selected

Product Type

Shape

O-Ring Material

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Connection 2 Tube O.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Brass Compression Fittings

Brass Compression Fittings

These "universal" fittings provide users with numerous connection options for a wide variety of tube materials without the need for tube threading or soldering.
This range guarantees excellent long-term sealing and performance.

Technical Specifications

  • Weight: 0.040 to 0.661 kg
  • Maximum Operating Temperature: 100 °C
  • Media: Water, machining oil, fuel, hydraulic oil, compressed air, chemical fluids, disinfectants
  • Minimum Operating Temperature: -40 °C
  • Application: Pneumatics, Automotive Process, Cooling, Packaging, Lubrication, Fluid Transmission, Industrial Machinery
  • Sleeve Material: BRASS
  • Body Material: BRASS
  • Quantity per Box: 1 to 10
  • Specifications Met: CNOMO, PED, REACH, RoHS, ATEX
  • Nut Material: BRASS
Safety Warning

Full Product Description

These "universal" fittings provide users with numerous connection options for a wide variety of tube materials without the need for tube threading or soldering.

This range guarantees excellent long-term sealing and performance.

Features/Benefits:

- Simple to Install and Use

• Suitable for pneumatic and medium pressure hydraulic applications
• Compatible with many industrial fluids
• Large product range: 22 configurations
• Excellent sealing due to the tightening of the olive onto the tube
• Metallic sealing guarantees maximum service life
• High strength brass for increased mechanical reliability

- Wide Variety of Tubing

• Connection of different types of tubing and hose: metal, polymer, steel, rubber, etc.
• Multiple tube diameters can be connected using the Parker Legris reducer assembly system
• No insert required for rigid and semi-rigid polyamide tubing below 14 mm

Markets:

• Packaging
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Machine Tools

Applications:

• Pneumatic Machinery Equipment at Medium and High Pressure
• Lubrication Systems
• Cooling Systems
• Welding Robots
• Suitable for Vacuum Applications

Technologies:

• Brass compression fittings
• Compression fittings
• Universal fittings
• Pneumatic fittings
• Pneumatic applications
• Hydraulic applications
• Connects to Copper tube
• Connects to Brass tube
• Connects to Steel tube
• Connects to Polyamide tube

Technical Characteristics:

• Fluids: Water, machining oil, fuel, hydraulic oil, compressed air, chemical fluids, disinfectants
• Materials: steel, polymer, brass
• Pressure: Vacuum to 550 bar
• Temperature: -40°C to +250°C

Regulations:

• CNOMO: E07.21.115N (for robotic equipment in the automotive industry)
• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
• DI: 2002/95/EC (RoHS)
• DI: 94/9/EC (ATEX)

Product Types:

• Stud Fitting, Male BSPT Thread
• Stud Fitting, Male NPT Thread
• Stud Fitting with Captive Sealing Washer, Male BSPP and Metric Thread
• Stud Fitting, with Bi-Material Seal, Male BSPP
• Stud Fitting, Male Metric Thread
• Stud Fitting, Female BSPP Thread
• Stud Elbow, Male BSPT Thread
• Stud Elbow, Male NPT Thread
• Stud Orientable Elbow, Male BSPP Thread
• Stud Branch Tee, Male BSPT Thread
• Stud Run Tee, Male BSPT Thread
• Single Banjo, with Captive Sealing Washer, Male BSPP Thread
• Single Banjo with Bi-Material Seal, Male BSPP Thread
• Double Banjo with Captive Sealing Washer, Male BSPP Thread
• Double Banjo with Bi-Material Seal, Male BSPP Thread
• Equal Tube-to-Tube Connector
• Equal Tube-to-Tube Connector with Mounting Boss
• Equal Bulkhead Connector
• Equal Elbow
• Equal Tee
• Equal Y Piece with Mounting Boss
• Equal Cross

Related Documents

×
Products Product Type Shape O-Ring Material Connection 1 Thread Style Connection 1 Thread Size (metric) Connection 2 Tube O.D. (mm)
0199 08 13 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/4 8
0199 08 17 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G3/8 8
0199 10 13 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/4 10
0199 10 17 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G3/8 10
0199 10 21 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/2 10
0199 14 17 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G3/8 14
0199 14 21 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/2 14
0199 18 21 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/2 18
0199 18 27 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G3/4 18
0199 22 27 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G3/4 22
0199 22 34 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1 22
0199 28 34 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1 28
0105 06 13 Brass compression fittings Male stud fitting thread na BSPT R1/4 6
0105 06 17 Brass compression fittings Male stud fitting thread na BSPT R3/8 6
0105 08 10 Brass compression fittings Male stud fitting thread na BSPT R1/8 8
0105 08 13 Brass compression fittings Male stud fitting thread na BSPT R1/4 8
0105 08 17 Brass compression fittings Male stud fitting thread na BSPT R3/8 8
0105 10 10 Brass compression fittings Male stud fitting thread na BSPT R1/8 10
0105 10 13 Brass compression fittings Male stud fitting thread na BSPT R1/4 10
0105 10 17 Brass compression fittings Male stud fitting thread na BSPT R3/8 10
0105 10 21 Brass compression fittings Male stud fitting thread na BSPT R1/2 10
0105 12 13 Brass compression fittings Male stud fitting thread na BSPT R1/4 12
0105 12 17 Brass compression fittings Male stud fitting thread na BSPT R3/8 12
0105 12 21 Brass compression fittings Male stud fitting thread na BSPT R1/2 12
0105 14 13 Brass compression fittings Male stud fitting thread na BSPT R1/4 14
0105 14 17 Brass compression fittings Male stud fitting thread na BSPT R3/8 14
0105 28 34 Brass compression fittings Male stud fitting thread na BSPT R1 28
0105 16 17 Brass compression fittings Male stud fitting thread na BSPT R3/8 16
0105 16 21 Brass compression fittings Male stud fitting thread na BSPT R1/2 16
0105 16 27 Brass compression fittings Male stud fitting thread na BSPT R3/4 16
0105 18 21 Brass compression fittings Male stud fitting thread na BSPT R1/2 18
0106 05 00 Brass compression fittings Tube / tube connector na na na 5
0106 06 00 Brass compression fittings Tube / tube connector na na na 6
0106 08 00 Brass compression fittings Tube / tube connector na na na 8
0106 10 00 Brass compression fittings Tube / tube connector na na na 10
0106 12 00 Brass compression fittings Tube / tube connector na na na 12
0106 14 00 Brass compression fittings Tube / tube connector na na na 14
0106 15 00 Brass compression fittings Tube / tube connector na na na 15
0106 16 00 Brass compression fittings Tube / tube connector na na na 16
0106 18 00 Brass compression fittings Tube / tube connector na na na 18
0107 10 00 Brass compression fittings Cross tube / tube na na na 10
0107 12 00 Brass compression fittings Cross tube / tube na na na 12
0108 04 10 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/8 4
0108 05 10 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/8 5
0108 06 10 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/8 6
0108 06 13 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/4 6
0108 08 10 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/8 8
0108 08 13 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/4 8
0108 08 17 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/8 8
0108 10 13 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/4 10
0108 10 17 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/8 10
0108 12 13 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/4 12
0119 08 13 Brass compression fittings Male stud double banjo thread with Captive Sealing Washer na BSPP G1/4 8
0119 08 17 Brass compression fittings Male stud double banjo thread with Captive Sealing Washer na BSPP G3/8 8
0118 04 10 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/8 4
0118 05 10 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/8 5
0118 12 13 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/4 12
0118 08 10 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/8 8
0118 08 13 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/4 8
0118 08 17 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G3/8 8
0118 10 13 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/4 10
0118 10 17 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G3/8 10
0119 04 10 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G1/8 4
0119 06 10 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G1/8 6
0119 08 10 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G1/8 8
0119 08 13 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G1/4 8
0199 04 10 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/8 4
0199 04 13 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/4 4
0105 06 11 Brass compression fittings Male stud fitting thread na NPT NPT1/8 6
0105 06 14 Brass compression fittings Male stud fitting thread na NPT NPT1/4 6
0105 08 11 Brass compression fittings Male stud fitting thread na NPT NPT1/8 8
0105 08 14 Brass compression fittings Male stud fitting thread na NPT NPT1/4 8
0105 10 14 Brass compression fittings Male stud fitting thread na NPT NPT1/4 10
0105 10 18 Brass compression fittings Male stud fitting thread na NPT NPT3/8 10
0105 10 22 Brass compression fittings Male stud fitting thread na NPT NPT1/2 10
0109 06 11 Brass compression fittings Male stud elbow fixed 90° thread na NPT NPT1/8 6
0109 06 14 Brass compression fittings Male stud elbow fixed 90° thread na NPT NPT1/4 6
0109 08 11 Brass compression fittings Male stud elbow fixed 90° thread na NPT NPT1/8 8
0109 08 14 Brass compression fittings Male stud elbow fixed 90° thread na NPT NPT1/4 8
0109 10 14 Brass compression fittings Male stud elbow fixed 90° thread na NPT NPT1/4 10
0101 10 71 Brass compression fittings Male stud fitting thread na Metric M14x1,5 10
0101 10 74 Brass compression fittings Male stud fitting thread na Metric M16x1,25 10
0114 04 10 Brass compression fittings Female stud fitting thread na BSPP G1/8 4
0114 04 13 Brass compression fittings Female stud fitting thread na BSPP G1/4 4
0114 05 10 Brass compression fittings Female stud fitting thread na BSPP G1/8 5
0114 05 13 Brass compression fittings Female stud fitting thread na BSPP G1/4 5
0114 06 10 Brass compression fittings Female stud fitting thread na BSPP G1/8 6
0114 06 13 Brass compression fittings Female stud fitting thread na BSPP G1/4 6
0114 15 21 Brass compression fittings Female stud fitting thread na BSPP G1/2 15
0114 16 13 Brass compression fittings Female stud fitting thread na BSPP G1/4 16
0114 16 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 16
0114 16 21 Brass compression fittings Female stud fitting thread na BSPP G1/2 16
0114 18 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 18
0114 18 21 Brass compression fittings Female stud fitting thread na BSPP G1/2 18
0114 18 27 Brass compression fittings Female stud fitting thread na BSPP G3/4 18
0114 20 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 20
0114 20 21 Brass compression fittings Female stud fitting thread na BSPP G1/2 20
0114 20 27 Brass compression fittings Female stud fitting thread na BSPP G3/4 20
0114 22 27 Brass compression fittings Female stud fitting thread na BSPP G3/4 22
0114 25 27 Brass compression fittings Female stud fitting thread na BSPP G3/4 25
0116 04 00 Brass compression fittings Bulkhead connector tube / tube na na na 4
0116 05 00 Brass compression fittings Bulkhead connector tube / tube na na na 5
0104 22 00 Brass compression fittings Tee tube / tube na na na 22
0104 25 00 Brass compression fittings Tee tube / tube na na na 25
0104 28 00 Brass compression fittings Tee tube / tube na na na 28
0105 04 10 Brass compression fittings Male stud fitting thread na BSPT R1/8 4
0105 05 10 Brass compression fittings Male stud fitting thread na BSPT R1/8 5
0105 05 13 Brass compression fittings Male stud fitting thread na BSPT R1/4 5
0105 06 10 Brass compression fittings Male stud fitting thread na BSPT R1/8 6
0105 14 21 Brass compression fittings Male stud fitting thread na BSPT R1/2 14
0105 14 27 Brass compression fittings Male stud fitting thread na BSPT R3/4 14
0105 15 17 Brass compression fittings Male stud fitting thread na BSPT R3/8 15
0105 15 21 Brass compression fittings Male stud fitting thread na BSPT R1/2 15
0105 16 13 Brass compression fittings Male stud fitting thread na BSPT R1/4 16
0105 18 27 Brass compression fittings Male stud fitting thread na BSPT R3/4 18
0105 20 21 Brass compression fittings Male stud fitting thread na BSPT R1/2 20
0105 20 27 Brass compression fittings Male stud fitting thread na BSPT R3/4 20
0105 22 21 Brass compression fittings Male stud fitting thread na BSPT R1/2 22
0105 22 27 Brass compression fittings Male stud fitting thread na BSPT R3/4 22
0105 22 34 Brass compression fittings Male stud fitting thread na BSPT R1 22
0105 25 27 Brass compression fittings Male stud fitting thread na BSPT R3/4 25
0105 25 34 Brass compression fittings Male stud fitting thread na BSPT R1 25
0105 28 27 Brass compression fittings Male stud fitting thread na BSPT R3/4 28
0106 20 00 Brass compression fittings Tube / tube connector na na na 20
0106 22 00 Brass compression fittings Tube / tube connector na na na 22
0106 25 00 Brass compression fittings Tube / tube connector na na na 25
0106 28 00 Brass compression fittings Tube / tube connector na na na 28
0106 04 00 Brass compression fittings Tube / tube connector na na na 4
0107 04 00 Brass compression fittings Cross tube / tube na na na 4
0107 06 00 Brass compression fittings Cross tube / tube na na na 6
0107 08 00 Brass compression fittings Cross tube / tube na na na 8
0107 14 00 Brass compression fittings Cross tube / tube na na na 14
0107 15 00 Brass compression fittings Cross tube / tube na na na 15
0107 16 00 Brass compression fittings Cross tube / tube na na na 16
0107 18 00 Brass compression fittings Cross tube / tube na na na 18
0107 20 00 Brass compression fittings Cross tube / tube na na na 20
0107 22 00 Brass compression fittings Cross tube / tube na na na 22
0118 14 13 Brass compression fittings Male stud single banjo thread with Captive Sealing Washer na BSPP G1/4 14
0118 15 17 Brass compression fittings Male stud single banjo thread with Captive Sealing Washer na BSPP G3/8 15
0118 20 27 Brass compression fittings Male stud single banjo thread with Captive Sealing Washer na BSPP G3/4 20
0118 12 17 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G3/8 12
0118 14 13 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/4 14
0118 14 17 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G3/8 14
0118 14 21 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/2 14
0118 15 21 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/2 15
0118 16 21 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/2 16
0118 18 21 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/2 18
0118 20 27 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G3/4 20
0118 22 27 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G3/4 22
0118 06 10 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/8 6
0118 06 13 39 Brass compression fittings Male stud single banjo thread with Bi-Material Seal na BSPP G1/4 6
0119 10 13 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G1/4 10
0119 12 13 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G1/4 12
0119 14 17 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G3/8 14
0119 14 21 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G1/2 14
0119 18 21 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G1/2 18
0119 22 27 39 Brass compression fittings Male stud double banjo thread with Bi-Material Seal na BSPP G3/4 22
0108 15 17 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/8 15
0108 15 21 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/2 15
0108 16 17 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/8 16
0108 16 21 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/2 16
0108 18 21 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/2 18
0108 18 27 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/4 18
0108 20 27 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/4 20
0108 22 27 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/4 22
0108 22 34 Brass compression fittings Male stud branch tee fixed thread na BSPT R1 22
0109 20 27 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/4 20
0109 22 27 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/4 22
0109 22 34 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1 22
0109 25 27 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/4 25
0109 25 34 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1 25
0109 12 13 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/4 12
0109 12 17 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/8 12
0109 12 21 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/2 12
0109 14 17 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/8 14
0109 14 21 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/2 14
0109 15 17 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/8 15
0109 15 21 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/2 15
0109 16 17 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/8 16
0109 16 21 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/2 16
0109 16 27 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/4 16
0109 18 21 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/2 18
0109 18 27 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/4 18
0109 20 21 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/2 20
0101 04 10 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/8 4
0101 14 21 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/2 14
0101 15 17 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/8 15
0101 15 21 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/2 15
0101 16 17 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/8 16
0101 16 21 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/2 16
0101 18 21 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/2 18
0101 18 27 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/4 18
0101 20 27 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/4 20
0101 22 27 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/4 22
0101 22 34 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1 22
0101 25 34 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1 25
0101 28 34 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1 28
0101 12 17 Brass compression fittings Male stud fitting thread na BSPP G3/8 12
0101 12 21 Brass compression fittings Male stud fitting thread na BSPP G1/2 12
0101 14 17 Brass compression fittings Male stud fitting thread na BSPP G3/8 14
0101 14 21 Brass compression fittings Male stud fitting thread na BSPP G1/2 14
0101 15 17 Brass compression fittings Male stud fitting thread na BSPP G3/8 15
0101 15 21 Brass compression fittings Male stud fitting thread na BSPP G1/2 15
0101 16 17 Brass compression fittings Male stud fitting thread na BSPP G3/8 16
0101 16 21 Brass compression fittings Male stud fitting thread na BSPP G1/2 16
0101 18 21 Brass compression fittings Male stud fitting thread na BSPP G1/2 18
0101 18 27 Brass compression fittings Male stud fitting thread na BSPP G3/4 18
0101 20 27 Brass compression fittings Male stud fitting thread na BSPP G3/4 20
0101 22 27 Brass compression fittings Male stud fitting thread na BSPP G3/4 22
0102 08 00 Brass compression fittings Elbow 90° tube / tube na na na 8
0102 10 00 Brass compression fittings Elbow 90° tube / tube na na na 10
0102 12 00 Brass compression fittings Elbow 90° tube / tube na na na 12
0102 14 00 Brass compression fittings Elbow 90° tube / tube na na na 14
0102 15 00 Brass compression fittings Elbow 90° tube / tube na na na 15
0102 16 00 Brass compression fittings Elbow 90° tube / tube na na na 16
0102 18 00 Brass compression fittings Elbow 90° tube / tube na na na 18
0102 20 00 Brass compression fittings Elbow 90° tube / tube na na na 20
0102 22 00 Brass compression fittings Elbow 90° tube / tube na na na 22
0102 25 00 Brass compression fittings Elbow 90° tube / tube na na na 25
0102 28 00 Brass compression fittings Elbow 90° tube / tube na na na 28
0103 04 10 Brass compression fittings Male stud run tee fixed thread na BSPT R1/8 4
0103 05 10 Brass compression fittings Male stud run tee fixed thread na BSPT R1/8 5
0103 06 10 Brass compression fittings Male stud run tee fixed thread na BSPT R1/8 6
0103 06 13 Brass compression fittings Male stud run tee fixed thread na BSPT R1/4 6
0103 18 27 Brass compression fittings Male stud run tee fixed thread na BSPT R3/4 18
0103 22 27 Brass compression fittings Male stud run tee fixed thread na BSPT R3/4 22
0104 04 00 Brass compression fittings Tee tube / tube na na na 4
0104 05 00 Brass compression fittings Tee tube / tube na na na 5
0104 06 00 Brass compression fittings Tee tube / tube na na na 6
0104 08 00 Brass compression fittings Tee tube / tube na na na 8
0104 10 00 Brass compression fittings Tee tube / tube na na na 10
0104 12 00 Brass compression fittings Tee tube / tube na na na 12
0104 14 00 Brass compression fittings Tee tube / tube na na na 14
0104 15 00 Brass compression fittings Tee tube / tube na na na 15
0104 16 00 Brass compression fittings Tee tube / tube na na na 16
0104 18 00 Brass compression fittings Tee tube / tube na na na 18
0104 20 00 Brass compression fittings Tee tube / tube na na na 20
0142 04 00 Brass compression fittings Tube / tube Y with mounting boss na na na 4
0142 06 00 Brass compression fittings Tube / tube Y with mounting boss na na na 6
0142 08 00 Brass compression fittings Tube / tube Y with mounting boss na na na 8
0142 10 00 Brass compression fittings Tube / tube Y with mounting boss na na na 10
0142 12 00 Brass compression fittings Tube / tube Y with mounting boss na na na 12
0142 14 00 Brass compression fittings Tube / tube Y with mounting boss na na na 14
0199 06 10 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/8 6
0199 06 13 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/4 6
0199 08 10 Brass compression fittings Male stud elbow adjustable 90° thread NBR BSPP G1/8 8
0108 12 17 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/8 12
0108 14 17 Brass compression fittings Male stud branch tee fixed thread na BSPT R3/8 14
0108 14 21 Brass compression fittings Male stud branch tee fixed thread na BSPT R1/2 14
0109 28 27 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/4 28
0109 28 34 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1 28
0109 04 10 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/8 4
0109 04 13 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/4 4
0109 05 10 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/8 5
0109 05 13 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/4 5
0109 06 10 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/8 6
0109 06 13 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/4 6
0109 08 10 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/8 8
0109 08 13 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/4 8
0109 08 17 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/8 8
0109 10 13 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/4 10
0109 10 17 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R3/8 10
0109 10 21 Brass compression fittings Male stud elbow fixed 90° thread na BSPT R1/2 10
0101 05 10 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/8 5
0101 06 10 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/8 6
0101 06 13 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/4 6
0101 08 10 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/8 8
0101 08 13 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/4 8
0101 08 17 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/8 8
0101 10 13 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/4 10
0101 10 17 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/8 10
0101 12 13 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/4 12
0101 12 17 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/8 12
0101 12 21 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G1/2 12
0101 14 17 39 Brass compression fittings Male stud fitting thread ZINC PLATED STEEL WITH NBR SEAL BSPP G3/8 14
0101 10 75 Brass compression fittings Male stud fitting thread na Metric M16x1,5 10
0101 10 78 Brass compression fittings Male stud fitting thread na Metric M18x1,5 10
0101 12 74 Brass compression fittings Male stud fitting thread na Metric M16x1,25 12
0101 12 75 Brass compression fittings Male stud fitting thread na Metric M16x1,5 12
0101 12 78 Brass compression fittings Male stud fitting thread na Metric M18x1,5 12
0101 14 78 Brass compression fittings Male stud fitting thread na Metric M18x1,5 14
0101 14 80 Brass compression fittings Male stud fitting thread na Metric M20x1,5 14
0101 15 78 Brass compression fittings Male stud fitting thread na Metric M18x1,5 15
0101 04 10 Brass compression fittings Male stud fitting thread na BSPP G1/8 4
0101 04 19 Brass compression fittings Male stud fitting thread na Metric M5x0,8 4
0101 05 10 Brass compression fittings Male stud fitting thread na BSPP G1/8 5
0101 10 17 Brass compression fittings Male stud fitting thread na BSPP G3/8 10
0101 12 13 Brass compression fittings Male stud fitting thread na BSPP G1/4 12
0101 22 34 Brass compression fittings Male stud fitting thread na BSPP G1 22
0101 25 34 Brass compression fittings Male stud fitting thread na BSPP G1 25
0101 28 34 Brass compression fittings Male stud fitting thread na BSPP G1 28
0101 06 10 Brass compression fittings Male stud fitting thread na BSPP G1/8 6
0101 06 13 Brass compression fittings Male stud fitting thread na BSPP G1/4 6
0101 08 10 Brass compression fittings Male stud fitting thread na BSPP G1/8 8
0101 08 13 Brass compression fittings Male stud fitting thread na BSPP G1/4 8
0101 08 17 Brass compression fittings Male stud fitting thread na BSPP G3/8 8
0101 10 13 Brass compression fittings Male stud fitting thread na BSPP G1/4 10
0102 04 00 Brass compression fittings Elbow 90° tube / tube na na na 4
0102 05 00 Brass compression fittings Elbow 90° tube / tube na na na 5
0102 06 00 Brass compression fittings Elbow 90° tube / tube na na na 6
0101 16 80 Brass compression fittings Male stud fitting thread na Metric M20x1,5 16
0101 16 82 Brass compression fittings Male stud fitting thread na Metric M22x1,5 16
0101 18 82 Brass compression fittings Male stud fitting thread na Metric M22x1,5 18
0101 18 83 Brass compression fittings Male stud fitting thread na Metric M24x1,5 18
0101 04 55 Brass compression fittings Male stud fitting thread na Metric M7x1 4
0101 04 56 Brass compression fittings Male stud fitting thread na Metric M8x1 4
0101 05 56 Brass compression fittings Male stud fitting thread na Metric M8x1 5
0101 05 60 Brass compression fittings Male stud fitting thread na Metric M10x1 5
0101 06 60 Brass compression fittings Male stud fitting thread na Metric M10x1 6
0101 06 62 Brass compression fittings Male stud fitting thread na Metric M10x1,5 6
0101 08 65 Brass compression fittings Male stud fitting thread na Metric M12x1 8
0101 08 66 Brass compression fittings Male stud fitting thread na Metric M12x1,25 8
0101 08 68 Brass compression fittings Male stud fitting thread na Metric M13x1,25 8
0101 10 70 Brass compression fittings Male stud fitting thread na Metric M14x1,25 10
0114 06 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 6
0114 08 10 Brass compression fittings Female stud fitting thread na BSPP G1/8 8
0114 08 13 Brass compression fittings Female stud fitting thread na BSPP G1/4 8
0114 08 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 8
0114 10 13 Brass compression fittings Female stud fitting thread na BSPP G1/4 10
0114 10 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 10
0114 10 21 Brass compression fittings Female stud fitting thread na BSPP G1/2 10
0114 12 13 Brass compression fittings Female stud fitting thread na BSPP G1/4 12
0114 12 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 12
0114 12 21 Brass compression fittings Female stud fitting thread na BSPP G1/2 12
0114 14 13 Brass compression fittings Female stud fitting thread na BSPP G1/4 14
0114 14 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 14
0114 14 21 Brass compression fittings Female stud fitting thread na BSPP G1/2 14
0114 15 17 Brass compression fittings Female stud fitting thread na BSPP G3/8 15
0116 06 00 Brass compression fittings Bulkhead connector tube / tube na na na 6
0116 08 00 Brass compression fittings Bulkhead connector tube / tube na na na 8
0116 10 00 Brass compression fittings Bulkhead connector tube / tube na na na 10
0116 12 00 Brass compression fittings Bulkhead connector tube / tube na na na 12
0116 14 00 Brass compression fittings Bulkhead connector tube / tube na na na 14
0116 15 00 Brass compression fittings Bulkhead connector tube / tube na na na 15
0116 16 00 Brass compression fittings Bulkhead connector tube / tube na na na 16
0116 18 00 Brass compression fittings Bulkhead connector tube / tube na na na 18
0116 20 00 Brass compression fittings Bulkhead connector tube / tube na na na 20
0116 22 00 Brass compression fittings Bulkhead connector tube / tube na na na 22
0103 08 13 Brass compression fittings Male stud run tee fixed thread na BSPT R1/4 8
0103 08 17 Brass compression fittings Male stud run tee fixed thread na BSPT R3/8 8
0103 10 13 Brass compression fittings Male stud run tee fixed thread na BSPT R1/4 10
0103 12 13 Brass compression fittings Male stud run tee fixed thread na BSPT R1/4 12
0103 14 17 Brass compression fittings Male stud run tee fixed thread na BSPT R3/8 14
0103 14 21 Brass compression fittings Male stud run tee fixed thread na BSPT R1/2 14
0103 15 21 Brass compression fittings Male stud run tee fixed thread na BSPT R1/2 15
0103 16 17 Brass compression fittings Male stud run tee fixed thread na BSPT R3/8 16
0103 16 21 Brass compression fittings Male stud run tee fixed thread na BSPT R1/2 16
0103 18 21 Brass compression fittings Male stud run tee fixed thread na BSPT R1/2 18
0101 00 00 19 Brass compression fittings Male stud fitting thread na metric M22x150 15
0101 00 00 20 Brass compression fittings Male stud fitting thread na metric M22x150 18
0105 06 13 40 Brass compression fittings with steel nut Male stud fitting thread na BSPT R1/4 6
0105 22 27 55 Brass compression fittings without nut Male stud fitting thread na BSPT R3/4 22
0109 06 10 55 Brass compression fittings without nut Male stud elbow fixed 90° thread na BSPT R1/8 6
0114 06 13 40 Brass compression fittings with steel nut Female stud fitting thread na BSPP and metric G1/4 6
0199 00 00 10 Brass compression fittings Male stud elbow 90° thread NBR metric M22x150 18
BTMB10 Metrulok Brass compression fittings NUTS WITH FERRULE na na na 10
BTMB12 Metrulok Brass compression fittings NUTS WITH FERRULE na na na 12
BTMB16 Metrulok Brass compression fittings NUTS WITH FERRULE na na na 16
BTMB20 Metrulok Brass compression fittings NUTS WITH FERRULE na na na 20
BTMB4 Metrulok Brass compression fittings NUTS WITH FERRULE na na na 4
BTMB6 Metrulok Brass compression fittings NUTS WITH FERRULE na na na 6
BTMB8 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na na na 8
C3BMB10-1/4 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R1/4 10
C3BMB10-3/8 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R3/8 10
C3BMB12-1/2 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R1/2 12
C3BMB12-3/8 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R3/8 12
C3BMB16-1/2 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R1/2 16
C3BMB6-1/4 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R1/4 6
C3BMB6-1/8 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R1/8 6
C3BMB8-1/4 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R1/4 8
C3BMB8-1/8 Metrulok Brass compression fittings MALE STUD ELBOW THREAD na BPST R1/8 8
C4UCOB10-1/4 Metrulok Brass compression fittings Male stud elbow 90° Adaptor thread NBR BSPP & Metric G1/4 & M16x1.5 NA
C8BMB12M16 Metrulok Brass compression fittings Male stud elbow 90° Adaptor thread NBR BSPP & Metric M16x1.5 12
C8BMB12M22 Metrulok Brass compression fittings Male stud elbow 90° Adaptor thread NBR BSPP & Metric M22x150 12
C8UBMB6X10M14EP Metrulok Brass compression fittings Male stud elbow 90° Adaptor thread EPDM BSPP & Metric M14X150 10
CBMB10-1/4 Metrulok Brass compression fittings Male stud elbow 90° thread na NPT NPT1/4 10
CBMB10-3/8 Metrulok Brass compression fittings Male stud elbow 90° thread na NPT NPT3/8 10
CBMB16-1/2 Metrulok Brass compression fittings Male stud elbow 90° thread na NPT NPT1/2 16
CBMB4-1/8 Metrulok Brass compression fittings Male stud elbow 90° thread na NPT NPT1/8 4
CBMB6-1/4 Metrulok Brass compression fittings Male stud elbow 90° thread na NPT NPT1/4 6
CBMB6-1/8 Metrulok Brass compression fittings Male stud elbow 90° thread na NPT NPT1/8 6
CBMB8-1/4 Metrulok Brass compression fittings Male stud elbow 90° thread na NPT NPT1/4 8
CBMB8-1/8 Metrulok Brass compression fittings Male stud elbow 90° thread na NPT NPT1/8 8
EBMB6 Metrulok Brass compression fittings Elbow 90° tube / tube na na na 6
EG10-1/2B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R1/2 10
EG10-1/4B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R14 10
EG10-1/8B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R18 10
EG10-3/8B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R3/8 10
EG12X15-1/4B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R14 6
EG15-1/2B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R1/2 12
EG15-3/8B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R3/8 12
EG18-1/2B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R1/2 16
EG18-3/4B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R3/4 16
EG4-10-1/2 Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread NBR BSPT R1/2 10
EG4-15-1/2 Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread NBR BSPT R1/2 12
EG6-1/4B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R1/4 6
EG6-1/8B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R1/8 6
EG8-1/4B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R1/4 8
EG8-3/8B Brass Adaptor Cone 60°compression fittings Male stud Adaptor thread na BSPT R3/8 8
EW10-1/4B Brass Adaptor elbow Cone 60°compression fittings Male stud elbow 90° Adaptor thread na BSPT R1/4 10
EW10-3/8B Brass Adaptor elbow Cone 60°compression fittings Male stud elbow 90° Adaptor thread na BSPT R3/8 10
EW12X15-1/4B Brass Adaptor elbow Cone 60°compression fittings Male stud elbow 90° Adaptor thread na BSPP & Metric R1/4 & M12x150 6
EW15-1/2B Brass Adaptor elbow Cone 60°compression fittings Male stud elbow 90° Adaptor thread na BSPT & Metric R1/2 & M22x150 12
EW6-1/4B Brass Adaptor elbow Cone 60°compression fittings Male stud elbow 90° Adaptor thread na BSPT R1/4 6
EW6-1/8B Brass Adaptor elbow Cone 60°compression fittings Male stud elbow 90° Adaptor thread na BSPT R1/8 6
F3BMB10-1/4 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/4 10
F3BMB10-3/8 Metrulok Brass compression fittings Male stud fitting thread na BSPT R3/8 10
F3BMB12-1/2 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/2 12
F3BMB12-3/8 Metrulok Brass compression fittings Male stud fitting thread na BSPT R3/8 12
F3BMB14-1/2 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/2 14
F3BMB16-1/2 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/2 16
F3BMB18-1/2 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/2 18
F3BMB20-3/4 Metrulok Brass compression fittings Male stud fitting thread na BSPT R3/4 20
F3BMB4-1/8 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/8 4
F3BMB6-1/4 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/4 6
F3BMB6-1/8 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/8 6
F3BMB8-1/4 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/4 8
F3BMB8-1/8 Metrulok Brass compression fittings Male stud fitting thread na BSPT R1/8 8
F4BM1B6-1/8 Metrulok Brass compression fittings body Male stud fitting thread na BSPP and Metric G1/8 6
F4BMB6-1/8 Metrulok Brass compression fittings Male stud fitting thread COPPER BSPP and Metric G1/8 6
F4BMB8-1/4 Metrulok Brass compression fittings Male stud fitting thread COPPER BSPP and Metric G1/4 8
F4UCOB10-1/4 Metrulok Brass compression fittings Male stud adaptor thread na BSPP and Metric G1/4 & M16x150 NA
F4UCOB14-3/8 Metrulok Brass compression fittings Male stud adaptor thread na BSPP and Metric G3/8 & M20x150 NA
F4UCOB16-1/2 Metrulok Brass compression fittings Male stud adaptor thread na BSPP and Metric G1/2 & M22x150 NA
F4UCOB16-3/8 Metrulok Brass compression fittings Male stud adaptor thread na BSPP and Metric G3/8 & M22x150 NA
F4UCOB18-1/2 Metrulok Brass compression fittings Male stud adaptor thread na BSPP and Metric G12 & M24x150 NA
F8BMB4M5 Metrulok Brass compression fittings Male stud fitting thread COPPER Metric M5X0.8 4
FBMB10-1/4 Metrulok Brass compression fittings Male stud fitting thread na NPT NPT1/4 10
FBMB12-1/2 Metrulok Brass compression fittings Male stud fitting thread na NPT NPT1/2 12
FBMB16-1/2 Metrulok Brass compression fittings Male stud fitting thread na NPT NPT1/2 16
FBMB4-1/16 Metrulok Brass compression fittings Male stud fitting thread na NPT NPT1/16 4
FBMB6-1/4 Metrulok Brass compression fittings Male stud fitting thread na NPT NPT1/4 6
FBMB6-1/8 Metrulok Brass compression fittings Male stud fitting thread na NPT NPT1/8 6
FBMB8-1/4 Metrulok Brass compression fittings Male stud fitting thread na NPT NPT1/4 8
FBMB8-1/8 Metrulok Brass compression fittings Male stud fitting thread na NPT NPT1/8 8
FNMB6 Metrulok Brass compression fittings Plug thread na na na 6
FNMB8 Metrulok Brass compression fittings Plug thread na na na 8
FPB6-1/4 Metrulok Brass compression fittings Male stud fitting thread NPTF NPTF NPTF1/4 6
FTL8 Cartridge Brass compression fittings Integrated Fitting NBR na na 8
G4BMB12-3/8 Metrulok Brass compression fittings Female stud fitting thread na BSPP G3/8 12
G4BMB6-1/4 Metrulok Brass compression fittings Female stud fitting thread na BSPP G1/4 6
GBMB10-1/4 Metrulok Brass compression fittings Female stud fitting thread na NPT NPT1/4 10
GBMB10-3/8 Metrulok Brass compression fittings Female stud fitting thread na NPT NPT3/8 10
GBMB12-1/2 Metrulok Brass compression fittings Female stud fitting thread na NPT NPT1/2 12
GBMB6-1/8 Metrulok Brass compression fittings Female stud fitting thread na NPT NPT1/8 6
HBMB10 Metrulok Brass compression fittings Tube / tube connector na na na 10
HBMB12 Metrulok Brass compression fittings Tube / tube connector na na na 12
HBMB16 Metrulok Brass compression fittings Tube / tube connector na na na 16
HBMB6 Metrulok Brass compression fittings Tube / tube connector na na na 6
HBMB8 Metrulok Brass compression fittings Tube / tube connector na na na 8
JBMB10 Metrulok Brass compression fittings Tee tube / tube na na na 10
JBMB12 Metrulok Brass compression fittings Tee tube / tube na na na 12
JBMB6 Metrulok Brass compression fittings Tee tube / tube na na na 6
JBMB8 Metrulok Brass compression fittings Tee tube / tube na na na 8
R3BMB6-1/4 Metrulok Brass compression fittings Male stud run tee thread na BSPT R1/4 6
R3BMB6-1/8 Metrulok Brass compression fittings Male stud run tee thread na BSPT R1/8 6
R3BMB8-1/4 Metrulok Brass compression fittings Male stud run tee thread na BSPT R1/4 8
S3BMB6-1/8 Metrulok Brass compression fittings Male stud branch tee thread na BSPT R1/8 6
S4UCOB10-1/4 Metrulok Brass compression fittings Male stud branch tee thread NBR BSPP & Metric G1/4 & M16x100 NA
T23HFB16-1/2 Metrulok Brass compression fittings Adaptor thread na BSPT R1/2 16
T2HFB8-1/4 Metrulok Brass compression fittings Adaptor thread na NPT NPT1/4 8
TMB6A Metrulok Brass compression fittings Ferrule na na na 6
TRBMB12-10 Metrulok Brass compression fittings Adaptor thread na na na 12 & 10
WBMB6 Metrulok Brass compression fittings Adaptor thread na na na 6
WBMB8 Metrulok Brass compression fittings Adaptor thread na na na 8

C19159
A43098
This range guarantees excellent long-term sealing and performance.
">