BT8499 - Baldwin - Low Pressure Hydraulic Spin-on Filters | ParkerGB

Baldwin - Low Pressure Hydraulic Spin-on Filters | #BT8499

BT8499

Baldwin - Low Pressure Hydraulic Spin-on Filters | #BT8499

Baldwin hydraulic filters offer superior protection for your engine-powered equipment.


Technical Specifications

  • Product Type: Hydraulic Spin-on
  • Thread Size: 1-14
  • Outside Diameter: 3 11/16 (93.7)
  • Length: 3 13/16 (96.8)
  • Gasket: Integral Gasket: G381-A
  • Micron Rating: 5 Nominal; 25 Absolute
  • Application: John Deere Lawn & Garden Tractors
  • Compatible Competitor Part Number: John Deere AM116156
  • Brand: Baldwin
  • Industry: Marine
    Mining
    Oil and gas
    Construction
    Agriculture
    Compressor
  • Product Style: Hydraulic Filter
  • Technology: Filtration
Safety Warning

Item Information

"Baldwin hydraulic filters offer superior protection for your engine-powered equipment. Improving system fluid cleanliness levels, providing better cold start performance and meeting service interval expectations are the primary objectives in the design of Baldwin hydraulic filters. Baldwin hydraulic filters utilize cellulose, synthetic and blended media to meet these performance specifications. A full range of filters is available to accommodate low, medium and high pressure applications

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
082700