Cartridge Solenoid Valve for Beverage Dispense Applications - C Series | Product Series

Filter by

    No filters selected

Valve Type

Orifice Size

Exhaust Orifice Size

Flow Coefficient 1

Maximum Operating Pressure

Specifications Met

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cartridge Solenoid Valve for Beverage Dispense Applications - C Series

Cartridge Solenoid Valve for Beverage Dispense Applications - C Series

The C Series Cartridge Solenoid Valve range is a breakthrough product solution making a new standard for the Beverage Dispense Industry.

Technical Specifications

  • Function: Normally Closed
  • Actuation Type: Direct Acting
  • Port Type: Cartridge
  • Media: Air, Water, Steam
  • Seat Material: PEEK
  • Flow Coefficient 2: 0.042 m3/hour, 0.06 m3/hour, 0.138 m3/hour
  • Minimum Operating Pressure: 0 bar
  • Minimum Fluid Temperature: -10 °C
  • Maximum Fluid Temperature: 145 °C
  • Seal Material: FKM FDA
Safety Warning

Full Product Description

The C Series Cartridge Solenoid Valve range is a breakthrough product solutions making a new standard for the Beverage Dispense Industry.

This revolutionary range brings to the market a series of innovations and design advantages in the solenoid valve technologies for healthy fluids handling.

The new range responds to the unresolved needs of customers and relative industrial segment in terms of installation, maintenance, optimization of direct and indirect costs related to the life of the product.

Indeed, the concept itself of solenoid valve changes and evolves into a cartridge based system, patented by Parker, bringing exclusive benefits to the market like the zero tooling for installation, operational life and maintenance, disposability, unmatched uptime besides the outstanding reliability and life achievements which are intrinsic proprieties of Parker products.

This range matches our technopolymer range Q Series product line and is equipped with Parker Tracking System. Immediate traceability, docs availability, technical specs and contact points available at the point of installation expand our Customer Experience making such products a must have and game changing technology.

Related Documents

×
Products Valve Type Orifice Size Exhaust Orifice Size Flow Coefficient 1 Maximum Operating Pressure Specifications Met
121C0712 2/2 Way 1,2 mm - 0,7 l/min 15 bar AC - 12 bar DC PTS
121C0715 2/2 Way 1,5 mm - 1 l/min 15 bar AC - 10 bar DC PTS
121C0725 2/2 Way 2,5 mm - 2,3 l/min 10 bar AC - 4 bar DC PTS
131C5712 3/2 Way 1,2 mm 1,6 mm 0,7 l/min 14 bar AC/DC 6,0 mm barb fitting discharge port - PTS
131C5715 3/2 Way 1,5 mm 1,6 mm 1 l/min 8 bar AC/DC 6,0 mm barb fitting discharge port - PTS
131C5725 3/2 Way 2,5 mm 1,6 mm 2,3 l/min 3 bar AC/DC 6,0 mm barb fitting discharge port - PTS
131C7712 3/2 Way 1,2 mm 1,6 mm 0,7 l/min 14 bar AC/DC 6,0 mm type C discharge port - PTS
131C7715 3/2 Way 1,5 mm 1,6 mm 1 l/min 8 bar AC/DC 6,0 mm type C discharge port - PTS
131C7725 3/2 Way 2,5 mm 1,6 mm 2,3 l/min 3 bar AC/DC 6,0 mm type C discharge port - PTS

C19159
A18171