CDASHL060-40G16AE - CDAS HL Medium Flow Heatless Compressed Air Dryer System | ParkerGB

CDAS HL Medium Flow Heatless Compressed Air Dryer System | #CDASHL060-40G16AE

CDASHL060-40G16AE

CDAS HL Medium Flow Heatless Compressed Air Dryer System | #CDASHL060-40G16AE

Medium flow compressed air treatment systems providing pressure dew points of -70°C, -40°C or -20°C at flow rates up to 300 m³/hr @ 7 barg. Suitable for all industrial compressed air applications.


Technical Specifications

  • Flow Rate: 90 m³/h @ 7 barg (53 cfm @ 102 psig)
  • Pressure Dew Point: -40°C (-40°F) or -20°C (-4°F)
  • ISO Grade: Class 2.2.2 or Class 2.3.2
  • Connection Type: BSPP
  • Port Size: ½ inch
  • ATEX Specifications Met: No
  • Electrical Requirements: 85 - 265V 1ph 50/60Hz
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Applications
  • Product Type: Compressed Air Dryer
  • Product Style: Heatless
  • Product Series: CDAS
  • Industry: Industrial Manufacturing Equipment
    Food & Beverage
    Automotive
    Electronics
    Pharmaceuticals
    Medical & Dental
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Noise Level: < 75 dBA
  • Height: 1510.0 mm, 59 inch
  • Width: 559.0 mm, 22 inch
  • Depth: 490.0 mm, 19 inch
  • Weight: 93 kg, 205 lb
Safety Warning

Item Information

Parker's CDAS HL Clean Dry Air Systems provide clean, dry compressed air in accordance with all editions of ISO8573-1, the international standard for compressed air quality. They are energy efficient and can provide pressure dewpoints of -70°C, -40°C or -20°C with flow rates up to 300 m³/hr (177 cfm) @ 7 barg (102 psi g).

Clean, dry air improves production efficiency and reduces maintenance costs and downtime. Many products claim to provide this, however only CDAS HL Clean Dry Air Systems provide the highest levels of dry compressed air with validated performance.

Features
• Energy saving dewpoint dependant switching included as standard*
• 4 Stages of purification
• Treatment of 7 contaminants (9 with optional WS)
• 3rd Party validated performance
• Pre/post filtration included
• ATEX option available, for use in potentially explosive atmospheres
• Corrosion protected
• Full bore internal flow paths

*Not available for ATEX models

Benefits
• High quality compressed air to ISO8573-1 classifications
• -40°C / -70°C PDP also controls microbiological growth
• Improves production efficiency and reduces maintenance costs and downtime
• Dry air means zero corrosion
• Easy and flexible installation

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

Part Number
CDASHL060-40G16AE STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A22066