CDAS HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System | #CDASLE110-70G13BC


LOADING IMAGES
CDASLE110-70G13BC CDASLE110-70G13BC CDASLE110-70G13BC CDASLE110-70G13BC CDASLE110-70G13BC CDASLE110-70G13BC CDASLE110-70G13BC

CDAS HL/LE 100-170 Large Flow Heatless Regeneration Compressed Air Treatment System | #CDASLE110-70G13BC

Large flow, low energy compressed air treatment systems providing clean, dry air (CDA) for general industrial, automotive, electronics and semiconductor manufacturing.


Technical Specifications

  • Pump Type: Vacuum: HLVAP-OL-02-110 (Order Separately)
  • Pressure Dew Point: -70°C (-100°F)
  • ISO Grade: Class 2.1.2
  • Port Size: 2"
  • Connection Type: BSPP
  • Flow Rate: 428 m³/h/hr @ 7 barg, 35°C (252 cfm @ 102 psig, 95°F)
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Application: Compressed Air Treatment - Clean Dry Air (CDA)
  • Product Type: Compressed Air Dryer with Filtration
  • Product Style: Vacuum Assisted Heatless Regeneration
  • Product Series: CDAS - Clean Dry Air System - Large Flow, Low Energy Heatless (Models CDAS LE 100-170)
  • Industry: • General Industrial Manufacturing<br/>• Automotive<br/>• Electronics & Semiconductor Manufacturing
  • Operating Pressure: 5 to 13 barg, 73 to 190 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Power Supply Voltage: 400.0 VAC (±10%) three-phase, 50Hz (Standard), 460.0 VAC (±10%) three-phase, 60Hz (Option)
  • Ingress Protection Rating: IP44
  • Noise Level: < 75 dBA
  • Specifications Met: PED 2014/68/EU
  • Height: 1892.0 mm, 74.5 inch
  • Width: 856.0 mm, 33.7 inch
  • Depth: 550.0 mm, 21.7 inch
  • Weight: 316 kg, 696 lb
  • Filter Included: Dryer Inlet - General Purpose Coalescing Filter: AOPX040HGFX and High Efficiency Coalescing Filter: AAPX040HGFX, Dryer Outlet - General Purpose Dry Particulate Filter: AOPX040HGFX
Safety Warning

Item Information

Parker CDAS LE (Low Energy) Clean Dry Air Systems deliver clean, dry compressed air in accordance with all editions of ISO 8573-1, the international standard for compressed air quality. They are energy efficient and can provide pressure dewpoints of ≤-70°C, ≤-40°C or ≤-20°C at flow rates between 408 m³/hr and 2040 m³/hr @ 7 barg, 35°C for a single bank, higher flows available with multi-banking.

Using clean, dry compressed air improves productivity whilst reducing maintenance costs and downtime. Many products claim to provide this, however CDAS LE Clean Dry Air Systems provide high levels of compressed air purity with 3rd party validated performance in accordance with international standards.

Energy efficient, vacuum assisted heatless regeneration significantly reduces the volume of regeneration air (purge air) required to regenerate the offline desiccant column. The combined cost of operating the vacuum pump plus the generation cost of the reduced volume of purge air provides a dryer with an average energy saving of around 63% when compared to an equivalent heatless dryer.

Product Features
• Supplied with 4 Stages of purification, treating 7 of the 10 main compressed air contaminants (9 with optional liquid separator)
• Constant outlet dewpoint in accordance with ISO 8573-1 classes 1, 2 or 3 for water vapour
• Clean, dry purge air used for regeneration
• Dryer tested in accordance with ISO 7183
• Dewpoint performance 3rd party validated by LRQA
• Low energy vacuum assisted heatless regeneration
• No heat required for regeneration
• Inlet pressure, temperature and outlet dewpoint measurement as standard
• Colour HMI touch screen for dryer monitoring and outlet dewpoint display
• Two energy saving systems included as standard: Purge Economy (compressor synchronisation) and DDS-EST dewpoint dependant switching
• Web server for dryer monitoring via local area network (LAN)
• MODBUS TCP/IP & MODBUS RTU

To ensure quoted performance, a compressed air dryer must be sized using the correction factors found in the product information sheet.

To discuss your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
A22066