Chemlok® 8116-1 Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Chemlok® 8116-1 Adhesive

Chemlok® 8116-1 Adhesive

Chemlok® 8116-1 adhesive is a one-coat, water-based adhesive used for vulcanization/bonding of peroxide-cure elastomers to zinc phosphatized steel and other rigid substrates. It is suitable for use in the manufacture of gaskets, seals & NVH components.

Technical Specifications

  • Base: Water Base
  • Color: Black Liquid
  • Dynamic Viscosity: 100 to 900 cP @ 77°F (25°C)
  • Density: 1138 to 1174 kg/m3, 9.5 to 9.8 lb/gal
  • Percent Solids by Weight: 32 to 36
  • Flash Point: ≥ 93 °C, ≥ 201 °F
  • Solvent: Deionized Water
Safety Warning

Full Product Description

Chemlok® 8116-1 adhesive is a one-coat, water-based adhesive used for vulcanization/bonding of peroxide-cured elastomers to zinc phosphatized steel and other rigid substrates.


With good resistance to hot oils, hot water and other engine fluids, Chemlok 8116-1 adhesive is suitable for use in the manufacture of gaskets, seals and NVH components.


Features and Benefits:

• Convenient – requires only a single coat for most applications, reducing labor, inventory and shipping costs.

• Environmentally Preferred – uses water for dilution; provides reduced VOC emissions.

• Versatile – bonds a wide range of silicone compounds to many rigid substrates, such as zinc phosphatized steel, nylon and aluminum.

• Environmentally Resistant – provides good resistance to high temperature fluid environments; excellent for use in gasket or seals.


Elastomers:

• Nitrile (NBR) - peroxide cure

• Hydrogenated Nitrile (HNBR) - peroxide cure

• Carboxylated HNBR (XHNBR)

• Fluoroelastomer (FKM) - peroxide cure/AFLAS

• Silicone (VMQ, PMQ, PVMQ, FVMQ) - peroxide cure

• EPDM Polymers

• Vamac - peroxide cure

• Peroxide-cured Elastomers


Shelf Life/Storage:

Shelf life is nine months from date of shipment when stored by the recipient at 21-27°C (70-80°F) in original, unopened container. Do not freeze product.

Related Documents

×

C19159
1A0MGT