clearcurrent PRO Reverse Cartridge Filter | Product Series

Filter by

    No filters selected

Product Style

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
clearcurrent PRO Reverse Cartridge Filter

clearcurrent PRO Reverse Cartridge Filter

The clearcurrent® PRO cartridge filter delivers predictable performance while maintaining steady pressure loss throughout filter life.

Technical Specifications

  • Brand: Clearcurrent
  • Division: Gas Turbine Filtration Division
  • Industry: Power Generation
  • Application: Landbased
  • Technology: Filtration
  • Product Type: Filter Cartridge
  • Product Style: Reverse Cylinder
  • Media: PRO 3-layer synthetic glass fiber non-woven
  • Flow Rate: 3400 m3/hour, 2000 CFM
  • Filter Efficiency Rating: F9, MERV 15
  • Materials of Construction: Stainless Steel 304/L, Galvanised G90
  • Operating Temperature: -60 to 50 °C, -76 to 122 °F
  • Outside Diameter: 445 mm, 17.5 inch
  • Inside Diameter: n/a
  • Height: 660 mm, 26.0 inch
  • Width: n/a
  • Depth: n/a
  • Weight: 8.6 kg, 19 lb
Safety Warning

Full Product Description

The clearcurrent® PRO cartridge filter utilizing a hydrophobic 3-layer synthetic glass media which delivers predictable performance while maintaining steady pressure loss throughout filter life. The media's PRO technology provides protection against both dry and wet contaminants from reaching the gas turbine compressor blades. This reduces operating costs all while improving your power output.
Features/Benefits:
• Increased megawatt output
• Lower heat rate
• Predictable and lower pressure loss
• Reduced fouling
• Mist and fog resistant
• Superior hydrophobic protection in wet environments
• Reduced cold and hot end corrosion
Applications:
Designed to fit LM6000 gas turbines
Products Product Style Materials of Construction
04030073 Reverse Cylinder Galvanised G90
04030090 Reverse Cylinder Stainless Steel 304/L
04030094 Reverse Cylinder Galvanised G90, Stainless Steel 304/L

C19159
B43098