Compact Hi-Pro Distribution Manifold | Product Series

Filter by

    No filters selected

Number of Valves

Inlet Connection Size

Connection Type

Drain Connection Type

Outlet Connection Size

Distribution Valve Outlet Connection Type

Seat Material

Maximum Operating Pressure

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Compact Hi-Pro Distribution Manifold Compact Hi-Pro Distribution Manifold

Compact Hi-Pro Distribution Manifold

Parker's Compact Hi-Pro Distribution Manifolds are designed for the distribution of liquids, gases, low-temperature steam, and hydraulic fluids in industrial environments where space is limited and weight reduction is critical.

Technical Specifications

  • For Fluid Type: Liquid, gas, steam
  • Number of Ports: 4 to 20
  • Brand: Parker
  • Connection Size: 1/2 inch
  • Maximum Operating Temperature: 180 °C (PTFE Seat), 200 °C (PEEK Seat)
  • Minimum Operating Temperature: -54 °C (PEEK Seat), -54 °C (PTFE Seat)
  • Actuation Type: Manual
  • Maximum Operating Pressure: 192 bar, 2785 psi
  • Application: Fluid Control, Process Control
  • Product Type: Manifold
  • Connection Type: F NPT
  • Technology: Process Control
  • Function: Normally Open
  • Division: Instrumentation Products Division
  • Body Material: Stainless Steel AISI 316
Safety Warning

Full Product Description

Parker’s Compact Hi-Pro Distribution Manifolds are precision-engineered, multi-valve assemblies designed for the efficient distribution of liquids, gases, low temperature steam, and hydraulic actuation fluids from a single inlet to multiple outlets. These manifolds are ideal for industrial environments where space is limited, and weight reduction is critical, such as offshore platforms, chemical processing plants, and hydraulic control systems.

Compared to our standard Hi-Pro Distribution Manifolds, the Compact Hi-Pro version is 40% shorter and nearly 20% lighter, making it the perfect choice for installations with tight space constraints and strict weight limitations.

These manifolds integrate up to 20 Parker Hi-Pro ball valve outlets, each securely welded to a thick-gauge 316 stainless steel body using a nipple-to-taper threaded connection.


For improved system integrity and safety, Parker also offers these manifolds with fully integrated A-LOK® tube connections at the outlets. This design minimizes potential leak points while reducing installation time and cost.


The pressure rating of each manifold is determined by the inlet/outlet flange class or thread connection, ensuring compatibility with a wide range of system requirements.


Features & Benefits:

•Compact and lightweight design: Optimized for space-limited and weight-sensitive environments, reducing footprint and overall system load.

•Robust part-welded construction: Assembled by certified welders using full-penetration welds for exceptional durability and consistent performance.

•Innovative domed nuts: Secure valve handles in place while preventing moisture, dirt, and corrosion from affecting the threads, ensuring long-term reliability.

•Optional fully integrated Parker A-LOK® connections: Reduce installation time and cost while enhancing system integrity and safety.

•Non-destructive testing (NDT): Each manifold undergoes rigorous quality testing to ensure safety, reliability, and performance under demanding conditions.

•Thick-gauge 316 Stainless Steel body: Provides superior corrosion-resistance, prevents internal scaling, and extends service life in harsh environments.

•Pre-drilled mounting feet: Simplifies installation, reducing setup time and effort.

•Ergonomic vinyl-sleeved valve handles: Provide a secure, comfortable grip for easy operation, minimizing the risk of slippage.


Applications

•Liquid, gas and steam distribution


Markets

•Petrochemical

•Chemical

•Plastic processing

•Industrial chemical processing

•Power generation

•Oil and gas (offshore and onshore)

Related Documents

×
Products Number of Valves Inlet Connection Size Connection Type Drain Connection Type Outlet Connection Size Distribution Valve Outlet Connection Type Seat Material Maximum Operating Pressure Materials of Construction
HPAHMCS108N8N 10 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel
HPAHMCS128N8N 12 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel
HPAHMCS148N8N 14 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel
HPAHMCS168N8N 16 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel
HPAHMCS188N8N 18 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel
HPAHMCS208N8N 20 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel
HPAHMCS48N8N 4 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel
HPAHMCS68N8N 6 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel
HPAHMCS88N8N 8 1/2" F NPT F NPT 1/2” F NPT PTFE 2785 psi (192 bar) Stainless Steel

C19159
687516