878-XL Series Power Take-Off | ParkerGB

878-XL Series Power Take-Off | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

878-XL Series Power Take-Off

878-XL Series Power Take-Off

Designed for Allison transmissions with cooler or retarder options, the Chelsea 878-XL Series PowerShift PTO allows direct mounted pumps to be moved further rearward in the truck chassis. The 878-XL Series replaces the 877-XL Series.

Technical Specifications

  • Mounting Type: 10-Bolt
  • Lubricant: W = Wet Spline
  • Shift Type: Constant Mesh
  • Intermittent Torque: 501+ lb-ft, 501+ Nm
  • Continuous Torque: De-Rate Torque Rating 30% (Check Application Pages for Actual Torque Ratings)
  • Output Shaft Type: SAE B (7/8" - 13T) Pump Spline, SAE C (1-1/4" - 14T) Pump Spline
Safety Warning

Full Product Description

The 878-XL Series Power Take-Off allows direct mounted pumps to be moved further rearward in the truck chassis. The 878-XL provides additional space between PTO aperture and pump flange to allow for even larger pumps. An optimized bracket system available from Chelsea allows for the installation of pumps up to 120 lbs. The 878-XL Series PTOs is now built with ductile iron bearing caps, which are 117% stronger than its predecessor. It also features an o-ring sealing configuration between the housing and bearing cap to improve clamp load. These improvements are focused on reducing the damaging vibrational affects caused by todayā€™s and future engine designs.

Markets:
ā€¢ Fire and Rescue
ā€¢ Pumper Cleaner
ā€¢ Oil and Gas
ā€¢ Refuse

Features and Benefits:
ā€¢ Strong ā€“ Ductile Iron bearing cap - 117% stronger than gray iron.
ā€¢ Improved Seal ā€“ O-ring sealing configuration to reduce vibrational affects and improve clamp load.
ā€¢ Pump Clearance ā€“ Moves the PTO output flange rear of transmission cooler or retarder.
ā€¢ Ease of Installation ā€“ Simplified output support bracketing.
ā€¢ Quiet ā€“ Quiet Gear input gear available.
ā€¢ Speeds ā€“ Eight speed ratios including low and high speeds.
ā€¢ Outputs ā€“ Five rotatable pump flange options.

Related Documents

Ɨ

C19159
234075