Controller Module - CM3033 | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Controller Module - CM3033

Controller Module - CM3033

The CM3033 controller module for mobile vehicle applications has flexible I/O and 10A output capabilities. CM3033 is programmed in IQAN-open: Parker PEDS (CODESYS based)/MATLAB/C. Communication via SAE J1939 protocol over CAN bus.

Technical Specifications

  • Power Supply Voltage: 10 to 32 VDC
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Number of Inputs: 30
  • Number of Outputs: 33
  • Specifications Met: See product brochure for full details
  • Ingress Protection Rating: IP66, IP69K
  • Electrical Connection: Deutsch
  • Housing Material: Aluminum
  • Industry: Transportation, Construction, Material Handling, Specialty, Forestry
  • Communication Interface: 5x CAN (2.0B, J1939)
  • Output Current Rating: 10 A
  • Software: CODESYS, SIMULINK, C
  • Controller Type: Master Controller
Safety Warning

Full Product Description

The CM3033 configurable controller's I/O allows integration into multiple mobile vehicle applications reducing your cost of ownership. Parker’s CM3033 is a rugged CAN controller with a focus on functionality for more complex and evolving vehicle technology needs. Its inputs measure analog, digital, frequency signals, and also includes PWM (pulse width modulated) capable outputs. All outputs can be used as inputs. The CM3033 may serve as the main controller in vehicle markets including transportation, construction, material handling, and others. Equipped with cast metal housing and 7 environmentally sealed connectors, this controller is designed to stand up to outdoor environments. The CM3033 controller, part of the IQAN-Open family, may be programmed using Parker Electronics Developer Studio (CODESYS-based), MATLAB, or C. It communicates using SAE J1939 protocol over a CAN bus connection with Ethernet diagnostic support.

 

Markets:
• Transportation
• Construction equipment
• Material handling equipment
• Electric mobile equipment
• Specialty vehicle equipment

Features/Benefits:
• Monitors up to 30 inputs - analog, digital, or frequency
• 10 high-side 5 A outputs with current sense
• 10 high-side 2.5 A outputs with current sense
• 6 high-side 10 A outputs with current sense

• 6 low-side 10 A outputs with current sense

• Half/Full H-bridge support 

• Pulse Width Modulation for proportional valve control
• 1 x 5V or 8V sensor supply (regulated)
• 5 CAN (CAN 2.0B or SAE J1939, CAN FD future)
• Ethernet 100Base-T1 (diagnostics)
• LED diagnostics
• IQAN-Open for flexibility of programming platform

Applications:
• Transit Bus and Coach Control
• Backhoe, Telehandler and Loader Machine Control
• Material Handling Machine Control, Crane and Aerial Lift
• Specialty Vehicle Control, Refuse Trucks, Street Sweepers, Recreational Vehicles

Related Documents

×
Products
1071004ECD

C19159
936514