Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker offers many different conversion adapters to support whatever tube or hose end conversion needed.
Parker's Conversion Adapters feature many different tube and hose end conversions needed in the market today, including Parker's Triple-Lok® 37° flare, Seal-Lok™ O-ring Face Seal (ORFS), Seal-Lok™ ORFS swivel, Triple-Lok® 37° flare swivel, Ferulok® SAE flareless, EO® 24° flareless metric swivel, Ferulok® SAE flareless bulkhead, BSPP 60° cone swivel, and metric swivel.
Markets:
• Construction
• Military Ground Systems
• Aerial Lift
• Agriculture
• Material Handling
• Military Marine
• Machine Tool
• Alternative Energy
• Transportation
• Off-Shore
• Oil & Gas
Features/Benefits:
• Meet or exceed all pertinent industry requirements of SAE J1453, SAE J514, and ISO 8434-1.
• Steel fittings come standard with ToughShield Plus plating which substantially exceeds the SAE corrosion hour requirements for red rust, lasting up to 3,000 hours without red rust as found by an independent test facility (tested to ASTM B117/ISO 9227). This enhanced performance provides customers with a competitive advantage through less downtime and extended equipment life, leading to increased revenues and reduced warranty costs.
• Parker's Trap-Seal for Seal-Lok ORFS fittings improves customer experience by eliminating potential hydraulic leaks caused by O-ring fall-out and O-ring pinch during assembly. This provides customers a competitive advantage while leading to reduced overall cost.
• Offered in steel, stainless steel and brass in sizes 1/8” through 2” with pressures up to 7700 psi.
Applications:
• Hydraulic fluid and gas handling connections
| Services |
|---|
| Rapid Custom Manufacturing |
| Compliance, Certifications & Safety |
|---|
| Lloyds Register Zertifikat LR2382868TA-Triple-Lok |
| Tube Fittings Division Frequently Asked Questions |
| Selector Guides |
|---|
| Parker FittingFinder App |
| Product Demos & Tutorials |
|---|
| How to properly assemble Triple-Lok 37-degree flare fittings using the flats method |
| Communities, Blogs & Industry Links |
|---|
| TFD techConnect - Industry Information and Technical Tips |
| Products | Shape | Connection 1 Style | Connection 1 Tube O.D. (inch) | Connection 1 Tube O.D. (mm) | Connection 2 Style | Connection 2 Tube O.D. (inch) | O-Ring Material | Body Material |
|---|---|---|---|---|---|---|---|---|
| 10 XHLO-S | Straight | Male 37° Flare | 5/8 | na | Male O-ring Face Seal | 5/8 | 90 Durometer Nitrile | Steel |
| 12 XHLO-S | Straight | Male 37° Flare | 3/4 | na | Male O-ring Face Seal | 3/4 | 90 Durometer Nitrile | Steel |
| 16 XHLO-S | Straight | Male 37° Flare | 1 | na | Male O-ring Face Seal | 1 | 90 Durometer Nitrile | Steel |
| 16 XHLO-S FKM | Straight | Male 37° Flare | 1 | na | Male O-ring Face Seal | 1 | 90 Durometer Fluorocarbon | Steel |
| 20 XHLO-S | Straight | Male 37° Flare | 1 1/4 | na | Male O-ring Face Seal | 1 1/4 | 90 Durometer Nitrile | Steel |
| 24 XHLO-S | Straight | Male 37° Flare | 1 1/2 | na | Male O-ring Face Seal | 1 1/2 | 90 Durometer Nitrile | Steel |
| 4 XHLO-S | Straight | Male 37° Flare | 1/4 | na | Male O-ring Face Seal | 1/4 | 90 Durometer Nitrile | Steel |
| 6 XHLO-S | Straight | Male 37° Flare | 3/8 | na | Male O-ring Face Seal | 3/8 | 90 Durometer Nitrile | Steel |
| 8 XHLO-S | Straight | Male 37° Flare | 1/2 | na | Male O-ring Face Seal | 1/2 | 90 Durometer Nitrile | Steel |
| 8 XHLO-SS | Straight | Male 37° Flare | 1/2 | na | Male O-ring Face Seal | 1/2 | 90 Durometer Nitrile | Stainless Steel |
| 10 LOHX6-S | Straight | Female 37° Flare Swivel | 5/8 | na | Male O-ring Face Seal | 5/8 | 90 Durometer Nitrile | Steel |
| 12 LOHX6-S | Straight | Female 37° Flare Swivel | 3/4 | na | Male O-ring Face Seal | 3/4 | 90 Durometer Nitrile | Steel |
| 16 LOHX6-S | Straight | Female 37° Flare Swivel | 1 | na | Male O-ring Face Seal | 1 | 90 Durometer Nitrile | Steel |
| 20 LOHX6-S | Straight | Female 37° Flare Swivel | 1 1/4 | na | Male O-ring Face Seal | 1 1/4 | 90 Durometer Nitrile | Steel |
| 4 LOHX6-S | Straight | Female 37° Flare Swivel | 1/4 | na | Male O-ring Face Seal | 1/4 | 90 Durometer Nitrile | Steel |
| 4 LOHX6-S FKM | Straight | Female 37° Flare Swivel | 1/4 | na | Male O-ring Face Seal | 1/4 | 90 Durometer Fluorocarbon | Steel |
| 6 LOHX6-S | Straight | Female 37° Flare Swivel | 3/8 | na | Male O-ring Face Seal | 3/8 | 90 Durometer Nitrile | Steel |
| 6 LOHX6-S FKM | Straight | Female 37° Flare Swivel | 3/8 | na | Male O-ring Face Seal | 3/8 | 90 Durometer Fluorocarbon | Steel |
| 8 LOHX6-S | Straight | Female 37° Flare Swivel | 1/2 | na | Male O-ring Face Seal | 1/2 | 90 Durometer Nitrile | Steel |
| 8 LOHX6-S FKM | Straight | Female 37° Flare Swivel | 1/2 | na | Male O-ring Face Seal | 1/2 | 90 Durometer Fluorocarbon | Steel |
| 8 LOHX6-SS | Straight | Female 37° Flare Swivel | 1/2 | na | Male O-ring Face Seal | 1/2 | 90 Durometer Nitrile | Stainless Steel |
| 10 XHL6-S | Straight | Male 37° Flare | 5/8 | na | Female O-ring Face Seal Swivel | 5/8 | na | Steel |
| 12 XHL6-S | Straight | Male 37° Flare | 3/4 | na | Female O-ring Face Seal Swivel | 3/4 | na | Steel |
| 16 XHL6-S | Straight | Male 37° Flare | 1 | na | Female O-ring Face Seal Swivel | 1 | na | Steel |
| 20 XHL6-S | Straight | Male 37° Flare | 1 1/4 | na | Female O-ring Face Seal Swivel | 1 1/4 | na | Steel |
| 4 XHL6-S | Straight | Male 37° Flare | 1/4 | na | Female O-ring Face Seal Swivel | 1/4 | na | Steel |
| 4 XHL6-SS | Straight | Male 37° Flare | 1/4 | na | Female O-ring Face Seal Swivel | 1/4 | na | Stainless Steel |
| 6 XHL6-S | Straight | Male 37° Flare | 3/8 | na | Female O-ring Face Seal Swivel | 3/8 | na | Steel |
| 8 XHL6-S | Straight | Male 37° Flare | 1/2 | na | Female O-ring Face Seal Swivel | 1/2 | na | Steel |
| 8 XHL6-SS | Straight | Male 37° Flare | 1/2 | na | Female O-ring Face Seal Swivel | 1/2 | na | Stainless Steel |
| 10 LOEX6-S | 90° Elbow | Male O-ring Face Seal | 5/8 | na | Female 37° Flare Swivel | 5/8 | 90 Durometer Nitrile | Steel |
| 12 LOEX6-S | 90° Elbow | Male O-ring Face Seal | 3/4 | na | Female 37° Flare Swivel | 3/4 | 90 Durometer Nitrile | Steel |
| 16 LOEX6-S | 90° Elbow | Male O-ring Face Seal | 1 | na | Female 37° Flare Swivel | 1 | 90 Durometer Nitrile | Steel |
| 4 LOEX6-S | 90° Elbow | Male O-ring Face Seal | 1/4 | na | Female 37° Flare Swivel | 1/4 | 90 Durometer Nitrile | Steel |
| 6 LOEX6-S | 90° Elbow | Male O-ring Face Seal | 3/8 | na | Female 37° Flare Swivel | 3/8 | 90 Durometer Nitrile | Steel |
| 8 LOEX6-S | 90° Elbow | Male O-ring Face Seal | 1/2 | na | Female 37° Flare Swivel | 1/2 | 90 Durometer Nitrile | Steel |
| 10 BUHLO-S | Straight | Male O-ring Face Seal | 5/8 | na | Male Flareless Bite Type | 5/8 | 90 Durometer Nitrile | Steel |
| 12 BUHLO-S | Straight | Male O-ring Face Seal | 3/4 | na | Male Flareless Bite Type | 3/4 | 90 Durometer Nitrile | Steel |
| 16 BUHLO-S | Straight | Male O-ring Face Seal | 1 | na | Male Flareless Bite Type | 1 | 90 Durometer Nitrile | Steel |
| 6 BUHLO-S | Straight | Male O-ring Face Seal | 3/8 | na | Male Flareless Bite Type | 3/8 | 90 Durometer Nitrile | Steel |
| 6 BUHLO-S FKM | Straight | Male O-ring Face Seal | 3/8 | na | Male Flareless Bite Type | 3/8 | 90 Durometer Fluorocarbon | Steel |
| 8 BUHLO-S | Straight | Male O-ring Face Seal | 1/2 | na | Male Flareless Bite Type | 1/2 | 90 Durometer Nitrile | Steel |
| 10-14S LOHU86-S | Straight | Female Metric Flareless Swivel | na | 14S | Male O-ring Face Seal | 5/8 | 90 Durometer Nitrile | Steel |
| 10-15L LOHU86-S | Straight | Female Metric Flareless Swivel | na | 15S | Male O-ring Face Seal | 5/8 | 90 Durometer Nitrile | Steel |
| 10-16S LOHU86-S | Straight | Female Metric Flareless Swivel | na | 15L | Male O-ring Face Seal | 5/8 | 90 Durometer Nitrile | Steel |
| 12-18L LOHU86-S | Straight | Female Metric Flareless Swivel | na | 18L | Male O-ring Face Seal | 3/4 | 90 Durometer Nitrile | Steel |
| 12-20S LOHU86-S | Straight | Female Metric Flareless Swivel | na | 20S | Male O-ring Face Seal | 3/4 | 90 Durometer Nitrile | Steel |
| 16-22L LOHU86-S | Straight | Female Metric Flareless Swivel | na | 22L | Male O-ring Face Seal | 1 | 90 Durometer Nitrile | Steel |
| 16-25S LOHU86-S | Straight | Female Metric Flareless Swivel | na | 25S | Male O-ring Face Seal | 1 | 90 Durometer Nitrile | Steel |
| 4-6L LOHU86-S | Straight | Female Metric Flareless Swivel | na | 6L | Male O-ring Face Seal | 1/4 | 90 Durometer Nitrile | Steel |
| 4-6S LOHU86-S | Straight | Female Metric Flareless Swivel | na | 6S | Male O-ring Face Seal | 1/4 | 90 Durometer Nitrile | Steel |
| 4-8L LOHU86-S | Straight | Female Metric Flareless Swivel | na | 8L | Male O-ring Face Seal | 1/4 | 90 Durometer Nitrile | Steel |
| 4-8S LOHU86-S | Straight | Female Metric Flareless Swivel | na | 8S | Male O-ring Face Seal | 1/4 | 90 Durometer Nitrile | Steel |
| 6-10L LOHU86-S | Straight | Female Metric Flareless Swivel | na | 10L | Male O-ring Face Seal | 3/8 | 90 Durometer Nitrile | Steel |
| 6-10S LOHU86-S | Straight | Female Metric Flareless Swivel | na | 10S | Male O-ring Face Seal | 3/8 | 90 Durometer Nitrile | Steel |
| 8-12L LOHU86-S | Straight | Female Metric Flareless Swivel | na | 12L | Male O-ring Face Seal | 1/2 | 90 Durometer Nitrile | Steel |
| 8-12S LOHU86-S | Straight | Female Metric Flareless Swivel | na | 12S | Male O-ring Face Seal | 1/2 | 90 Durometer Nitrile | Steel |
| 10 XHBU-S | Straight | Male 37° Flare | 5/8 | na | Male Flareless Bite Type | 5/8 | na | Steel |
| 10 XHBU-SS | Straight | Male 37° Flare | 5/8 | na | Male Flareless Bite Type | 5/8 | na | Stainless Steel |
| 12 XHBU-S | Straight | Male 37° Flare | 3/4 | na | Male Flareless Bite Type | 3/4 | na | Steel |
| 12 XHBU-SS | Straight | Male 37° Flare | 3/4 | na | Male Flareless Bite Type | 3/4 | na | Stainless Steel |
| 16 XHBU-S | Straight | Male 37° Flare | 1 | na | Male Flareless Bite Type | 1 | na | Steel |
| 16 XHBU-SS | Straight | Male 37° Flare | 1 | na | Male Flareless Bite Type | 1 | na | Stainless Steel |
| 20 XHBU-S | Straight | Male 37° Flare | 1 1/4 | na | Male Flareless Bite Type | 1 1/4 | na | Steel |
| 20 XHBU-SS | Straight | Male 37° Flare | 1 1/4 | na | Male Flareless Bite Type | 1 1/4 | na | Stainless Steel |
| 24 XHBU-S | Straight | Male 37° Flare | 1 1/2 | na | Male Flareless Bite Type | 1 1/2 | na | Steel |
| 4 XHBU-S | Straight | Male 37° Flare | 1/4 | na | Male Flareless Bite Type | 1/4 | na | Steel |
| 4 XHBU-SS | Straight | Male 37° Flare | 1/4 | na | Male Flareless Bite Type | 1/4 | na | Stainless Steel |
| 6 XHBU-S | Straight | Male 37° Flare | 3/8 | na | Male Flareless Bite Type | 3/8 | na | Steel |
| 6 XHBU-SS | Straight | Male 37° Flare | 3/8 | na | Male Flareless Bite Type | 3/8 | na | Stainless Steel |
| 8 XHBU-S | Straight | Male 37° Flare | 1/2 | na | Male Flareless Bite Type | 1/2 | na | Steel |
| 8 XHBU-SS | Straight | Male 37° Flare | 1/2 | na | Male Flareless Bite Type | 1/2 | na | Stainless Steel |
| 10 XHBU2-S | Straight | Male 37° Flare | 5/8 | na | Male Flareless Bite Type Bulkhead | 5/8 | na | Steel |
| 12 XHBU2-S | Straight | Male 37° Flare | 3/4 | na | Male Flareless Bite Type Bulkhead | 3/4 | na | Steel |
| 16 XHBU2-S | Straight | Male 37° Flare | 1 | na | Male Flareless Bite Type Bulkhead | 1 | na | Steel |
| 4 XHBU2-S | Straight | Male 37° Flare | 1/4 | na | Male Flareless Bite Type Bulkhead | 1/4 | na | Steel |
| 4 XHBU2-SS | Straight | Male 37° Flare | 1/4 | na | Male Flareless Bite Type Bulkhead | 1/4 | na | Stainless Steel |
| 6 XHBU2-S | Straight | Male 37° Flare | 3/8 | na | Male Flareless Bite Type Bulkhead | 3/8 | na | Steel |
| 6 XHBU2-SS | Straight | Male 37° Flare | 3/8 | na | Male Flareless Bite Type Bulkhead | 3/8 | na | Stainless Steel |
| 8 XHBU2-S | Straight | Male 37° Flare | 1/2 | na | Male Flareless Bite Type Bulkhead | 1/2 | na | Steel |
| 8 XHBU2-SS | Straight | Male 37° Flare | 1/2 | na | Male Flareless Bite Type Bulkhead | 1/2 | na | Stainless Steel |
| 10-8XHMK46S | Straight | Male 37° Flare | 5/8 | na | Female BSPP 60° Cone Swivel | 1/2-14 | na | Steel |
| 12-16XHMK46S | Straight | Male 37° Flare | 3/4 | na | Female BSPP 60° Cone Swivel | 1-11 | na | Steel |
| 12XHMK46S | Straight | Male 37° Flare | 3/4 | na | Female BSPP 60° Cone Swivel | 3/4-14 | na | Steel |
| 16XHMK46S | Straight | Male 37° Flare | 1 | na | Female BSPP 60° Cone Swivel | 1-11 | na | Steel |
| 6-4XHMK46S | Straight | Male 37° Flare | 3/8 | na | Female BSPP 60° Cone Swivel | 1/4-19 | na | Steel |
| 6XHMK46S | Straight | Male 37° Flare | 3/8 | na | Female BSPP 60° Cone Swivel | 3/8-19 | na | Steel |
| 8-6XHMK46S | Straight | Male 37° Flare | 1/2 | na | Female BSPP 60° Cone Swivel | 3/8-19 | na | Steel |
| 8XHMK46S | Straight | Male 37° Flare | 1/2 | na | Female BSPP 60° Cone Swivel | 1/2-14 | na | Steel |
| 12-16XEMK46S | 90° Elbow | Male 37° Flare | 3/4 | na | Female BSPP 60° Cone Swivel | 1-11 | na | Steel |
| 12XEMK46S | 90° Elbow | Male 37° Flare | 3/4 | na | Female BSPP 60° Cone Swivel | 3/4-14 | na | Steel |
| 16XEMK46S | 90° Elbow | Male 37° Flare | 1 | na | Female BSPP 60° Cone Swivel | 1-11 | na | Steel |
| 6-4XEMK46S | 90° Elbow | Male 37° Flare | 3/8 | na | Female BSPP 60° Cone Swivel | 1/4-19 | na | Steel |
| 6XEMK46S | 90° Elbow | Male 37° Flare | 3/8 | na | Female BSPP 60° Cone Swivel | 3/8-19 | na | Steel |
| 8-6XEMK46S | 90° Elbow | Male 37° Flare | 1/2 | na | Female BSPP 60° Cone Swivel | 3/8-19 | na | Steel |
| 8XEMK46S | 90° Elbow | Male 37° Flare | 1/2 | na | Female BSPP 60° Cone Swivel | 1/2-14 | na | Steel |
| 10-8XEMK46S | 90° Elbow | Male 37° Flare | 5/8 | na | Female BSPP 60° Cone Swivel | 1/2-14 | na | Steel |
| 10-15L XHU86-S | Straight | Female Metric Flareless Swivel | na | 15L | Male 37° Flare | 5/8 | na | Steel |
| 10-16S XHU86-S | Straight | Female Metric Flareless Swivel | na | 16S | Male 37° Flare | 5/8 | na | Steel |
| 12-18L XHU86-S | Straight | Female Metric Flareless Swivel | na | 18L | Male 37° Flare | 3/4 | na | Steel |
| 12-20S XHU86-S | Straight | Female Metric Flareless Swivel | na | 20S | Male 37° Flare | 3/4 | na | Steel |
| 16-22L XHU86-S | Straight | Female Metric Flareless Swivel | na | 22L | Male 37° Flare | 1 | na | Steel |
| 16-25S XHU86-S | Straight | Female Metric Flareless Swivel | na | 25S | Male 37° Flare | 1 | na | Steel |
| 16-28L XHU86-S | Straight | Female Metric Flareless Swivel | na | 28L | Male 37° Flare | 1 | na | Steel |
| 4-6L XHU86-S | Straight | Female Metric Flareless Swivel | na | 6L | Male 37° Flare | 1/4 | na | Steel |
| 4-6S XHU86-S | Straight | Female Metric Flareless Swivel | na | 6S | Male 37° Flare | 1/4 | na | Steel |
| 6-10L XHU86-S | Straight | Female Metric Flareless Swivel | na | 10L | Male 37° Flare | 3/8 | na | Steel |
| 6-10S XHU86-S | Straight | Female Metric Flareless Swivel | na | 10S | Male 37° Flare | 3/8 | na | Steel |
| 6-8L XHU86-S | Straight | Female Metric Flareless Swivel | na | 8L | Male 37° Flare | 3/8 | na | Steel |
| 6-8S XHU86-S | Straight | Female Metric Flareless Swivel | na | 8S | Male 37° Flare | 3/8 | na | Steel |
| 8-12L XHU86-S | Straight | Female Metric Flareless Swivel | na | 12L | Male 37° Flare | 1/2 | na | Steel |
| 8-12S XHU86-S | Straight | Female Metric Flareless Swivel | na | 12S | Male 37° Flare | 1/2 | na | Steel |