CoolTherm® MD-140 SP Conductive Adhesive | Product Series

Filter by

    No filters selected

Trade Name

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
CoolTherm® MD-140 SP Conductive Adhesive

CoolTherm® MD-140 SP Conductive Adhesive

CoolTherm® MD-140 SP (Small Particle) silver-filled conductive adhesive offers excellent thermal conductivity. It is designed for use in thermally demanding die attach applications. It is low stress, making it suitable for use with large die.

Technical Specifications

  • Color: Silver Paste
  • Dynamic Viscosity: 34000 cP @ 25°C
  • Specific Gravity: 3.7
  • Cure Time: 5 to 10 min @ 120°C, 3 to 5 min @ 150°C, 1 to 3 min @ 180°C
  • Thermal Conductivity: 12 W/m-K
Safety Warning

Full Product Description

CoolTherm® MD-140 SP (Small Particle) silver-filled conductive adhesive offers excellent thermal conductivity. It is designed for use in thermally demanding die attach applications such as microprocessor, power semiconductor and VLSI assembly. CoolTherm MD-140 SP adhesive is low stress, making it suitable for use with large die.


CoolTherm MD-140 SP adhesive provides excellent adhesion to a wide variety of surfaces including silicon, silver, gold and copper. Low ionic levels make it ideally suited for demanding semiconductor and hybrid assembly applications.


Features and Benefits:

• Convenient – provides a working life of up to 72 hours after loading a syringe into the dispensing equipment at room temperature.

• Excellent Dispensability – allows high-speed, accurate syringe dispensing of fine dots or lines; can be used with time/pressure, positive displacement or linear dispense heads.

• Fast Cure – rapidly cures at 150°C and 180°C.


Shelf Life/Storage:

Shelf life is six months when stored at -40°C in original, unopened container. Syringe must be maintained at -40°C in a vertical (upright) position with the dispense tip facing down. Do not store syringe on its side (horizontally).

This material is shipped and stored frozen. Consult handling instructions for thawing.

Related Documents

×
Products Trade Name
CoolTherm MD-140 SP CoolTherm MD-140 SP Conductive Adhesive

C19159
1A0MGR