Cryogenic Pressure Regulator | Product Series

Filter by

    No filters selected

Diameter Nominal (DN)

Pressure Range (bar)

Body Material

Inlet Port Size (inch)

Inlet Connection

Outlet 1 Port Size (inch)

Outlet Port Connection 1

Outlet 2 Port Size (inch)

Outlet Port Connection 2

Pressure Range (psi)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Cryogenic Pressure Regulator

Cryogenic Pressure Regulator

The Parker Bestobell cryogenic pressure regulator (Cryoreg) is designed for use in static or transportable storage tanks. It offers pressure build up regulator, economiser valve and thermal relief functions in one valve.

Technical Specifications

  • Diameter: DN15 nom
  • Inlet Port Size: 1/2 inch, 1 inch, 1-1/4 inch
  • Inlet Connection Size: BSP-PL c/w 60° Cone, NPT Female, NB x Butt Weld Schedule 10
  • Outlet Port 1 Size: BSP-PL c/w 60° Cone, NPT Female, NB x Butt Weld Schedule 10
  • Outlet Connection Size: 3/8 inch, 1/2 inch, 3/4 inch
  • Outlet Port 2 Size: BSP-PL c/w 60° Cone, NPT Female, NB x Butt Weld Schedule 10
  • Thread Size: 1-1/4 inch
  • Pressure Rating: 22 to 73 psi, 58 to 174 psi, 145 to 363 psi, 1.5 to 5 bar, 4 to 12 bar, 10 to 25 bar
  • Body Material: Bronze
  • Minimum Operating Temperature: -196 °C
  • Maximum Operating Temperature: 65 °C
  • Weight: 3.5 kg
Safety Warning

Full Product Description

The Parker Bestobell cryogenic pressure regulator (also known as Cryoreg)  is used to regulate pressure of storage vessels, including static and transportable tanks. It features combined pressure build-up, regulator and economiser regulation functions within one valve.

This includes:

• Pressure build up regulator
• Economiser valve
• Thermal relief on two of the ports

Its unique three-in-one capability results in simpler pipework and fewer joints, therefore reducing the risk of leakage. It also offers an ‘easy adjust’ pressure regulation function therefore easing installation. Its high flow characteristics allow for closer control of tank pressure and quicker filling and emptying of the tank.
Cryoreg is designed to fit downstream of the pressure build-up coil and therefore controls the gaseous flow during the pressure build up phase of its operation.  The valve operation is such that it maintains a system pressure on a container or storage unit during transfer of gas from the trailer to a storage unit or vice versa. Pressure must be maintained to allow flow to occur at desired rates during transfer.


Markets:
• Industrial gas and LNG

Features / Benefits:
• Combined pressure build-up, regulator and economiser functions
• Simpler pipework and fewer joints, reducing risk of leakage
• High flow characteristics
• Closer control of tank pressure and quicker tank filling and emptying
• Single adjustment for all functions
• Simpler tank setting
• High accuracy/low deadband
• Higher tank pressure for reduced boil-off in pipelines
• Ball check fitted to economiser outlet
• Prevents backflow of liquid or gas

Applications:
• Pressure regulation on storage vessels, including static and transportable tanks

Related Documents

×
Products Diameter Nominal (DN) Pressure Range (bar) Body Material Inlet Port Size (inch) Inlet Connection Outlet 1 Port Size (inch) Outlet Port Connection 1 Outlet 2 Port Size (inch) Outlet Port Connection 2 Pressure Range (psi)
CKDN15JJH1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/8 NPT Male 22-58
CKDN15JJH2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/8 NPT Male 59-145
CKDN15JJH3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/8 NPT Male 146-363
CKDN15JJJ1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NPT Male 1/2 NPT Male 22-58
CKDN15JJJ2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NPT Male 1/2 NPT Male 59-145
CKDN15JJJ3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NPT Male 1/2 NPT Male 146-363
CKDN15JJK1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/4 NPT Male 22-58
CKDN15JJK2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/4 NPT Male 59-145
CKDN15JJK3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/4 NPT Male 146-363
CKDN15JJL1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15JJL2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15JJL3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15JJM1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15JJM2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15JJM3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15JMH1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15JMH2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15JMH3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15JMJ1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15JMJ2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15JMJ3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15JMK1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15JMK2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15JMK3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15JML1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15JML2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15JML3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15JMM1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15JMM2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15JMM3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15JPH1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15JPH2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15JPH3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15JPJ1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15JPJ2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15JPJ3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15JPK1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15JPK2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15JPK3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15JPL1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15JPL2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15JPL3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15JPM1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15JPM2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15JPM3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15JRH1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NPT Male 3/8 NPT Male 22-58
CKDN15JRH2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NPT Male 3/8 NPT Male 59-145
CKDN15JRH3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NPT Male 3/8 NPT Male 146-363
CKDN15JRJ1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NPT Male 1/2 NPT Male 22-58
CKDN15JRJ2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NPT Male 1/2 NPT Male 59-145
CKDN15JRJ3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NPT Male 1/2 NPT Male 146-363
CKDN15JRK1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NPT Male 3/4 NPT Male 22-58
CKDN15JRK2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NPT Male 3/4 NPT Male 59-145
CKDN15JRK3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NPT Male 3/4 NPT Male 146-363
CKDN15JRL1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15JRL2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15JRL3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15JRM1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15JRM2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15JRM3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15JTH1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 22-58
CKDN15JTH2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 59-145
CKDN15JTH3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 146-363
CKDN15JTJ1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 22-58
CKDN15JTJ2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 59-145
CKDN15JTJ3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 146-363
CKDN15JTK1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 22-58
CKDN15JTK2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 59-145
CKDN15JTK3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 146-363
CKDN15JTL1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15JTL2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15JTL3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15JTM1 DN15 1.5-4.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15JTM2 DN15 4.1-10.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15JTM3 DN15 10.1-25.0 Bronze 1/2 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15MJH1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 3/8 NPT Male 22-58
CKDN15MJH2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 3/8 NPT Male 59-145
CKDN15MJH3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 3/8 NPT Male 146-363
CKDN15MJJ1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 22-58
CKDN15MJJ2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 59-145
CKDN15MJJ3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 146-363
CKDN15MJK1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 22-58
CKDN15MJK2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 59-145
CKDN15MJK3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 146-363
CKDN15MJL1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15MJL2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15MJL3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15MJM1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15MJM2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15MJM3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15MMH1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15MMH2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15MMH3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15MMJ1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15MMJ2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15MMJ3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15MMK1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15MMK2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15MMK3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15MML1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15MML2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15MML3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15MMM1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15MMM2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15MMM3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15MPH1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15MPH2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15MPH3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15MPJ1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15MPJ2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15MPJ3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15MPK1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15MPK2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15MPK3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15MPL1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15MPL2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15MPL3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15MPM1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15MPM2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15MPM3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15MRH1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/8 NPT Male 22-58
CKDN15MRH2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/8 NPT Male 59-145
CKDN15MRH3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/8 NPT Male 146-363
CKDN15MRJ1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NPT Male 22-58
CKDN15MRJ2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NPT Male 59-145
CKDN15MRJ3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NPT Male 146-363
CKDN15MRK1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/4 NPT Male 22-58
CKDN15MRK2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/4 NPT Male 59-145
CKDN15MRK3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/4 NPT Male 146-363
CKDN15MRL1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15MRL2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15MRL3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15MRM1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15MRM2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15MRM3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15MTH1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 22-58
CKDN15MTH2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 59-145
CKDN15MTH3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 146-363
CKDN15MTJ1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 22-58
CKDN15MTJ2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 59-145
CKDN15MTJ3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 146-363
CKDN15MTK1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 22-58
CKDN15MTK2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 59-145
CKDN15MTK3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 146-363
CKDN15MTL1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15MTL2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15MTL3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15MTM1 DN15 1.5-4.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15MTM2 DN15 4.1-10.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15MTM3 DN15 10.1-25.0 Bronze 1/2 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15PJH1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 22-58
CKDN15PJH2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 59-145
CKDN15PJH3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 146-363
CKDN15PJJ1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 22-58
CKDN15PJJ2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 59-145
CKDN15PJJ3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NPT Male 146-363
CKDN15PJK1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 22-58
CKDN15PJK2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 59-145
CKDN15PJK3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 146-363
CKDN15PJL1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15PJL2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15PJL3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15PJM1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15PJM2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15PJM3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15PMH1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15PMH2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15PMH3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15PMJ1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15PMJ2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15PMJ3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15PMK1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15PMK2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15PMK3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15PML1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15PML2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15PML3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15PMM1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15PMM2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15PMM3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15PPH1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15PPH2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15PPH3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15PPJ1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15PPJ2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15PPJ3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15PPK1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15PPK2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15PPK3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15PPL1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15PPL2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15PPL3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15PPM1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15PPM2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15PPM3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15PRH1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/8 NPT Male 22-58
CKDN15PRH2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/8 NPT Male 59-145
CKDN15PRH3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/8 NPT Male 146-363
CKDN15PRJ1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NPT Male 22-58
CKDN15PRJ2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NPT Male 59-145
CKDN15PRJ3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NPT Male 146-363
CKDN15PRK1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/4 NPT Male 22-58
CKDN15PRK2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/4 NPT Male 59-145
CKDN15PRK3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/4 NPT Male 146-363
CKDN15PRL1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15PRL2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15PRL3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15PRM1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15PRM2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15PRM3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15PTH1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 22-58
CKDN15PTH2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 59-145
CKDN15PTH3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 146-363
CKDN15PTJ1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 22-58
CKDN15PTJ2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 59-145
CKDN15PTJ3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 146-363
CKDN15PTK1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 22-58
CKDN15PTK2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 59-145
CKDN15PTK3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 146-363
CKDN15PTL1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15PTL2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15PTL3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15PTM1 DN15 1.5-4.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15PTM2 DN15 4.1-10.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15PTM3 DN15 10.1-25.0 Bronze 1 NB x Butt Weld Schedule 10 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15RJH1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NPT Male 3/8 NPT Male 22-58
CKDN15RJH2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NPT Male 3/8 NPT Male 59-145
CKDN15RJH3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NPT Male 3/8 NPT Male 146-363
CKDN15RJJ1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NPT Male 1/2 NPT Male 22-58
CKDN15RJJ2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NPT Male 1/2 NPT Male 59-145
CKDN15RJJ3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NPT Male 1/2 NPT Male 146-363
CKDN15RJK1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NPT Male 3/4 NPT Male 22-58
CKDN15RJK2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NPT Male 3/4 NPT Male 59-145
CKDN15RJK3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NPT Male 3/4 NPT Male 146-363
CKDN15RJL1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15RJL2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15RJL3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15RJM1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15RJM2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15RJM3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15RMH1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15RMH2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15RMH3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15RMJ1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15RMJ2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15RMJ3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15RMK1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15RMK2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15RMK3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15RML1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15RML2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15RML3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15RMM1 DN15 1.5-4.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15RMM2 DN15 4.1-10.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15RMM3 DN15 10.1-25.0 Bronze 1 NPT Male 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15RPH1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15RPH2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15RPH3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15RPJ1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15RPJ2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15RPJ3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15RPK1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15RPK2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15RPK3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15RPL1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15RPL2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15RPL3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15RPM1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15RPM2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15RPM3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15RRH1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NPT Male 3/8 NPT Male 22-58
CKDN15RRH2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NPT Male 3/8 NPT Male 59-145
CKDN15RRH3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NPT Male 3/8 NPT Male 146-363
CKDN15RRJ1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NPT Male 1/2 NPT Male 22-58
CKDN15RRJ2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NPT Male 1/2 NPT Male 59-145
CKDN15RRJ3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NPT Male 1/2 NPT Male 146-363
CKDN15RRK1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NPT Male 3/4 NPT Male 22-58
CKDN15RRK2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NPT Male 3/4 NPT Male 59-145
CKDN15RRK3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NPT Male 3/4 NPT Male 146-363
CKDN15RRL1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15RRL2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15RRL3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15RRM1 DN15 1.5-4.0 Bronze 1 NPT Male 1 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15RRM2 DN15 4.1-10.0 Bronze 1 NPT Male 1 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15RRM3 DN15 10.1-25.0 Bronze 1 NPT Male 1 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15RTH1 DN15 1.5-4.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 22-58
CKDN15RTH2 DN15 4.1-10.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 59-145
CKDN15RTH3 DN15 10.1-25.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 146-363
CKDN15RTJ1 DN15 1.5-4.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 22-58
CKDN15RTJ2 DN15 4.1-10.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 59-145
CKDN15RTJ3 DN15 10.1-25.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 146-363
CKDN15RTK1 DN15 1.5-4.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 22-58
CKDN15RTK2 DN15 4.1-10.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 59-145
CKDN15RTK3 DN15 10.1-25.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 146-363
CKDN15RTL1 DN15 1.5-4.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15RTL2 DN15 4.1-10.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15RTL3 DN15 10.1-25.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15RTM1 DN15 1.5-4.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15RTM2 DN15 4.1-10.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15RTM3 DN15 10.1-25.0 Bronze 1 NPT Male 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15TJH1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/8 NPT Male 22-58
CKDN15TJH2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/8 NPT Male 59-145
CKDN15TJH3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/8 NPT Male 146-363
CKDN15TJJ1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 1/2 NPT Male 22-58
CKDN15TJJ2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 1/2 NPT Male 59-145
CKDN15TJJ3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 1/2 NPT Male 146-363
CKDN15TJK1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/4 NPT Male 22-58
CKDN15TJK2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/4 NPT Male 59-145
CKDN15TJK3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/4 NPT Male 146-363
CKDN15TJL1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15TJL2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15TJL3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15TJM1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15TJM2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15TJM3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15TMH1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15TMH2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15TMH3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15TMJ1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15TMJ2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15TMJ3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15TMK1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15TMK2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15TMK3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15TML1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15TML2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15TML3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15TMM1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15TMM2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15TMM3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15TPH1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/8 NPT Male 22-58
CKDN15TPH2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/8 NPT Male 59-145
CKDN15TPH3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/8 NPT Male 146-363
CKDN15TPJ1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 1/2 NPT Male 22-58
CKDN15TPJ2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 1/2 NPT Male 59-145
CKDN15TPJ3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 1/2 NPT Male 146-363
CKDN15TPK1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/4 NPT Male 22-58
CKDN15TPK2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/4 NPT Male 59-145
CKDN15TPK3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/4 NPT Male 146-363
CKDN15TPL1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15TPL2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15TPL3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15TPM1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15TPM2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15TPM3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NB x Butt Weld Schedule 10 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15TRH1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/8 NPT Male 22-58
CKDN15TRH2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/8 NPT Male 59-145
CKDN15TRH3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/8 NPT Male 146-363
CKDN15TRJ1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 1/2 NPT Male 22-58
CKDN15TRJ2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 1/2 NPT Male 59-145
CKDN15TRJ3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 1/2 NPT Male 146-363
CKDN15TRK1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/4 NPT Male 22-58
CKDN15TRK2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/4 NPT Male 59-145
CKDN15TRK3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/4 NPT Male 146-363
CKDN15TRL1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15TRL2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15TRL3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15TRM1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15TRM2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15TRM3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1 NPT Male 1/2 NB x Butt Weld Schedule 10 146-363
CKDN15TTH1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 22-58
CKDN15TTH2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 59-145
CKDN15TTH3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/8 NPT Male 146-363
CKDN15TTJ1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 22-58
CKDN15TTJ2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 59-145
CKDN15TTJ3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 1/2 NPT Male 146-363
CKDN15TTK1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 22-58
CKDN15TTK2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 59-145
CKDN15TTK3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/4 NPT Male 146-363
CKDN15TTL1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 22-58
CKDN15TTL2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 59-145
CKDN15TTL3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 3/4 BSP-PL c/w 60° Cone 146-363
CKDN15TTM1 DN15 1.5-4.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 22-58
CKDN15TTM2 DN15 4.1-10.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 59-145
CKDN15TTM3 DN15 10.1-25.0 Bronze 1-1/4 BSP-PL c/w 60° Cone 1-1/4 BSP-PL c/w 60° Cone 1/2 NB x Butt Weld Schedule 10 146-363

C19159
687475