Directional Control Valve with Inductive Position Control - Series D3W | #D3W001KNJWI4N


LOADING IMAGES
D3W001KNJWI4N
Click to View CAD Model

Directional Control Valve with Inductive Position Control - Series D3W | #D3W001KNJWI4N

The NG10 direct operated directional control valve series D3W with inductive position control provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop. It is typically used in safety relevant applications.


Technical Specifications

  • Spool Code: 001
  • Spool Position: 2 positions, spring offset in position 0, operated in position b
  • Seal Material: NBR
  • Input Voltage: 24 V DC
  • Solenoid Option: With manual override
  • Position Control Type: Start position monitored side A
  • Product Series: Directional Control Valve
  • Actuation Type: Solenoid
  • Operation Type: Direct
  • Mounting Type: Subplate
  • Mounting Position: Unrestricted, Preferably Horizontal
  • Port Connection: NG10 / CETOP 05
  • Function: 3-way
  • Maximum Operating Pressure: P, A, B: 350 bar, T: 210 bar
  • Maximum Flow Rate: 150 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Seal Material: NBR
  • For Fluid Type: Hydraulic Oil
  • Weight: 5.2 kg
  • Body Material: Cast Iron
Safety Warning

Item Information

Parker's NG10 direct operated directional control valve series D3W with inductive position control provides high functional limits up to 150 l/min in combination with a low, energy saving pressure drop. This on/off valve is typically used in safety relevant applications. It complies with the machinery directive 2006/42/EG for use as clamping valve according to EN 201:2010. The start or the end position can be monitored. The fail-safe position of the directional valve during power failure is the spring offset position.

Markets:
• Industrial
• Molding

Features/Benefits:
• High functional limits – low forces resulting in safe operation also at high flow rates
• Low pressure drop – resulting in low energy losses in operation
• Wide product offering – many different options – all valves from one single source
• Short delivery time – no warehousing necessary

Applications:
• All types of safety relevant applications
• Injection molding (safety component according to machinery directive 2006/42/EG)

Attention:
The adjustment of the position control is factory set and sealed. Replacement and repairs can only be undertaken by Parker.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687478