D4A020N - Single Pilot Operated, Pilot to Open Check Valves | ParkerGB

Single Pilot Operated, Pilot to Open Check Valves | #D4A020N

Click to View CAD Model

Single Pilot Operated, Pilot to Open Check Valves | #D4A020N

REGIONAL - Parker’s P.O. check valve assemblies allow flow up to 150 lpm (40 gpm) with pressures up to 420 bar (6,000 psi). Return flow can be enable by an external pilot supply, which shifts the internal poppet into an open position.


Technical Specifications

  • Maximum Flow Rate: 8 GAL/MIN, 30 L/MIN
  • Cracking Pressure: 72 PSI, 5 BAR
  • Seal Material: Nitrile
  • Division: Mobile Hydraulic Systems Division Europe
  • Maximum Flow Rate: 8 gal/min, 30 L/min
  • Cracking Pressure: 72 psi, 5 bar
  • Leak Rate: 3 drops/min @ 6000 Psi (420 bar)
  • Seal Material: Nitrile
  • Actuation Type: Pilot Operated
  • Flow Rate: 4.2 gal/min @ 100 Psi (7 bar) Nominal, 16 L/min @ 100 Psi (7 bar) Nominal
  • Maximum Operating Pressure: 6000 psi, 420 bar
  • Maximum Inlet Pressure Rating: 6000 psi, 420 bar
  • Cavity Size: 53-1
  • Function: Single Pilot to Open Check
  • Flow Direction: 2-1 Free Flow
  • Weight: 0.14 lb, 0.07 kg
  • Pilot Pressure Ratio: 4:1
  • Pilot Location: 3
  • For Fluid Type: Mineral-based Hydraulic Fluids, Synthetic Hydraulic Fluids
  • Maximum Kinematic Viscosity: 45-2000 SSU (6 to 420 cSt)
  • Filter Efficiency Rating: ISO 4406 18/16/13, SAE Class 4
  • Valve Material: Steel (all parts), Hardened Steel (all operating parts)
  • Installation Torque: 30 lb-ft, 40 Nm
  • Operating Temperature: -30 to 250 °F, -34 to 121 °C
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: -30 °F, -34 °C
  • Body Material: n/a
Safety Warning

Item Information

Parker’s reliable pilot piston style P.O. check valves are designed for critical applications where safety and load holding is required and flows from 19 to 150 lpm (5 to 40 gpm) and pressures up to 420 bar (6,000 psi) are needed. These valves are available with pilot supply to either the 1st port or 3rd port depending on circuit need, and are generally used in conjunction with linear actuators across several markets within mobile or industrial hydraulics, such as aerials, material handling, and construction where durable and low leak valves are necessary to keep the machinery and operators safe.

Markets:
• Aerial
• Construction
• Material Handling
• Miscellaneous Mobile

Features/Benefits:
• Spherical poppet for low leakage
• Hardened precision ground parts for durability
• “D”-Ring design eliminates back-up rings
• Optional sealed pilot piston

Applications:
• Load holding without fine metering

Additional Technical Insight:
Pilot operated check valves, also known as P.O. checks, are used to lock a cylinder in a holding position with minimal leakage or drift. P.O. check valves that can be opened to allow flow in the reverse direction with an external signal to the pilot port. The valves work best when used in conjunction with a control valve that vents the valve ports to tank when centered. Pilot pressure to open the checks for reverse flow is a ratio of the holding pressure, and are typically 3:1 or 4:1. A 3:1 ratio with a 3000psi load requires a 1000psi signal to the pilot port.

Read More Show Less

CAD Drawings + Files


Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687505