Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V | Product Series

Filter by

    No filters selected

Actuation Type

Port Connection

Opening Pressure Ratio

Seal Material

Operation Type

Options

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V

Direct Operated / Hydraulically Pilot Operated Check Valve - Series C4V

Parker direct operated and hydraulically pilot operated check valves series C4V are robust and almost universally applicable. They are equipped with a leak-free seat cartridge.

Technical Specifications

  • Maximum Operating Pressure: 350 bar
  • Maximum Flow Rate: 150 to 450 L/min
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -20 °C
  • Body Material: Cast iron
  • Connection Size: N/A
  • Connection Type: ISO 5781
  • Flow Direction: A to B, pressurization of X enables flow from B to A
  • Mounting Type: Subplate mounting
  • Product Series: Check valve
  • Weight: NG10: 2.8, NG25: 4.6, NG32: 6.1 kg
  • Configuration: Direct operated, Hydraulically pilot operated
  • Seal Material: FPM, NBR
  • Actuation Type: Hydraulically
  • Cracking Pressure: Depending on spring and flow direction, 0.3 to 9.0 bar
Safety Warning

Full Product Description

The direct operated and hydraulically pilot operated check valves series C4V are proven components of Parker's check valve product range which ensure a leak-free blocking of the flow. The robust valves are almost universally applicable and provide numerous options.

Markets:
• Industrial

Features/Benefits:
• Versatile - useable for numerous applications
• Proven, robust design - ensures reliable operation
• Good price-performance ratio - fast return of investment
• Short delivery times - no warehousing necessary
• 3 sizes: NG10, NG25, NG32
• Leak-free seat type cartridge
• Max. pressure 350 bar
• Optionally with position control (pilot operated version)

Applications:
• Suitable for general hydraulic applications

Function C4V direct operated
Direct operated check valves C4V allow free flow from A to B. The counter direction is blocked. The C4V series are equipped with a leak-free seat type cartridge.

The pressure arising in port A lifts the poppet from the valve seat and releases the flow to B. In the counter direction, the spring and the pressure on top of the cartridge hold the poppet onto the seat and block the flow.

Function C4V pilot operated
Hydraulically pilot operated check valves series C4V also allow free flow from A to B, the counter-flow direction is blocked. When pressure is applied to control port X, the ring chamber flow from B to A is released. Up to four different pilot control ratios are available.

When no pressure is applied to the X-port, the flow from B to A is blocked, because the pressure in B is also in effect on top of the poppet. Pressurizing the X port relieves the area on top of the poppet to the drain port and allows flow from B to A. The seat design of the valve provides leak-free separation of port A and B in the closed position.

Hydraulically pilot operated valves with position control are available on request.

Related Documents

×
Products Actuation Type Port Connection Opening Pressure Ratio Seal Material Operation Type Options
016-89161-0 Directly NG10 / CETOP 05 omit NBR Direct Standard
016-88954-0 Directly NG10 / CETOP 05 omit NBR Direct Standard
C4V03-5302B5 Directly NG10 / CETOP 05 omit FPM Direct Standard
016-88955-0 Directly NG10 / CETOP 05 omit NBR Direct Standard
016-89409-0 Directly NG10 / CETOP 05 omit FPM Direct Standard
016-88956-0 Directly NG10 / CETOP 05 omit NBR Direct Standard
016-39688-0 Directly NG10 / CETOP 05 omit FPM Direct Standard
016-89174-0 Directly NG10 / CETOP 05 omit NBR Direct Standard
016-88957-0 Directly NG10 / CETOP 05 omit NBR Direct Standard
016-88965-0 Directly NG25 / CETOP 08 omit NBR Direct Standard
016-88965-5 Directly NG25 / CETOP 08 omit FPM Direct Standard
016-89138-0 Directly NG32 / CETOP 10 omit NBR Direct Standard
016-96720-0 Directly NG32 / CETOP 10 omit FPM Direct Standard
016-88976-0 Directly NG32 / CETOP 10 omit NBR Direct Standard
016-89016-0 Directly NG32 / CETOP 10 omit FPM Direct Standard
016-39765-0 Directly NG32 / CETOP 10 omit NBR Direct Standard
016-89162-0 Directly NG32 / CETOP 10 omit NBR Direct Standard
026-95195-0 Hydraulically NG10 / CETOP 05 1:1 NBR Pilot Standard
026-95195-5 Hydraulically NG10 / CETOP 05 1:1 FPM Pilot Standard
C4V03-5914B1 Hydraulically NG10 / CETOP 05 1:1 NBR Pilot Standard
C4V03-5916B1 Hydraulically NG10 / CETOP 05 1:1 NBR Pilot Standard
016-88568-0 Hydraulically NG10 / CETOP 05 3:1 NBR Pilot Standard
016-88568-5 Hydraulically NG10 / CETOP 05 3:1 FPM Pilot Standard
016-88853-0 Hydraulically NG10 / CETOP 05 3:1 NBR Pilot Standard
016-88853-5 Hydraulically NG10 / CETOP 05 3:1 FPM Pilot Standard
016-89575-0 Hydraulically NG10 / CETOP 05 3:1 NBR Pilot Standard
C4V03-5936B5 Hydraulically NG10 / CETOP 05 3:1 FPM Pilot Standard
016-88569-0 Hydraulically NG10 / CETOP 05 8:1 NBR Pilot Standard
016-89004-0 Hydraulically NG10 / CETOP 05 8:1 NBR Pilot Standard
016-88570-0 Hydraulically NG10 / CETOP 05 8:1 NBR Pilot Standard
016-88719-0 Hydraulically NG10 / CETOP 05 10:1 NBR Pilot Standard
016-89202-0 Hydraulically NG10 / CETOP 05 10:1 NBR Pilot Standard
016-88571-0 Hydraulically NG10 / CETOP 05 10:1 NBR Pilot Standard
026-24346-0 Hydraulically NG25 / CETOP 08 1:1 NBR Pilot Standard
C4V06-5912B5 Hydraulically NG25 / CETOP 08 1:1 FPM Pilot Standard
016-96446-0 Hydraulically NG25 / CETOP 08 1:1 NBR Pilot Standard
C4V06-5916B1 Hydraulically NG25 / CETOP 08 1:1 NBR Pilot Standard
016-88588-0 Hydraulically NG25 / CETOP 08 3:1 NBR Pilot Standard
016-88588-5 Hydraulically NG25 / CETOP 08 3:1 FPM Pilot Standard
016-88970-0 Hydraulically NG25 / CETOP 08 3:1 NBR Pilot Standard
016-88970-5 Hydraulically NG25 / CETOP 08 3:1 FPM Pilot Standard
016-89826-0 Hydraulically NG25 / CETOP 08 3:1 NBR Pilot Standard
016-98147-0 Hydraulically NG25 / CETOP 08 3:1 FPM Pilot Standard
016-88589-0 Hydraulically NG25 / CETOP 08 8:1 NBR Pilot Standard
C4V06-5982B5 Hydraulically NG25 / CETOP 08 8:1 FPM Pilot Standard
016-89580-0 Hydraulically NG25 / CETOP 08 8:1 NBR Pilot Standard
C4V06-5984B5 Hydraulically NG25 / CETOP 08 8:1 FPM Pilot Standard
016-88590-0 Hydraulically NG25 / CETOP 08 8:1 NBR Pilot Standard
016-88699-0 Hydraulically NG25 / CETOP 08 10:1 NBR Pilot Standard
016-89203-0 Hydraulically NG25 / CETOP 08 10:1 NBR Pilot Standard
C4V06-5994B5 Hydraulically NG25 / CETOP 08 10:1 FPM Pilot Standard
016-88725-0 Hydraulically NG25 / CETOP 08 10:1 NBR Pilot Standard
016-88591-0 Hydraulically NG25 / CETOP 08 10:1 FPM Pilot Standard
C4V06-59F2B1013 Hydraulically NG25 / CETOP 08 3:1, position control incl. amplifier NBR Pilot Position control with protection
C4V06-59F6B1 Hydraulically NG25 / CETOP 08 3:1, position control incl. amplifier NBR Pilot Standard
026-55675-0 Hydraulically NG25 / CETOP 08 8:1, position control incl. amplifier NBR Pilot Standard
016-98455-0 Hydraulically NG25 / CETOP 08 10:1, position control incl. amplifier NBR Pilot Standard
026-70970-0 Hydraulically NG32 / CETOP 10 1:1 NBR Pilot Standard
016-88599-0 Hydraulically NG32 / CETOP 10 3:1 NBR Pilot Standard
C4V10-5932B5 Hydraulically NG32 / CETOP 10 3:1 FPM Pilot Standard
016-88977-0 Hydraulically NG32 / CETOP 10 3:1 NBR Pilot Standard
C4V10-5934B5 Hydraulically NG32 / CETOP 10 3:1 FPM Pilot Standard
016-88598-0 Hydraulically NG32 / CETOP 10 3:1 NBR Pilot Standard
C4V10-5936B5 Hydraulically NG32 / CETOP 10 3:1 FPM Pilot Standard
016-88600-0 Hydraulically NG32 / CETOP 10 3:1 NBR Pilot Standard
016-88601-0 Hydraulically NG32 / CETOP 10 8:1 NBR Pilot Standard
016-88602-0 Hydraulically NG32 / CETOP 10 8:1 FPM Pilot Standard
016-94361-0 Hydraulically NG32 / CETOP 10 8:1 NBR Pilot Standard
016-88701-0 Hydraulically NG32 / CETOP 10 10:1 NBR Pilot Standard
016-94728-0 Hydraulically NG32 / CETOP 10 10:1 NBR Pilot Standard
016-88603-0 Hydraulically NG32 / CETOP 10 10:1 NBR Pilot Standard
016-88966-0 Directly NG25 / CETOP 08 omit NBR Direct Standard
016-89165-0 Directly NG25 / CETOP 08 omit FPM Direct Standard
016-89141-0 Directly NG25 / CETOP 08 omit NBR Direct Standard
016-88967-0 Directly NG25 / CETOP 08 omit FPM Direct Standard
016-88968-0 Directly NG25 / CETOP 08 omit NBR Direct Standard
016-94516-0 Directly NG25 / CETOP 08 omit FPM Direct Standard
016-39775-0 Directly NG25 / CETOP 08 omit NBR Direct Standard
016-94420-0 Directly NG25 / CETOP 08 omit NBR Direct Standard
016-94420-5 Directly NG25 / CETOP 08 omit FPM Direct Standard
016-89063-0 Directly NG32 / CETOP 10 omit NBR Direct Standard
016-88975-0 Directly NG32 / CETOP 10 omit NBR Direct Standard
C4V10-5302B5 Directly NG32 / CETOP 10 omit FPM Direct Standard
C4V06-5992B5 Hydraulically NG25 / CETOP 08 10:1 FPM Pilot Standard
C4V10-5992B5 Hydraulically NG32 / CETOP 10 10:1 FPM Pilot Standard
C4V10-59G2B1 Hydraulically NG32 / CETOP 10 8:1, position control incl. amplifier NBR Pilot Standard
C4V10-5306B5 Directly NG32 / CETOP 10 omit FPM Direct Standard
C4V06-59L2B1 Hydraulically NG25 / CETOP 08 3:1, position control incl. amplifier NBR Pilot Standard
C4V10-59M2B1     Hydraulically NG32 / CETOP 10 8:1, position control incl. amplifier NBR Pilot Standard
C4V10-5912B1 Hydraulically NG32 / CETOP 10 1:1 NBR Pilot Standard
C4V06-59L6B1 Hydraulically NG25 / CETOP 08 3:1, position control incl. amplifier NBR Pilot Standard
C4V06-59M2B1 Hydraulically NG25 / CETOP 08 8:1, position control incl. amplifier NBR Pilot Standard
C4V06-59M6B1 Hydraulically NG25 / CETOP 08 8:1, position control incl. amplifier NBR Pilot Standard
C4V06-59N6B1 Hydraulically NG25 / CETOP 08 10:1, position control incl. amplifier NBR Pilot Standard
C4V10-5301B5 Directly NG32 / CETOP 10 omit FPM Direct Standard

C19159
687478