EGE22L3/4NPTCF - Ermeto DIN male stud high pressure hydraulic tube fittings | ParkerGB

Ermeto DIN male stud high pressure hydraulic tube fittings | #EGE22L3/4NPTCF

EGE22L3/4NPTCF

Ermeto DIN male stud high pressure hydraulic tube fittings | #EGE22L3/4NPTCF

The main function of Ermeto DIN male stud high pressure hydraulic tube fittings is to connect different numbers of tubes and hoses. This broad range of fittings is available in steel and in stainless steel.


Technical Specifications

  • Seal Material: NBR
  • Body Material: Steel
  • Connection 2 Size: 3/4"-14
  • Product Series: EO Light
  • Shape: Straight
  • Connection 1 Type: Male 24° Cone (with O-Ring)
  • Connection 1 Size: 22 mm (O.D.)
  • Connection 2 Type: Male NPT
  • Optional Accessories: n/a
  • Brand: Ermeto
  • Division: High Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling
  • Industry: Agriculture, Automotive, Construction, Industrial Manufacturing Equipment, Marine, Material Handling, Transportation
  • Application: Chemical Transfer, Fuel Transfer, Hydraulics, Mobile Hydraulics, Oilfield, Packaging
  • Product Type: Hydraulic DIN Fittings
  • Product Style: Adjustable Position
  • Product Series: EO Light
  • Configuration: Swivel to Port
  • Maximum Operating Pressure: 160 bar
  • Shape: Straight
  • Connection 1 Type: Male, 24° Cone (with O-Ring)
  • Connection 1 Size: 22 mm Tube O.D.
  • Connection 2 Type: Male, NPT (SAE J476)
  • Connection 2 Size: 3/4"-14 inch
  • Specifications Met: SAE J476
  • For Fluid Type: Hydraulic Fluids, Chemicals, Fuels, Gases, Steam
  • Accessories Included: n/a
  • Body Material: Steel
  • Seal Type: O-Ring
  • Seal Material: NBR
  • Maximum Ambient Temperature: 300 °C, 572 °F
  • Minimum Ambient Temperature: -40 °C, -40 °F
  • Maximum Fluid Temperature: 300 °C, 572 °F
  • Minimum Fluid Temperature: -40 °C, -40 °F
Safety Warning

Item Information

The main function of Ermeto DIN male stud high pressure hydraulic tube fittings is to connect different numbers of tubes or hoses. This broad range of fittings, types GEO, GE-M-ED, GE-R-ED up to GE-M is available in steel and in a stainless steel version. Depending on the specific application, these fittings can be delivered with cutting ring (EO-PSR or DPR) or elastomeric seal (EO-2).

Markets:
• Automotive
• Defence
• Energy
• Environment
• Industrial
• Infrastructure
• Machine Tools
• Materials Handling
• Mobile
• Oil and Gas
• Power Generation
• Process
• Transportation
• Water

Applications:
• Suitable for general hydraulic applications.

Features/ benefits:
• Steel and Stainless steel fittings have a high corrosion resistance to aggressive media and environmental influences. These features extend the range of applications.
• High pressure: Ermeto DIN male stud high pressure hydraulic tube fittings have pressure ratings of up to 800 bar (S series) and 500 bar (L series), so that the fittings can be used in a wide range of applications.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614