TrueSeal Acetal & Kynar Check Valves - Push to Connect | #FB6MCVC4-HBLK-05

FB6MCVC4-HBLK-05

TrueSeal Acetal & Kynar Check Valves - Push to Connect | #FB6MCVC4-HBLK-05

Parker's Push-to-Connect check valves are manufactured from either acetal or kynar material and allow liquid to flow in one direction.


Technical Specifications

  • Configuration: Tube to NPTF
  • Collet Material: Black
  • Cracking Pressure: 0.5 Psi
  • Body Material: Kynar®
  • Connection 2 Thread Size: 1/4"
  • Connection 1 Tube Outside Diameter: 3/8" (O.D.)
  • Application: Food Processing, Potable Water, Chemicals, Filtration
  • Body Material: PVDF (Kynar)
  • Shape: In-Line
  • Maximum Operating Pressure: 300 psi, 20.7 bar
  • Maximum Operating Temperature: 250 °F, 121 °C
  • Minimum Operating Temperature: 0 °F, -17.8 °C
  • Cracking Pressure: 0.5 psi
  • Seal Material: Fluorocarbon
  • For Fluid Type: Beer, Water, Wine
  • Gripping Ring Material: Stainless Steel
  • Valve Configuration: One Way
  • Connection Type: n/a
  • Configuration: Tube to Tube
  • Connection 2 Type: NPTF Thread
  • Connection 1 Type: Push-to-Connect
  • Connection 1 Size: 3/8 inch Tube O.D., n/a
  • Connection 2 Size: n/a, 1/4 inch Tube O.D.
Safety Warning

Item Information

Parker's Push-to-Connect check valves ensure protection against reversal of flow. Valves are designed for connection with either thermoplastic or soft metal tubing and are intended for use with liquids only. The valves have an arrow molded into the body to indicate the direction of flow.

Markets:
• Food
• Potable Water
• Chemical
• Filtration

Features/Benefits:
• FDA Compliant NSF/ANSI 51
• Gray Acetal NSF/ANSI 61
• Compact
• Lightweight
• Symbol showing the operating direction of flow

Applications:
• Water
• Soft Drinks
• Beer/Wine
• Dyes

Read More Show Less

CAD Drawings + Files

Part Number
FB6MCVC4-HBLK-05 IGS

Ok

x

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687547