Replacement Cartridge Filter Elements – Racor FBO Series | Product Series

Filter by

    No filters selected

Assembly

Element Type

Micron Rating

Cartridge Code

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Replacement Cartridge Filter Elements – Racor FBO Series

Replacement Cartridge Filter Elements – Racor FBO Series

FBO Series Replacement Cartridges are designed for use with FBO Filtration Assemblies. They are available as water separators, silicone-treated particle removers, and water-absorbing filters, with ratings of 1, 5, 10, or 25 microns.

Technical Specifications

  • Application: Diesel and Gasoline, Diesel
  • Brand: Racor
  • Filter Element Type: Cartridge Filter Element, Water Separator, Silicone Treated, Water Absorber, Advanced Coalescer
  • Product Series: Cartridge FF/WS
  • For Fluid Type: Diesel, Kerosene, Gas
  • Height: 14 inch depending on cartridge selected to fit housing length., 25.4 cm, 35.6 cm depending on cartridge selected to fit housing length.
  • Diameter: 6 inch, 15.2 cm
Safety Warning

Full Product Description

The FBO filtration assembly can be used on mobile refuelers or installed in refueling cabinets. The unit can also be used for diesel fuel dispensing pumps or as a primary fuel filter/water separator on large diesel engines. The FBO assembly features a locking ring collar, which attaches the filter housing to the aluminum die-cast filter head with four bolts. The closure hardware allows maintenance personnel – even one person – to easily change out the filter cartridge element.
Replacement cartridges are available in three options:
Coalescer/Separator - Coalescer/separator filters are a two-stage element that removes water and contaminants from diesel fuel streams.

Silicone-treated Particulate Filter - Particulate filters remove contaminants down to 1 micron. They can also be used upstream, before a water separator filter, to extend filter life.

Water Absorber - Water absorber filters absorb water and filter out contaminants from diesel fuel.

Markets:
• Agriculture
• Construction
• Power Generation
• Oil and Gas
• Marine

Applications:
• Diesel and Biodiesel (e.g., fuel dispensing systems, marine fuel docks, mobile refueling units, refueling cabinets, fuel filter water separators)

Benefits:
• Removes water that enters the system during refueling. Any water present in the fuel stream will support bacterial growth, which can cause clogged filters and result in the formation of corrosive acids. Susceptible components then rust and corrode, leading to erosion and wear of critical fuel system components.
• Removes hard particles present in air that are introduced during fueling, such as sand and silica.
• Prevents costly injector damage and increases operational life of downstream filters.
• Saves time and money by eliminating unplanned maintenance and unscheduled downtime from system component failure.
• Available in a wide range of configurations to meet the unique requirements of customers’ engines, including marine (UL-approved) versions.
• Locking ring collar allows a single person to easily perform filter change-outs

Related Documents

×
Products Assembly Element Type Micron Rating Cartridge Code
FBO 60327 FBO-10 Water Separator 1 C10/1
FBO 60328 FBO-10 Water Separator 5 C10/5
FBO 60353 FBO-10 Water Separator 10 C10/10
FBO 60329 FBO-10 Water Separator 25 C10/25
FBO 60336 FBO-14 Water Separator 1 C14/1
FBO 60337 FBO-14 Water Separator 5 C14/5
FBO 60356 FBO-14 Water Separator 10 C14/10
FBO 60338 FBO-14 Water Separator 25 C14/25
FBO 60330 FBO-10 Silicone Treated 1 F10/1
FBO 60331 FBO-10 Silicone Treated 5 F10/5
FBO 60354 FBO-10 Silicone Treated 10 F10/10
FBO 60332 FBO-10 Silicone Treated 25 F10/25
FBO 60339 FBO-14 Silicone Treated 1 F14/1
FBO 60340 FBO-14 Silicone Treated 5 F14/5
FBO 60357 FBO-14 Silicone Treated 10 F14/10
FBO 60341 FBO-14 Silicone Treated 25 F14/25
FBO 60333 FBO-10 Water Absorber 1 W10/1
FBO 60334 FBO-10 Water Absorber 5 W10/5
FBO 60355 FBO-10 Water Absorber 10 W10/10
FBO 60335 FBO-10 Water Absorber 25 W10/25
FBO 60342 FBO-14 Water Absorber 1 W14/1
FBO 60343 FBO-14 Water Absorber 5 W14/5
FBO 60358 FBO-14 Water Absorber 10 W14/10
FBO 60344 FBO-14 Water Absorber 25 W14/25
FBO 60363 FBO-10 Advanced Coalescer 10 FBO 60363
FBO 60364 FBO-14 Advanced Coalescer 10 FBO 60364
FBO 60362 FBO-10 Water Separator 10.0 FBO 60362

C19159
687630