FBP HL Medium Flow Heatless Compressed Air Dryer System | Product Series

Filter by

    No filters selected

Flow Rate

Pressure Dew Point

ISO Grade

Connection Type

Port Size

Electrical Requirements

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
FBP HL Medium Flow  Heatless Compressed Air Dryer System

FBP HL Medium Flow Heatless Compressed Air Dryer System

FDA approved medium flow compressed air treatment systems, providing flow rates up to 300 m³/hr @ 7 barg. Suitable for food, beverage and pharmaceutical compressed air applications.

Technical Specifications

  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Weight: 91 to 232 Kg<br/>(201 to 511 lbs)
  • Product Series: FBP
  • Flow Rate: 55 to 300 m3/hour at 7 barg, 32 to 177 CFM at 102 psig
  • Ingress Protection Rating: IP55 Indoor Use Only
  • Industry: Food & Beverage<br/>Pharmaceuticals
  • Noise Level: < 75 dBA
  • Brand: Parker
  • Depth: 512 to 682 mm, 20.2 to 27 inch
  • Port Size: 1/2 to 1-1/2 inch
  • Product Type: Compressed Air Dryer
  • Application: Compressed Air Applications
  • Ambient Temperature: 55.0 °C Maximum, 131.0 °F Maximum
  • Connection Type: BSPP or NPT
  • Technology: Filtration
  • Height: 1133 to 2105 mm, 45 to 83 inch
  • Operating Temperature: 41 to 122 °F, 5 to 50 °C
  • Division: Gas Separation and Filtration Division EMEA
  • Width: 22 inch, 559 to 630 mm
  • Electrical Requirements: Standard: 85 - 265V 1ph 50/60Hz<br/> Optional: 24V DC
  • Pressure Dew Point: Standard: -40°C (-40°F)<br/>, Options: -70°C (-100°F) or -20°C (-4°F)
  • Product Style: Heatless
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • ISO Grade: Standard: Class 1.2.0<br/> Options: Class 1.1.0 or Class 1.3.0
Safety Warning

Full Product Description

The Parker FBP (Food, Beverage, and Pharmaceutical) compressed air dryer system provides compressed air treatment with innovative technology and features which deliver 100% validated air quality and world leading standards of efficiency.

Based upon the OFAS platform, the FBP compressed air dryer system adds FDA approval and improved air quality to ensure food beverage and pharmaceutical standards are achieved.

The centre of any compressed air treatment solution is the dryer, its purpose, to remove water vapour, stop condensation, corrosion and in the case of adsorption dryers, inhibit the growth of micro-organisms. Compressed air contamination problems can be simply avoided by installing a Parker FBP high efficiency compressed air dryer system. The packages are suitable for use with any compressor type and are suited to point of use applications.

Typical applications: PET bottling, product handling, food filling machines, nitrogen generation pre-treatment, air knives and packaging.

Benefits
• Validated performance to ISO 7183 and ISO 8573-1 providing confidence in compressed air quality.

• FDA Title 21 CFR certified and EC1935-2004 Exempt, meaning the product is ideal for installation in food, beverage and pharmaceutical processing plants.

• Advanced energy saving technology as standard, along with flow management which provides low differential pressure means significantly reduced energy consumption and lower running costs.

• Enhanced durability and low maintenance requirements result in significantly enhanced uptime, maximum productivity and a longer operational life.

• Reduced energy consumption, consistent performance, lower service and maintenance costs, reduced downtime. FBP are engineered to provide the lowest total cost of ownership of any (heatless) air treatment package.

Product Features
• FDA approval.

• Energy Saving Technology.

• HMI display screen, large screen display offering clear, useable, real time information (including functionality, upcoming maintenance requirements and energy savings).

• Pre-mounted OIL-X filters, ISO 8573-1 validated guaranteeing consistent air quality. Tested in accordance to ISO 7183. Third party validated.

• Base/stand designed for pallet trucks, easy / time saving installation and movement of product

• Desiccant cartridge system for ease of maintenance.

• Extended 5-year desiccant service life.

Sizing and Selection
To ensure quoted air purity performance is met, a compressed air dryer must be sized correctly for minimum operating pressure, maximum inlet temperature and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Flow Rate Pressure Dew Point ISO Grade Connection Type Port Size Electrical Requirements
FBPHL050-40G16AE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
FBPHL050-40G16DE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ½ inch 24V DC
FBPHL050-40N16AE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
FBPHL050-40N16DE 55 m³/h @ 7 barg (32 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ½ inch 24V DC
FBPHL050-70G16AE 56 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
FBPHL050-70G16DE 57 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ½ inch 24V DC
FBPHL050-70N16AE 58 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
FBPHL050-70N16DE 59 m³/h @ 7 barg (32 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ½ inch 24V DC
FBPHL055-40G16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
FBPHL055-40G16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ½ inch 24V DC
FBPHL055-40N16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
FBPHL055-40N16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ½ inch 24V DC
FBPHL055-70G16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
FBPHL055-70G16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ½ inch 24V DC
FBPHL055-70N16AE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
FBPHL055-70N16DE 70 m³/h @ 7 barg (41 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ½ inch 24V DC
FBPHL060-40G16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
FBPHL060-40G16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ½ inch 24V DC
FBPHL060-40N16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
FBPHL060-40N16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ½ inch 24V DC
FBPHL060-70G16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
FBPHL060-70G16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ½ inch 24V DC
FBPHL060-70N16AE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
FBPHL060-70N16DE 90 m³/h @ 7 barg (53 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ½ inch 24V DC
FBPHL065-40G16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
FBPHL065-40G16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ½ inch 24V DC
FBPHL065-40N16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
FBPHL065-40N16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ½ inch 24V DC
FBPHL065-70G16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ½ inch 85 - 265V 1ph 50/60Hz
FBPHL065-70G16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ½ inch 24V DC
FBPHL065-70N16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ½ inch 85 - 265V 1ph 50/60Hz
FBPHL065-70N16DE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ½ inch 24V DC
FBPHL070-40G16AE 110 m³/h @ 7 barg (65 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ¾ inch 85 - 265V 1ph 50/60Hz
FBPHL070-40G16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP ¾ inch 24V DC
FBPHL070-40N16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ¾ inch 85 - 265V 1ph 50/60Hz
FBPHL070-40N16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT ¾ inch 24V DC
FBPHL070-70G16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ¾ inch 85 - 265V 1ph 50/60Hz
FBPHL070-70G16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP ¾ inch 24V DC
FBPHL070-70N16AE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ¾ inch 85 - 265V 1ph 50/60Hz
FBPHL070-70N16DE 150 m³/h @ 7 barg (88 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT ¾ inch 24V DC
FBPHL075-40G16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP 1 inch 85 - 265V 1ph 50/60Hz
FBPHL075-40G16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP 1 inch 24V DC
FBPHL075-40N16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT 1 inch 85 - 265V 1ph 50/60Hz
FBPHL075-40N16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT 1 inch 24V DC
FBPHL075-70G16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP 1 inch 85 - 265V 1ph 50/60Hz
FBPHL075-70G16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP 1 inch 24V DC
FBPHL075-70N16AE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT 1 inch 85 - 265V 1ph 50/60Hz
FBPHL075-70N16DE 185 m³/h @ 7 barg (109 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT 1 inch 24V DC
FBPHL080-40G16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP 1 inch 85 - 265V 1ph 50/60Hz
FBPHL080-40G16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP 1 inch 24V DC
FBPHL080-40N16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT 1 inch 85 - 265V 1ph 50/60Hz
FBPHL080-40N16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT 1 inch 24V DC
FBPHL080-70G16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP 1 inch 85 - 265V 1ph 50/60Hz
FBPHL080-70G16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP 1 inch 24V DC
FBPHL080-70N16AE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT 1 inch 85 - 265V 1ph 50/60Hz
FBPHL080-70N16DE 220 m³/h @ 7 barg (129 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT 1 inch 24V DC
FBPHL085-40G16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP 1½ inch 85 - 265V 1ph 50/60Hz
FBPHL085-40G16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 BSPP 1½ inch 24V DC
FBPHL085-40N16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT 1½ inch 85 - 265V 1ph 50/60Hz
FBPHL085-40N16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -40°C (-40°F) or -20°C (-4°F) Class 1.2.0 or Class 1.3.0 NPT 1½ inch 24V DC
FBPHL085-70G16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP 1½ inch 85 - 265V 1ph 50/60Hz
FBPHL085-70G16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 BSPP 1½ inch 24V DC
FBPHL085-70N16AE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT 1½ inch 85 - 265V 1ph 50/60Hz
FBPHL085-70N16DE 300 m³/h @ 7 barg (177 cfm @ 102 psig) -70°C (-100°F) Class 1.1.0 NPT 1½ inch 24V DC

C19159
A22066