FC60TA47BC1E - Water Flow Controller - Constaflo | ParkerGB

Water Flow Controller - Constaflo | #FC60TA47BC1E

Water Flow Controller - Constaflo | #FC60TA47BC1E OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Diaphragm Material: EPDM
  • Application: Industrial
  • Body Material: Bronze
  • Diameter Nominal (DN): DN32
  • Flow Rate (gpm): 9
  • Connection Type: BSP-PL
  • Diameter: DN32 nom
  • Connection Type: BSP-PL
  • Flow Rate: 9 gal/min
  • Body Material: Bronze
  • Application: Industrial
  • Diaphragm Material: EPDM
  • Maximum Operating Pressure: 200 psi, 14 bar
  • Minimum Operating Temperature: 1 °C
  • Maximum Operating Temperature: 65 °C
  • Minimum Pressure Differential: 15 psi
  • Maximum Pressure Differential: 200 psi
  • Accuracy: ±10%
Safety Warning

Item Information

Parker Bestobell’s Constaflo is a water flow controller which provides effective control of water-based media, ensuring flow rates are maintained within +10% of their rated capacity. The EPDM diaphragm works in conjunction with a profiled orifice to maintain a constant flow rate, regardless of upstream or downstream pressures, within the operating range of the unit.  An initial pressure drop of 15 psi (1.06kg/cm²) is necessary for the unit to reach the control point.  The flow controller has a maximum working pressure of 200 psi (14 kg/cm ²) and a maximum working temperature of 65 °C.

Markets:
• Defence

Features / Benefits:
• Accuracy +10% when operating in the range 15 to 200 psi differential pressure.
• Ensures flow rate is maintained irrespective of upstream or downstream pressures.
• Extremely robust and reliable
• Tried and trusted performance - been used for over 50 years in defence sector

Applications:
• Managing cooling systems for on-board electronics on warships and auxiliary support vessels
• Noise suppression in submarines -  this technology is used to reduce the noise profiles of many submarines, through management of on-board auxiliary systems for cooling electronics and sanitary systems
•  Radar systems -  many land and marine based radar systems require in built cooling control systems
•  Weapons control systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687475