FEC-252-4FB - Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | ParkerGB

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | #FEC-252-4FB

FEC-252-4FB

Hydraulic Flat-Face Quick Coupling - ISO 16028 - FEM/IF Series | #FEC-252-4FB

Quick Coupling


Technical Specifications

  • Body Size (inch): 1/4
  • Connection Thread Size (inch): ISO G 1/4"
  • Version: Pressure Eliminator
  • Type: Plug
  • Specifications Met: ISO 16028
  • Maximum Operating Temperature: 110 °C
  • Application: N/A
  • Minimum Operating Temperature: -40 °C
  • Product Type: Quick-coupling
  • Flow Rate: 9 L/min
  • Hex Size: 27 mm
  • Body Material: Steel
  • Plating Type: Zink Nickel
  • Seal Material: NBR
Safety Warning

Item Information

Flat Face Quick Coupling FEM / IF series is produced according to the ISO 16028 and is compatible with other series complying with the same standard. These couplings offer a leakage free disconnection with a minimal oil loss during uncoupling. Thanks to the valve design, the coupling has a minimum pressure drop, and thus achieves maximum cost-effectiveness. The standard version of series FEM / IF is available made of steel or stainless steel.

Markets:
- Agriculture
- Automotive
- Oil and Gas
- Process
- Power Generation
- Transportation
- Vocational and Municipal
- Defense
- Industrial
- Machine Tooling
- Material Handling
- Construction

Features/Benefits:
- Safety locking feature as standard to prevent unintentional uncoupling
- FEC with the pressure eliminator enable effortless connection under static pressure (up to rated working pressure)
- FEMP and FECP with pushpull features is suitable for multi-plates or when coupling is fixed on an application

Applications:
Easy dry break connection / disconnection in hydraulic systems, both mobile and industrial applications
- Tractors
- Trucks
- Wheel loaders
- Military vehicles
- Hydraulic tools
- Presses
- Molding machines

Read More Show Less

CAD Drawings + Files

Part Number
FEC-252-4FB STEP

Ok

x

Related Documents

Literature and Reference Materials
FEM Series--LEAF/3800-FEM-Series/UK
Compliance, Certifications & Safety
Safety instructions Quick Couplings
×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687614