Ferrous Wear Meter Plus - Parker FWM+ | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Ferrous Wear Meter Plus - Parker FWM+ Ferrous Wear Meter Plus - Parker FWM+ Ferrous Wear Meter Plus - Parker FWM+ Ferrous Wear Meter Plus - Parker FWM+

Ferrous Wear Meter Plus - Parker FWM+

FWM+ monitors ferromagnetic wear debris in a fluid or grease sample that has been in contact with machinery parts, typically used to detect abrasive wear in large 2-stroke engine cylinder drain oil.

Technical Specifications

  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Transportation, Oil & Gas
  • Technology: Filtration
  • Product Type: Condition Monitoring
  • For Fluid Type: Lubricants, Greases
  • Features: Rapid tesing for magnetic iron in fluid samples
  • Options: Grease testing kit
  • Accessories Included: Instructions, case, 5 mL test tubes, verification standards, power supply with UK, EU and US power adaptors
  • Sensing Method: Magnetometry
  • Sensing Range: Magnetic metal particles in fluid 0 to 9990 ppm (mg/kg) and 1 % to 15 % 
  • Accuracy: ± 10 ppm (0 to 1000 ppm), ± 20 ppm (>1000 ppm) 
  • Cycle Time: < 3 seconds per sample
  • Electrical Requirements: 110 V - 240 V AC input to 24 V DC power output adapter
  • Connection Type: n/a. Manually fed samples
  • Flow Rate: n/a. Manually fed samples
  • Communication Interface: LCD visual display only
  • Sensor Connection: LCD visual display only
  • Signal Output: LCD visual display only
  • Operating Pressure: n/a. Manually fed samples
  • Operating Temperature: 15 to 40 °C, 60 to 104 °F
  • Ingress Protection Rating: IP22
  • Size: 75 mm x 230 mm x 250 mm (HWD) 
  • Weight: 1.1 kg
  • Wetted Material: Polypropylene 5 ml test tube
Safety Warning

Full Product Description

The Ferrous Wear Meter Plus (FWM+) instrument provides an accurate means of detecting, measuring and trending quantity of ferromagnetic material, such as iron or steel, suspended in oils, greases or other fluid samples that have been in contact with the moving parts of the machinery.

The rugged, compact and stable instrument delivers results quickly and simply, ensuring fast, accurate and consistent management of lubricant samples.

Condition monitoring of machinery lubricants is an established method of predicting and avoiding impending machinery breakdown. Worn components can be identified early and replaced before any serious damage occurs. Production can be maintained, machinery life extended and the return on capital investment increased.

The FWM+ is an important tool for optimization of cylinder oil feed rates for slowspeed diesel (two-stroke) engines and can be used to detect and trend anomalous wear events. FWM+ can be used in conjunction with other products in the condition monitoring range – such as BN, Water, CCTK, and Total iron, to develop a much deeper understanding of health and operating parameters of these engines. 

Features and Benefits

• Suitable for testing on-board vessels, on-site or in remote locations
• Simple, easy to operate instrument requiring minimal training
• Direct reading in ppm (mg/kg) or % on the LCD screen

The FWM is constructed using a sophisticated magnetometer adapted for field applications. A 5 mL test tube, filled with the sample, is placed directly in the hole in the instrument and its metallic content, in ppm or %, is displayed on the screen in less than 3 seconds.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorized Parker distributor.

Parker’s range of sampling and storage products are designed to get a representative sample for testing in the FWM+ and DIGI+ range of test kits. Also view other products such as the Oil Test Centre for complete testing of fuels and lubricants. Parker also offers sensors in the condition monitoring range – such as FCS, MWDS and offline pqL, to develop a much deeper understanding of health and operating parameters of the machine.  

Related Documents

×
Products
FG-K30258-KW

C19159
C89472