Filter Integrity Test Unit - Porecheck 4 | Product Series

Filter by

    No filters selected

Version

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Filter Integrity Test Unit - Porecheck 4

Filter Integrity Test Unit - Porecheck 4

The Porecheck 4 is a filter integrity test unit configured for water intrusion testing, pressure decay and bubble point testing.

Technical Specifications

  • Brand: Parker
  • Materials of Construction: Stainless Steel 1.4301 (AISI 304)
  • Size: 200 x 300 x 155 mm, 7.9 x 11.8 x 6.1 inch
  • Weight: 8.6 Kg | 20 lb
  • Power Supply Voltage: Rechargeable battery (12V, 3.8 Ah), Mains (90 to 230VAC, 50/60Hz)
  • Minimum Inlet Pressure Rating: 6.5 to 8 barg, 94 to 116 psig
  • Industry: Life Sciences
Safety Warning

Full Product Description

The Porecheck 4 is configured for water intrusion testing, pressure decay and bubble point testing. The Porecheck 4 comes in two versions:

• 'P' Pharmaceutical (CFR) – Allows traceability and audit tracking capability

• 'C' Certified – comes with password level protection

The system incorporates a range of design features unique to the Porecheck 4 bringing true portability, enhanced ease of use, flexibility and reliability in challenging environments - all this within an instrument fully compliant with 21 CFR Part II.

Features and Benefits

• Designed to 21 CFR Part II and Annex II compliant environments

• Automatic compensation when used on housings located 10 m above instrument

• Maintains resolution and accuracy regardless of filter system size 0.1 to 32 L

• Highly portable and mains independent

• Configurable to automatically flush and drain filters

• Robust waterproof stainless steel casing

• Direct attachment to test disposable capsules

• 100 storable test programs defined in blocks

Related Documents

Literature and Reference Materials
PORECHECK IV Integrity Testing Unit Datasheet
×
Products Version
WPK-CB6 'C' Certified
WPK-PB6 'P' Pharmaceutical (CFR)

C19159
679945