Bioprocess Freezing Bottles, Puretain® | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Bioprocess Freezing Bottles, Puretain® Bioprocess Freezing Bottles, Puretain® Bioprocess Freezing Bottles, Puretain®

Bioprocess Freezing Bottles, Puretain®

Parker´s PureTain® freezing bottles are characterized by a patented sealing system in the bottle closure area and offer high flexibility in configuration. They are validated for use down to -80°C.

Technical Specifications

  • Options: Gamma Irradiated or Non-Sterile
  • Material Type: PC, PETG
Safety Warning

Full Product Description

Parker´s PureTain® Freezing Bottles are available in sizes ranging from 30 ml to 20 liters. They are available in either PETG or polycarbonate, depending on the freezing process and temperature. The overmolding technology applied replaces conventional cable tie solutions, which pose a leakage risk under thermal stress. Furthermore, the use of overmolding technology eliminates interfaces and optimizes the filling and draining of the containers (closed filling and draining).

Parker also offers customized transportation solutions such as protection caps, tubing fixation, tamper-evident seals, integrity seals, carrying handles and trays.

Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.

Range of Application:
  • Freezing, transportation, and storage of drug substance or intermediates
Product Benefits:
  • Perfect ultra-low temperature product protection due to validated sealing capability down to 80°C.
  • Broad range of containers with customized tubing configurations, available from 30ml to 20l
  • Custom Configuration and Accessories
  • Closed Filling and Draining (optional)

Related Documents

×

C19159
687424