Fresh Air™ Supreme - Chemically Enhanced Carbon Pleated Filters, Custom Sized | ParkerGB

Fresh Air™ Supreme - Chemically Enhanced Carbon Pleated Filters, Custom Sized | Product Series

Filter by

    No filters selected

Model Number

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Fresh Air™ Supreme - Chemically Enhanced Carbon Pleated Filters, Custom Sized

Fresh Air™ Supreme - Chemically Enhanced Carbon Pleated Filters, Custom Sized OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Brand: Airguard
  • Division: HVAC Filtration Division
  • Industry: HVAC and Refrigeration
  • Application: Air Filtration
  • Technology: Filtration
  • Product Type: Pleated Filters
  • Product Style: Air Filter
  • For Fluid Type: Air
  • Notes: Contact factory for specifications and availability
Safety Warning

Full Product Description

Chemically enhanced carbon removes a wider range of odors Fresh Air Supreme takes pleated carbon filters to the next level of odor control. Chemically enhanced, impregnated carbon removes a wide range of odors and compounds not captured by standard activated carbon, including:
•Diesel fumes
•Emissions from new furnishings - carpet, wall coverings, adhesives, paint, particle board, formaldehyde
•Rotten egg odor - hydrogen sulfide and mercaptans
•Acid gases - sulfur dioxide, nitrous oxides
•Superior performance on VOC's (gasoline, solvents, nicotine)
•Excellent pre-filter to enhance performance of activated carbon systems

Increased carbon content increases capacity

Not only does new Fresh Air Supreme offer expanded odor control, it contains 55% more carbon for longer lasting life.

•Higher carbon loading - 250 grams per square meter
•More pleats - 14.4 per lineal foot (2")

MERV 8 captures more particulate

Fresh Air Supreme is made with a dual layer media to offer both higher particulate efficiency plus greater odor control. The pre-filter layer is a 100% synthetic media with MERV 8 performance. Sizes: 12x24x2, 16x20x2, 16x25x2, 20x20x2, 20x25x2, 24x24x2, 12x24x4, 16x20x4, 16x25x4, 20x20x4, 20x25x4, and 24x24x4.

Other Enhanced Features include:
•Moisture resistant, die cut beverage board frame
•Sealed media pack prevents bypass
•Each filter is individually sealed in a poly bag to prevent odor adsorption from occuring prior to installation
•Self-supported media pack, contains no metal for improved incinerability and disposal
•Carbon media is contained in a spun bonded synthetic scrim sleeve - no carbon spilling, very clean

Related Documents

×

C19159
682632