HD085 Ballscrew Driven, Square Rail Guided, Industrial Linear Positioning Stages | ParkerGB

HD085 Ballscrew Driven, Square Rail Guided, Industrial Linear Positioning Stages | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

HD085 Ballscrew Driven, Square Rail Guided, Industrial Linear Positioning Stages

HD085 Ballscrew Driven, Square Rail Guided, Industrial Linear Positioning Stages OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.

Technical Specifications

  • Product Series: HD
  • Profile Width: 85 mm
  • Drive Axis Type: Ballscrew
  • Screw Pitch: 5 to 20 mm
  • Bearing Type: Dual Square Rail
  • Maximum Stroke Length: 1200 mm, 47.24 inch
  • Maximum Operating Speed: 1.48 m/sec, 58.2 inch/sec
  • Maximum Screw Speed: 74 RPS
  • Maximum Acceleration: 20 m/sec2, 773 inch/sec2
  • Bidirectional Repeatability: 8 micron, 0.31 thou
  • Drive Train Efficiency Rating: 90 %
  • Duty Cycle: 100 %
  • Load Capacity: 1667 N, 374 lb
  • Inverted Load Capacity: 1667 N, 374 lb
  • Axial Load Capacity: 2400 N, 539 lbs
  • Maximum Breakaway Torque: n/a
  • Maximum Running Torque: n/a
  • Additional Protection Included: Hard Cover + Belt Seal (IP30)
  • Specifications Met: -
  • Feedback Type: None
Safety Warning

Full Product Description

The HD series linear positioner is a rugged industrial unit that is designed for ease of integration, ease of installation, and ease of maintenance. The robust design starts with a deep channel extruded aluminum body and carriage that provides exceptional beam strength and carriage stiffness. The linear bearings and ballscrew are precision components, selected for their long life at 100% duty operation. The HD series also incorporates IP30 rated belt seals that protect the internal components from contamination.

The HD Series is a highly configurable actuator with options such as screw lead, home and limit sensors, a fail safe brake, and motor orientation built into the standard configurable part number. With fully integrated motor options designed into the standard table, system level performance is provided in the form of graphs to enable quick application without the need for a complex motor sizing exercise.

HD085 Ballscrew Driven, Square Rail Guided, Industrial Linear Positioner
• Frame width of 85mm
• Nine standard strokes from 100 to 1,200mm
• Positional repeatability of +/- 8 microns (+/- 50 microns on 'Industrial” version)
• Maximum velocity of 1,480 mm/sec
• Dual square rail guidance with ground ball screw drive train
• Maximum payload of 1,667N
• Maximum thrust of 880N
• Pre-configured options inline and parallel motor mount options
• IP30 rating with belt seal design
• Convenient mounting options integrated T-slots for toe clamp mounting along with tapped and dowel pin holes in the base and carriage.
• Rugged construction for heavy duty applications

Related Documents

×

C19159
A87859