High Pressure, Thread to Connect Quick Couplings, ISO 14540 - 3000 series | Product Series

Filter by

    No filters selected

Coupling Half

Body Size

Connection Type

Connection Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Pressure, Thread to Connect  Quick Couplings, ISO 14540 - 3000 series

High Pressure, Thread to Connect Quick Couplings, ISO 14540 - 3000 series

Parker's high pressure, thread to connect quick couplers and nipples are ideal for fast and easy connection and disconnection of hydraulic hand tools to fluid lines.

Technical Specifications

  • Application: High Pressure Hydraulics
  • Interchange Type: ISO 14540
  • Maximum Operating Pressure: 10000 psi, 689 bar
  • Product Type: Thread to Connect
  • Maximum Operating Temperature: 230 °F, 110 °C
  • Valve Type: Ball
  • Minimum Operating Temperature: -22 °F
  • Body Size: 1/4 to 3/8 inch
  • Flow Rate: 3 to 6 gal/min
  • Hex Size: 0.81 to 1 inch
  • Vacuum Pressure Rating: No
  • Connection Type: Female NPTF, Male NPTF
  • Body Material: Steel
  • Connection Thread Size: 1/4"-18 to 3/8"-18 inch
  • Seal Material: Polyurethane
  • Plating Type: Zinc with Clear Trivalent Chromate
Safety Warning

Full Product Description

3000 Series Couplers (hydraulic) 10,000 psi, connect with 3000 Series Nipples. These rugged thread to connect, high pressure quick couplings are manually threaded together to open the ball valves and make the connection. The durable coupler interface seal is polyurethane. All 3000 Series parts meet or exceed design and performance requirements of ISO 14540.

Technical Characteristics:
• Sizes: 1/4” & 3/8”
• Material: Steel
• Port Ends: Female NPTF, Male NPTF
• Seal: Polyurethane

Markets:
• Rescue Equipment
• Construction

Features/Benefits:
• Rugged and secure threaded connection interchanges with similar hand tool couplings
• Hard chrome alloy ball valves
• Polyurethane seal resists against high pressure extrusion
• Positive valve stop prevents flow checking for a smooth performance

Applications:
• High pressure rescue tools  
• Hydraulic rams
• Portable hydraulic hand tools
• Crimping equipment

Related Documents

×
Products Coupling Half Body Size Connection Type Connection Thread Size
3010-2 Male Nipple 1/4 inch Female NPTF 1/4 - 18
3010-2M Male Nipple 1/4 inch Male NPTF 1/4 - 18
3010-2M-1/8 Male Nipple 1/4 inch Male NPTF 1/8 - 27
3010-3 Male Nipple 3/8 inch Female NPTF 3/8 - 18
3010-3-230 Male Nipple 3/8 inch Male NPTF 3/8 - 18
3050-2 Female Coupler 1/4 inch Male NPTF 1/4 - 18
3050-3 Female Coupler 3/8 inch Male NPTF 3/8 - 18
3050-3-231 Female Coupler 3/8 inch Female NPTF 3/8 - 18

C19159
687539