High Temperature Transportation Hose 300-400 PSI – 611HT Hose | Product Series

Filter by

    No filters selected

Hose Inside Diameter

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
High Temperature Transportation Hose 300-400 PSI – 611HT Hose High Temperature Transportation Hose 300-400 PSI – 611HT Hose

High Temperature Transportation Hose 300-400 PSI – 611HT Hose

Parker's 611HT hose is a transportation hose that has a working pressure range of 300-400 PSI which is designed for high temperature applications.

Technical Specifications

  • Media: Coolants, Fuels, Lubricants, Petroleum Hydraulic Fluids
  • Specifications Met: EN 854, Type R6, SAE J517 and 100R6
  • Compatible Fitting: HY Series
  • Maximum Operating Pressure: up to 28 bar, up to 2.8 MPa, up to 400 psi
  • Weight: 0.13 to 0.36 kg/m, 0.09 to 0.25 lb/ft
  • Inside Diameter: 1/4 to 3/4 inch, 6.2 to 18.8 mm
  • Application: Agriculture Equipment, Forestry, Hydraulics, Transportation
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Vacuum Pressure Rating: 18 to 28 inch-Hg, 457 to 711 mm-Hg
  • Outside Diameter: 0.47 to 1.00 inch, 11.9 to 25.4 mm
  • Minimum Bend Radius: 2-1/2 to 6 inch, 65 to 150 mm
  • Size: -4 to -12
  • Hose Inner Tube Material: PKR® Rubber
  • Cover Material: Synthetic Rubber MSHA approved
  • Minimum Operating Temperature: -55 °F, -48 °C
  • Maximum Operating Temperature: 302 °F, 150 °C
  • Hose Cover Type: Synthetic Rubber MSHA Accepted
Safety Warning

Full Product Description

Parker's 611HT hose is a transportation hose that has a working pressure range of 300-400 PSI which is designed for high temperature applications. The 611HT hose is designed, built, and tested to meet SAE J517 100R6 / EN 854 Type R6 specifications. Sizes range from ¼” to ¾” in diameter to fit the requirements of various markets.

Markets:
• Transportation
• Military
• Agriculture

Features/Benefits:
• 300-400 PSI working pressure in different sizes
• Temperature range of -55 degrees Fahrenheit to 302 degrees Fahrenheit
• SAE J517 100R6 / EN 854 Type R6 certifications

Applications:
• Petroleum base hydraulic fluids and lubricating oils, diesel fuels and antifreeze solutions

Compatible Fittings:
• HY series fittings


Related Documents

×
Products Hose Inside Diameter
611HT-4 -4
611HT-6 -6
611HT-8 -8
611HT-10 -10
611HT-12 -12
611HT-16 -16.0
611HT-5 -5.0

C19159
687583