HLE Series - LEB100 Belt Driven, Roller Wheel, All Purpose Rodless Linear Actuator | ParkerGB

HLE Series - LEB100 Belt Driven, Roller Wheel, All Purpose Rodless Linear Actuator | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

HLE Series - LEB100 Belt Driven, Roller Wheel, All Purpose Rodless Linear Actuator

HLE Series - LEB100 Belt Driven, Roller Wheel, All Purpose Rodless Linear Actuator

LEB100 actuators incorporate a high strength timing belt, guided by low friction, heavy-duty roller wheels inside a sealed housing. With a load capacity to 2450N and speeds up to 5m/s, LEB100's are optimized for high speed, single or multi-axis systems

Technical Specifications

  • Product Series: HLE
  • Profile Width: 100 mm
  • Drive Axis Type: Belt
  • Bearing Type: Roller Wheel - Polyamide
  • Maximum Stroke Length: 6300 mm (single profile), 13000 mm (max by splicing), 248 inch (single profile), 787 inch (max by splicing)
  • Maximum Operating Speed: 5 m/sec, 197 inch/sec
  • Maximum Acceleration: 10 m/sec2, 393 inch/sec2
  • Maximum Thrust: FX: 580 N, FX: 130 lbs
  • Load Capacity: FZ: 1000 N, FZ: 2450 N (extended carriage)
  • Repeatability: ± 0.05 mm (up to 3m), 0.1 mm (3m and above), ± 0.002 inch (up to 118 inch), 0.004 inch (118 inch and above)
  • Idler Unit Option: Yes
  • Additional Protection Included: Steel Strip Cover
  • Corrosion Resistance Included: Yes
  • Specifications Met: -
  • Feedback Type: None
Safety Warning

Full Product Description

The HLE series 'all-purpose' linear actuator offers an appropriate solution for all motion tasks and is ideal for use as a single-axis or as a component in a multiple-axis gantry system. It has been developed for rapid linear movements over long stroke distances, providing a simple machine and system element that can be used without the need for any specialized knowledge - installation and setup only requires a small amount of effort from the user. The HLE carriage is rigidly supported on three sides by heavy duty, polyamide roller wheels housed inside of a rugged aluminium housing. The bearing wheels are pre-loaded to eliminate play in the system and strategically located along the carriage to evenly distribute load across the length of the carriage. The HLE linear actuator utilises a high strength, steel reinforced belt and pulley drive train that provides fast, highly repeatable positioning of the carriage. The mounting of the belt to the carriage is designed to enable easy replacement of the belt without the need to remove the payload, while simultaneously providing a very rigid connection. The drive pulley assembly is designed to accept planetary gearheads as well as a wide variety of servo and stepper motors. The HLE is available in many different configurations, with numerous options and accessories - with thousands of units in operation worldwide, the HLE is truly a proven performer in its ability to offer long-life and trouble free operation.

LEB100 Belt Driven Linear Actuator - Features:
• Profile Width : 100 mm
• Maximum Load Capacity : 2450 N
• Thrust Forces : up to 580 N
• Travel Lengths : up to 6.3 m (single profile) / 13 m with profile splicing (consult factory)
• Speeds : up to 5 m/s
• Accelerations : up to 10 m/s²
• Typical Repeatability : ± 0.05 mm (for travel lengths up to 3m) / ± 0.1 mm (for travels lengths over 3m)
• Plastic Guiding Rollers - suitable for clean operation (travel surface is free of lubricants), low maintenance
• Rugged Construction - for heavy duty applications
• Timing Belt and Pulley Drive Mechanism - for fast, accurate positioning
• Steel Strip Cover - for additional environmental protection
• Suitable for Cleanroom Applications - low wear and low particle generation,
• Stainless VA / Corrosion Resistant Version - for use in cleanroom applications, or in the food industry
• Dual-Axis and Idler Unit Options Available
• T-slot Mounting along actuator body and carriage

Typical Application Areas:
• Handling Technology : palletizing, material feed and removal
• Textile Machine Construction : cross-, length cutting and stacking, quilting, seaming
• Process Engineering : varnishing, coating, gluing, engraving
• Stock Technology : commissioning, stock keeping, automated retrieval
• Construction : encasing, inserting steel reinforcements into concrete
• Clean Rooms : wafer transport, wafer coating
• Machine Tool Manufacturing : charging of the work pieces, changing the tools
• Automated Testing Technology : guiding of ultrasonic sensors

Related Documents

Ɨ

C19159
A87859