HPBYB6FF - Ball Valve - Hi-Pro Series | ParkerGB

Ball Valve - Hi-Pro Series | #HPBYB6FF

HPBYB6FF

Ball Valve - Hi-Pro Series | #HPBYB6FF

316 Stainless Steel 10 MM Bore Hi-Pro instrumentation ball valve with 3/8 Inch FNPT Inlet x 3/8 Inch FNPT outlet for working pressures up to 6000 PSI (414 Bar)


Technical Specifications

  • Body Material: 316 Stainless Steel
  • Inlet Connection Size: 3/8 Inch
  • Connection 1 Type: Female NPT
  • Outlet Connection Size: 3/8 Inch
  • Connection 2 Type: Female NPT
  • Bore Diameter: 10 MM
  • Seat Material: PTFE
  • Packing Material: PTFE
  • Maximum Operating Pressure: 414 BAR
  • Specifications Met: N/A
  • Options: N/A
  • Additional Options: N/A
  • ANSI Flange Class: 2500
  • Product Type: Ball Valve
Safety Warning

Item Information

Parker's high performance two piece bi-directional instrumentation Hi-Pro ball valves offer the user full cold working pressure ratings up to 6000 PSI (414 Bar), giving 100% bubble tight shut off and continuous repeatable performance. The instrumentation ball valves are suitable for the most demanding applications and meet the requirements of ANSI B31.1 for use in power plants. By offering a true two piece design, body leakage paths are reduced to a minimum. With the added opportunity to select integral compression ends the user can eliminate the use of taper threads and thread sealant. This avoids system contamination, reduces leakage paths, installation costs, weight and space.

Industries:
• Oil & Gas
• Chemical Processing
• Trucks & Buses
• Semiconductor
• Industrial Gas
• Power Generation & Renewable Energy

Features/Benefits:
• Two piece body design - minimal leakage paths
• 4:1 Pressure boundary designed safety factor
• Bubble tight shutoff
• Floating ball principal with dynamic response seats featuring inherent self relief
• Anti blowout stem
• Low torque operation
• PTFE Packing with PTFE Seats
• Full hydrostatic and low pressure air tested
• Connector thread environmentally sealed
• Anti static

Applications
• Instrumentation Hook-up Systems
• Analytical Installations
• Hydrogen Service
• Offshore Control Panels
• Sensing Lines

Read More Show Less

CAD Drawings + Files

Part Number
HPBYB6FF PDF STP

Ok

x

Related Documents

×

Quantity:
Request a Quote

The item has been successfully added to your quote cart Go to Quote Cart

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Parker Sales Company UK

Pilot Way | Ansty Business Park

Coventry CV7 9JU

Ph: +44 (0)1926 317878

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

C19159
687516