Hyperchill BioEnergy Water Chiller for Biogas and Landfill Gas Cooling Applications | Product Series

Filter by

    No filters selected

Maximum Cooling Capacity

Options

Power Supply Voltage

Pump Type

Hydraulic Circuit

Output Water Temperature Range

Operating Environment

Water Sensor Option

Additional Protection Included

Kit Type

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Hyperchill BioEnergy Water Chiller for Biogas and Landfill Gas Cooling Applications

Hyperchill BioEnergy Water Chiller for Biogas and Landfill Gas Cooling Applications

Specially designed for Biogas applications to ensure an accurate control of water temperature.

Technical Specifications

  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Hiross
  • Technology: Thermal and Power Management
  • Application: Precision Cooling of Biogas Cooling Fluids
  • Product Type: Production Process Water Chiller
  • Product Style: Pressurized Closed Hydraulic Circuit
  • Product Series: Hyperchill BioEnergy
  • Industry: Bioenergy
  • Maximum Cooling Capacity: 7.8 to 360 kW @ 25°C (63°C)
  • Operating Environment: View Part Number for Details.
  • Output Water Temperature Range: With / Without Close Control
  • Additional Protection Included: With or Without Antifreeze
  • Pump Type: View Part Number for Details.
  • Cooling Method: BioEnergy & Aggressive Ambients
  • Hydraulic Circuit: With or Without Tank
  • Water Sensor Option: Low Water / No Low Water
  • Power Supply Voltage: 400 VAC (3ph/50Hz), 400 VAC (3ph/60Hz)
  • Options: View Part Number for Details.
  • Kit Type: View Part Number for Details.
  • Port Size: 3/4 to 4 inch, See Part Number for Details.
  • Port Type: BSPP
  • Number of Axial Fans: 1, 2, 3, 4, See Part Number for Details.
  • Refrigerant Type: R407C
  • Tank Capacity: 15 to 1000 L (where applicable)
  • Operating Temperature: 5 to 30 °C, 41 to 86 °F
  • Ambient Temperature: 48 °C : ICEP (max), 118.4 °F : ICEP (max), 45 °C : ICE (max), 113 °F : ICE (max)
  • Compressor Included: Hermetic Scroll
  • Noise Level: View Part Number for Details.
  • Height: View Part Number for Details.
  • Width: View Part Number for Details.
  • Depth: View Part Number for Details.
Safety Warning

Full Product Description

Biogas is primarily composed of methane and carbon dioxide with smaller amounts of hydrogen sulphide and ammonia. Trace amounts of other gases like hydrogen, nitrogen or carbon monoxide are also present in the biogas. Usually the mixed gas is saturated with water-vapour and may contain dirt particles. For biogas as a fuel, most of the impurities have to be removed, as they can cause contamination, deposits and damage to equipment. In particular, biogas needs to be dried by cooling it to temperatures close to 5°C (41°F), using water-cooled heat exchangers fed by water chillers. Hyperchill Bioenergy is a key component in this biogas treatment process.

Extremely compact and easy to use, Hyperchill Bioenergy ensures an accurate control of the water temperature. It has been specifically designed for Biogas applications and provides safe and reliable operation in the harshest of environments, typically found in anaerobic digesters and landfill biogas production areas.

Features:
• Special protective treatment of condensers and copper piping

• Pump and tank installed inside the chiller

• Large built-in water tank that provides a large thermal mass / storage capacity thus reducing the number of refrigerant compressor stop/starts and short cycling and thereby increasing the compressor and chiller lifetime

• Designed to provide cooling water where low temperature water is required as standard

• Use of compliant scroll compressors designed specifically for high efficiency and long life in industrial applications

• Low ambient speed-control on fan-motor ensures constant performances at different temperatures, long lifetime of the fans and a reduction in absorbed power when ambient temperature is low

• Maximum working ambient temperature up to 48°C (118°F) for ICEP models, up to 45°C (113°F) for ICE models

Benefits:
• Compact and easy to install solution

• Reliable operation in the most aggressive of ambient atmospheres at biogas plants and landfill sites

• High working limits and low running costs

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Related Documents

×
Products Maximum Cooling Capacity Options Power Supply Voltage Pump Type Hydraulic Circuit Output Water Temperature Range Operating Environment Water Sensor Option Additional Protection Included Kit Type
ICEP007-WBTP1T0FS0000 7.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Without Fill Kit
ICEP007-WBTP1T0FS0003 7.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Pressurised Fill Kit
ICEP007-WBTP1T0L20000 7.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP007-WBTP1T0L20001 7.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Ambient Manual Fill Kit
ICEP007-WBTP1T0L20003 7.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Pressurised Fill Kit
ICEP007-WBTP3T0FS0000 7.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Without Fill Kit
ICEP007-WBTP3T0L20000 7.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP010-WBTP1T0000000 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Without Fill Kit
ICEP010-WBTP1T0000003 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Pressurised Fill Kit
ICEP010-WBTP1T0FS0000 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Without Fill Kit
ICEP010-WBTP1T0FS0003 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Pressurised Fill Kit
ICEP010-WBTP1T0L20000 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP010-WBTP1T0L20001 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Ambient Manual Fill Kit
ICEP010-WBTP1T0L20003 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Pressurised Fill Kit
ICEP010-WBTP3T0FS0000 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Without Fill Kit
ICEP010-WBTP3T0L20000 10.8 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP014-WBGP5TCFS0000 14.6 kW @ 25°C (63°F) No Options Selected 460V/3Ph/60Hz Single Pump 5 bar With Tank Close Control +/- 0.5°C Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Without Fill Kit
ICEP014-WBTP1T0FS0001 14.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Ambient Manual Fill Kit
ICEP014-WBTP1T0L20000 14.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP014-WBTP3T0FS0000 14.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Without Fill Kit
ICEP014-WBTP3T0FS0003 14.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Pressurised Fill Kit
ICEP020-WBGP1T0L10003C 20.3 kW @ 25°C (63°F) Control Panel Cover 460V/3Ph/60Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Pressurised Fill Kit
ICEP020-WBTP1T0L10000 20.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP020-WBTP1T0L20000 20.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP020-WBTP1T0L20003 20.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Pressurised Fill Kit
ICEP020-WBTP3T0L10000 20.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP020-WBTP3T0L20000 20.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP024-WBGP3T0L20002 23.6 kW @ 25°C (63°F) No Options Selected 460V/3Ph/60Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Ambient Automatic Fill Kit
ICEP024-WBGP3TCL10000 23.6 kW @ 25°C (63°F) No Options Selected 460V/3Ph/60Hz Single Pump 3 bar With Tank Close Control +/- 0.5°C Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP024-WBTP1T0FS0000 23.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Fan Speed Control (Low Ambient -10°C) No Low Water Without Antifreeze Without Fill Kit
ICEP024-WBTP1T0L10000 23.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP024-WBTP1T0L10003 23.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Pressurised Fill Kit
ICEP024-WBTP3T0L10000 23.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP024-WBTP3T0L20000 23.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP030-WBTP1T0L10000 29.7 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP030-WBTP3T0L10000 29.7 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP030-WBTP5T0L10003 29.7 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Pressurised Fill Kit
ICEP040-WBTP1T0L10000 40.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP040-WBTP1T0L20000 40.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP040-WBTP3T0L10000 40.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP040-WBTP3T0L10001 40.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Ambient Manual Fill Kit
ICEP050-WBTP1T0L10000 49.0 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP050-WBTP1T0L10000C 49.0 kW @ 25°C (63°F) Control Panel Cover 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP050-WBTP1T0L10003 49.0 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Pressurised Fill Kit
ICEP050-WBTP3T0L10000 49.0 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP060-WBTP1T0L10000 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP060-WBTP3T0L10000 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP060-WBTP3T0L1LW00 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) Low Water Without Antifreeze Without Fill Kit
ICEP060-WBTP3T0L20000 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP060-WBTP3T0L20003 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Pressurised Fill Kit
ICEP060-WBTP5T0L100A3 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water With Antifreeze Pressurised Fill Kit
ICEP060-WBTP5T0L20003 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Pressurised Fill Kit
ICE076B4003501P15FF0LA000 76.0 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE076B4003501P30FF0LA000 76.0 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE076B4003502P30FF0LA000 76.0 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE076B4003502P30FF0LALW0 76.0 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze Not Applicable
ICE090B4003501P15FF0LA000 90.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE090B4003501P30FF000000 90.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Not Applicable
ICE090B4003501P30FF0LA000 90.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE090B4003501P30FFCLA000 90.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Close Control +/- 0.5°C Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE116B4003501P15FF000000 115.5 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Not Applicable
ICE116B4003501P15FF0L2000 115.5 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Not Applicable
ICE116B4003501P15FF0LA000 115.5 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE116B4003501P15FF0LALW0 115.5 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze Not Applicable
ICE116B4003501P30FF0LA000 115.5 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE116B4003502P50FF0LALW0 115.5 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Dual Pump 5 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze Not Applicable
ICE116B4603601P15FF0LA000 115.5 kW @ 25°C (63°F) No Options Available 460V/3Ph/60Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE150B4003501P15FF000000 149.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Not Applicable
ICE150B4003501P15FF0LA000 149.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE150B4003501P30FF000000 149.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Not Applicable
ICE150B4003501P30FF0LA000 149.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE150B4003501P50FF0LA000 149.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE183B4003501P15FF0LA000 182.3 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE183B4003502P15FF0LALW0 182.3 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Dual Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze Not Applicable
ICE183B4603601P30FF000000 182.3 kW @ 25°C (63°F) No Options Available 460V/3Ph/60Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Not Applicable
ICE230B4003501P15FF0LA000 228 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE230B4003501P30FF0LA000 228 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE230B4003502P30FF0LA000 228 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE230B4003502P30FF0LALW0 228 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Dual Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze Not Applicable
ICE310B4003500000F00LA000 309 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz No Pump Without Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE310B4003501P15FF0LA000 309 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE310B4003501P30FF0LA000 309 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE360B4003501P15F00LA000 360 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar Without Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE360B4003501P15FF0LA000 360 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE360B4003501P30FF0LA000 360 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE360B4003502P30F00LA000 360 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Dual Pump 3 bar Without Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE183B4003501P30FF0L2000 182.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Not Applicable
ICEP040-WBTP3T0L1LW01 40.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Fan Step Control) Low Water Without Antifreeze Ambient Manual Fill Kit
ICEP014-WBTP3TCL20001 14.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Close Control +/- 0.5°C Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP030-WBTP3T0L20000 29.7 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Without Fill Kit
ICEP040-WBTP3T0L10001C 40.6 kW @ 25°C (63°F) Control Panel Cover 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water Without Antifreeze Ambient Manual Fill Kit
ICEP040-WBTP5T0L100A3 40.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water With Antifreeze Pressurised Fill Kit
ICEP060-WBTP1T0L10000C 58.3 kW @ 25°C (63°F) Control Panel Cover 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) No Low Water With Antifreeze Without Fill Kit
ICEP060-WBTP1T0L1LW00 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C (Fan Step Control) Low Water Without Antifreeze Without Fill Kit
ICEP050-WBT00T0L20003 49.0 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz No Pump With Tank Without Close Control Low Ambient -20°C No Low Water Without Antifreeze Pressurised Fill Kit
ICE076B4003501P30FF0LALW0 76.0 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze Not Applicable
ICE150B4003501P15FF000LW0 149.2 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 1.5 bar With Tank Without Close Control Low Ambient -10°C Low Water Without Antifreeze Not Applicable
ICE183B4003501P30FF0LA000 182.3 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICE230B4003502P15FF0LA000 228 kW @ 25°C (63°F) No Options Available 400V/3Ph/50Hz Dual Pump 1.5 With Tank Without Close Control Low Ambient -10°C No Low Water Without Antifreeze Not Applicable
ICEP060-WBTP3T0L100031 58.3 kW @ 25°C (63°F) Manual External Bypass 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Without Fill Kit
ICE076B4003501P30FF000000 76.0 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Not Applicable
ICE090B4003501P30FF0L2000 90.2 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C Fan Step Control) No Low Water Without Antifreeze Not Applicable
ICE150B4003501P30FF0LALW0 149.2 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Fan Step Control) Low Water Without Antifreeze Not Applicable
ICE230B4003501P30FF000000 228 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control No Low Ambient No Low Water Without Antifreeze Not Applicable
ICE230B4003501P30FF0L2000 228 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C Fan Step Control) No Low Water Without Antifreeze Not Applicable
ICE310B4003501P30FF0L200M 310 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C Fan Step Control) No Low Water Without Antifreeze Not Applicable
ICEP020-WBTP3T0L20000C 20.3 kW @ 25°C (63°F) Control Panel Cover 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -20°C Fan Step Control) No Low Water Without Antifreeze Without Fill Kit
ICEP040-WBTP5T0L10001 40.6 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 5 bar With Tank Without Close Control Low Ambient -10°C Fan Step Control) No Low Water Without Antifreeze Ambient Manual Fill Kit
ICEP060-WBTP3T0L1LW03 58.3 kW @ 25°C (63°F) No Options Selected 400V/3Ph/50Hz Single Pump 3 bar With Tank Without Close Control Low Ambient -10°C Fan Step Control) Low Water Without Antifreeze Pressurised Fill Kit

C19159
A22066