Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This product is no longer available, please refer to Hyperchill Plus-E 50Hz Range instead.
| Product Demos & Tutorials |
|---|
| Interactive - Hyperchill Industrial Process Chillers - (English/Italian/German/French) |
| Video - Parker GSFE 4 Year Extended Warranty - (English) |
| Products | Maximum Cooling Capacity | Cooling Method | Power Supply Voltage | Pump Type | Additional Protection Included | Operating Environment | Water Sensor Option | Hydraulic Circuit | Output Water Temperature Range |
|---|---|---|---|---|---|---|---|---|---|
| HLS076A4003501P50SSCLA000 | 76.0 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 5 bar | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS116A4003501P30SSCLA000 | 115.5 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 3 bar | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS116A4003501P50SSCLA000 | 115.5 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 5 bar | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS076A4003501P000SSCLA000 | 76.0 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | No Pump | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS076A4003501P000SSCLA00A | 76.0 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | No Pump | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS076A4003501P30SSCLA000 | 76.0 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 3 bar | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS076A4003501P30SSCLA00A | 76.0 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 3 bar | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS076A4003501P50SSCLA00A | 76.0 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 5 bar | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS090A4003501P000SSCLA000 | 90.2 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | No Pump | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS090A4003501P000SSCLA00A | 90.2 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | No Pump | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS090A4003501P30SSCLA000 | 90.2 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 3 bar | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS090A4003501P30SSCLA00A | 90.2 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 3 bar | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS090A4003501P50SSCLA000 | 90.2 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 5 bar | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS090A4003501P50SSCLA00A | 90.2 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 5 bar | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS116A4003501P000SSCLA000 | 115.5 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | No Pump | Without Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS116A4003501P000SSCLA00A | 115.5 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | No Pump | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS116A4003501P30SSCLA00A | 115.5 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 3 bar | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |
| HLS116A4003501P50SSCLA00A | 115.5 kW @ 25°C (63°F) | Air Cooled / Axial Fans | 400V/3Ph/50Hz | Single Pump 5 bar | With Antifreeze | Low Ambient -10°C (Fan Step Control) | No Low Water | Stainless Steel With Tank | Close Control +/- 0.5°C |