icountACM20 Portable Particle Counter | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

icountACM20 Portable Particle Counter

icountACM20 Portable Particle Counter

Parker icountACM20 Portable Particle Counter for On-Site Fuel Testing

Full Product Description

icountACM20

State-of-the-art Fuel Contamination Monitoring

The icountACM20 Portable Particle Counter has been developed from existing technology for monitoring contamination in AVTur and other hydrocarbon fuels, in accordance with Energy Institute (EI) Method IP 564.

In addition, the ACM can also be used to monitor fuels from existing sampling points in locations from refineries, pipelines, distribution terminals, fuel supply storage.

APPLICATIONS

- Fuel Testing Laboratories - DEFSTAN 91-91 Issue 6
- Distribution Terminals/Hubs: use on receipt and outbound supply. Also provide checks for filtration performance, tank cleanliness and product quality
- Storage: reduce settling time by monitoring to determine if dispersed contamination are below acceptable levels
- Airport Fuel Farm: monitoring of fuels into storage, through fuel farm, hydrant system and during uplift into wing
- Oil and Gas Platforms: monitor filtration performance, system cleanliness and quality of delivered product

FEATURES & BENEFITS

- 2 minutes test time
- Optical scanning analysis and measurement of actual particles and inference to water presence
- Primary outputs: 4, 6, 14, 21, 25, 30? counts per ml
- % Volume distribution, via graphical display on handset and printout
- ISO 7-22 in accordance with ISO 4406-1999
- 32 Character two line dot matrix LCD. Full alphanumeric entry facility on keypad
- Access up to 300 saved test
- Calibration in accordance with Parker Calibration Procedure CM20-N, which complies to ISO11171:1999, Clause 6 (Omitting Annex F)
- Re-calibration every 12 months by a dedicated Parker Service Center
- 420 bar Max. Working Pressure
- +5° C to +80° C
- Interface via RS232 (USB serial cable to RS232 option available)
- On-board rear mounted pump for lab sampling
- On-board battery and carry case with wheels (13 kg total weight)
- 12v DC input, 6 “D” cell batteries or rechargeable battery pack
- Integrated 16 column printer for hard copy data
- Complies with all relevant EC declarations of conformity
- Integrated Mounted Pump:
- Powered directly from ACM20
- Direct sampling from fuel sample bottles or tank via 3 meter inlet suction tube
- Incorporated double speed flush and test sequence
- Managed flow rate/correct volume sample as per IP 564 test method

SPECIFICATIONS

- Construction:
-- Case: ABS Structural Foam and Injection Molded
-- Handheld Display: ABS
-- Keypad: Fluorosilicone Rubber
- Mechanical Components: Brass, plated steel, stainless steel and aluminum
- Seals: fluorocarbon
- Hoses: Nylon (Kevlar braided microbore), stainless steel armored ends
- Flow rate: 25 - 28 ml/min (dictated by CMP) 100 ml/min with additional flush button
- Fluid Compatibility: Hydrocarbon Fuel, Mineral Oil. For other fluids consult Parker
- Fuse: 1.25 amp fast blow fuse included for overload protection (spare supplied)
- icountACM20 Technology: Flow cell, light obscuration
- Repeatability/Accuracy: As per or better than ISO 11171
- Coincidence: 40,000 particles per ml
- Viscosity range: 1 - 100 centistoke(s)
- icountACM20 Weight: 8 kg (17.6 lb)
- Monitor Carrying Case: Astra Board case
- Carrying Case Weight: 5 kg (11 lb)
Products

C19159
731421