Colorflow In-Line Precision Needle Valve – MV Series | Product Series

Filter by

    No filters selected

Mounting Style

Configuration

Connection Size

Maximum Flow Rate

Needle Type

Maximum Operating Pressure

Actuation Type

Minimum Operating Temperature

Function

Flow Rate

Body Material

Connection Type

Seal Material

Maximum Operating Temperature

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Colorflow In-Line Precision Needle Valve – MV Series

Colorflow In-Line Precision Needle Valve – MV Series

Parker’s Colorflow MV series valves is a high precision adjust needle valve that meters flow in both directions.

Technical Specifications

  • Actuation Type: Manual
  • Seal Material: Nitrile, Fluorocarbon
  • Flow Rate: 3, 8, 0.5, 5, 2.8, 0.1, 15, 25, 40 g/min
  • Connection Size: 1/8, 1/4, 4, 3/8, 6, 1/2, 8, 1/2, 10, 12, 3/3. 1, 16
  • Needle Type: Standard; 30° Taper, Fine, Micro-fine
  • Configuration: Female- Female
  • Connection Type: NPT, SAE, BSPP, BSPT
  • Body Material: Brass, Steel
  • Mounting Style: In-line
  • Maximum Flow Rate: 95, 151, 11, 19, 30, 57 L/min, 25, 40, 3, 5, 8, 15 gal/min
  • Maximum Operating Pressure: 5000, 6000, 3000, 2000 psi, 345, 413, 207, 140 bar
  • Maximum Operating Temperature: +250, +302, +400 °F, -40, +150, +250 °C
  • Minimum Operating Temperature: -40°, -58°, -15° °F, +121°, -50°, -26° °C
  • Brand: Colorflow
Safety Warning

Full Product Description

Parker’s Colorflow MV series valves allow extremely close control of fluids used in actuating and governing equipment. The needle allows fine adjustment at low flow by using the first three turns of the adjusting knob. The next three turns open the valve to full flow, and provides standard throttling adjustment.

Markets:
• Factory Automation
• Machine Tools
• Marine
• Material Handling
• Mining
• Miscellaneous Industrial
• Miscellaneous Manufacturing
• Molding
• Oil &Gas
• Power Generation
• Vehicle Assembly Facilities

Features/Benefits:
• Port options include NPT and SAE
• Material offerings are brass and steel
• Available in an in-line or right angle style
• Port sizes are available in 7 sizes from 1/8” to 1”
• MVK mounting kits make panel mounting simple
• High efficiency o-ring stem seal eliminates packing
• Fine and micro-fine needles available for extremely fine control
• The exclusive “Colorflow” color-band provide an accurate visual indication of setting

Applications:
• Suitable for general hydraulic applications

Related Documents

×
Products Mounting Style Configuration Connection Size Maximum Flow Rate Needle Type Maximum Operating Pressure Actuation Type Minimum Operating Temperature Function Flow Rate Body Material Connection Type Seal Material Maximum Operating Temperature
9MV1200S Inline 3/4 25 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV1200S-V Inline 3/4 25 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV1261S Right Angle 3/4 25 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV1261SV Right Angle 3/4 25 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV1600S Inline 1 40 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV1600S-V Inline 1 40 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV200B-V Inline 1/8 3 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Brass BSPP Fluorocarbon N/A
9MV200S Inline 1/8 3 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV200S2 Inline 1/8 1.8 Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV200S3 Inline 1/8 .5 Micro-Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV200S-V Inline 1/8 3 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV261S Right Angle 1/8 3 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV261S3 Right Angle 1/8 .5 Micro-Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV400B Inline 1/4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Brass BSPP Nitrile N/A
9MV400B2V Inline 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Brass BSPP Fluorocarbon N/A
9MV400B-V Inline 1/4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Brass BSPP Fluorocarbon N/A
9MV400S Inline 1/4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV400S2 Inline 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV400S2-V Inline 1/4 2.8 Fine N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV400S3 Inline 1/4 .5 Micro-Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV400S-V Inline 1/4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV461S Right Angle 1/4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV461S2 Right Angle 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV461S2V Right Angle 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV461S3 Right Angle 1/4 .5 Micro-Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV461S-V Right Angle 1/4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV600B2 Inline 3/8 .5 Fine N/A Manual -40 Metering Valve N/A Brass BSPP Nitrile N/A
9MV600B-V Inline 3/8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Brass BSPP Fluorocarbon N/A
9MV600S Inline 3/8 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV600S2 Inline 3/8 .5 Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV600S2-V Inline 3/8 .5 Fine N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV600S3 Inline 3/8 .1 Micro-Fine N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV600S-V Inline 3/8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV661S Right Angle 3/8 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV661S-V Right Angle 3/8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV800B Inline 1/2 15 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Brass BSPP Nitrile N/A
9MV800BV Inline 1/2 15 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Brass BSPP Fluorocarbon N/A
9MV800S Inline 1/2 15 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV800S-V Inline 1/2 15 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
9MV861S Right Angle 1/2 15 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel BSPP Nitrile N/A
9MV861S-V Right Angle 1/2 15 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel BSPP Fluorocarbon N/A
MV1200S Inline In-line 3/4 25 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV1200S-V Inline 3/4 25 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV1220S Inline 12 25 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV1220S-V Inline 12 25 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel SAE Fluorocarbon N/A
MV1261S Right Angle 3/4 25 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV1261S-V Right Angle 3/4 25 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV-1600S Inline 1 40 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV-1600S-V Inline 1 40 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV-1620S Inline 16 40 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV-1620S-V Inline 1/8 40 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel SAE Fluorocarbon N/A
MV200B Inline 1/8 3 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV200B2 Inline 1/8 1.8 Fine N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV200B3 Inline 1/8 .5 Micro-Fine N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV200S Inline 1/8 3 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV200S2 Inline 1/8 1.8 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV200S2-V Inline 1/8 1.8 Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV200S3 Inline 1/8 .5 Micro-Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV200S3-V Inline 1/8 .5 Micro-Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV200S-V Inline 1/8 3 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV260S Right Angle 1/8 3 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV260S2 Right Angle 1/8 1.8 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV260S2-V Right Angle 1/8 .5 Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV261S Right Angle 1/8 3 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV261S2 Right Angle 1/8 1.8 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV261S2-V Right Angle 1/8 1.8 Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV261S3 Right Angle 1/8 .5 Micro-fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV261S3-V Right Angle 1/8 .5 Micro-fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV261S-V Right Angle 1/8 3 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV400B Inline 1/4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV400B2 Inline 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV400B3 Inline 1/4 .5 Micro-Fine N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV400B-V Inline 1/4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Brass NPT Fluorocarbon N/A
MV400S Inline 1/4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV400S2 Inline 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV400S2-V Inline 1/4 2.8 Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV400S3 Inline 1/4 .5 Micro-fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV400S3-V Inline 1/4 .5 Micro-fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV400S-V Inline 1/4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV401S Inline 1/4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV401S2 Inline 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV401S2-V Inline 1/4 2.8 Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV401S3 Inline 1/4 .5 Micro-fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV401S-V Inline 1/4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV420S Inline 4 3 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV420S2 Inline 4 1.8 Fine N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV420S3 Inline 4 .5 Micro-fine N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV420S-V Inline 4 3 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel SAE Fluorocarbon N/A
MV460S Right Angle 1/4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV460S2 Right Angle 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV460S2-V Right Angle 1/4 2.8 Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV460S-V Right Angle 1/4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV461S Right Angle 1/4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV461S2 Right Angle 1/4 2.8 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV461S2-V Right Angle 1/4 2.8 Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV461S3 Right Angle 1/4 .5 Micro-fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV461S3-V Right Angle 1/4 .5 Micro-fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV461S-V Right Angle 1/4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV481S Right Angle 4 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV481S-V Right Angle 4 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV600B Inline 3/8 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV600B2 Inline 3/8 .5 Fine N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV600B2-V Inline 3/8 .5 Fine N/A Manual -15 Metering Valve N/A Brass NPT Fluorocarbon N/A
MV600B3 Inline 3/8 .1 Micro-Fine N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV600B-V Inline 3/8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Brass NPT Fluorocarbon N/A
MV600S Inline 3/8 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV600S2 Inline 3/8 .5 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV600S2-V Inline 3/8 .5 Fine N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV600S3 Inline 3/8 .1 Micro-fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV600S-V Inline 3/8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV601S Right Angle 3/8 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV601S-V Right Angle 3/8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV620S Inline 6 5 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV620S2 Inline 6 2.8 Fine N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV620S2-V Inline 6 2.8 Fine N/A Manual -15 Metering Valve N/A Steel SAE Fluorocarbon N/A
MV620S3 Inline 6 .5 Micro-fine N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV620S-V Inline 6 5 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel SAE Fluorocarbon N/A
MV660S Right Angle 3/8 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV660S2 Right Angle 3/8 .5 Fine N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV660S-V Right Angle 3/8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV661S Right Angle 3/8 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV661S-V Right Angle 3/8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV681S Right Angle 6 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV681S2-V Right Angle 6 8 Fine N/A Manual -15 Metering Valve N/A Steel SAE Fluorocarbon N/A
MV681S3 Right Angle 6 8 Micro-fine N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV800B Inline 1/2 15 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Brass NPT Nitrile N/A
MV800B-V Inline 1/2 15 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Brass NPT Fluorocarbon N/A
MV800S Inline 1/2 15 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV800S-V Inline 1/2 15 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A
MV820S Inline 8 8 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV820S3 Inline 8 .5 Micro-fine N/A Manual -40 Metering Valve N/A Steel SAE Nitrile N/A
MV820S-V Inline 8 8 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel SAE Fluorocarbon N/A
MV860S Right Angle 1/2 15 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV861S Right Angle 1/2 15 Standard; 30° Taper N/A Manual -40 Metering Valve N/A Steel NPT Nitrile N/A
MV861S-V Right Angle 1/2 15 Standard; 30° Taper N/A Manual -15 Metering Valve N/A Steel NPT Fluorocarbon N/A

C19159
687505