Industrial Hydraulic Cylinders - Series HMIF (Europe) | ParkerGB

Industrial Hydraulic Cylinders - Series HMIF (Europe) | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

Industrial Hydraulic Cylinders - Series HMIF (Europe)

210 bar Industrial Hydraulic Cylinders conforming to to ISO 6020/2. The HMIF is available to you at fast despatch. With lots of options to choose from, the new e-configurator will assist you in the configuration of your individual cylinder.

Technical Specifications

  • Product Style: Tie Rod
  • Maximum Operating Pressure: 210
  • Minimum Bore Diameter: 25
  • Bore Diameter: 100
  • Minimum Rod Diameter: 12
  • Maximum Rod Diameter: 70
  • Maximum Stroke Length: 2000
  • Operating Temperature: -20 to 150 °C
  • Mounting Type: Extended Tie-rods, Flange, Foot, Pivot, Trunnion
  • Cylinder Action: Single Acting
  • Port Type: Metric, BSPP
  • Piston Type: Standard, Low Friction, Load Master
  • Rod End Type: up to 6
  • Rod End Thread Type: Metric
  • Number of Rod Sizes per Bore Size: up to 3
Safety Warning

Full Product Description

210 bar Industrial Hydraulic Cylinders conforming to to ISO 6020/2. The tie rod construction sets the standard for performance, durability and trouble-free operation with superior design and quality to ensure long cylinder service life. The HMIF is available to you at fast despatch. With lots of options to choose from, the new e-configurator will assist you in the configuration of the individual cylinder. Fast Track ensures a despatch time of 3 days only.

To generate a CAD model of an HMIF Series cylinder simply use the e-CONFIGURATOR button.

A wide range of optional features such as different mounting styles and piston rod diameters is available, permitting HMIF cylinders to be customised to suit different industrial applications. A more extensive range of options is available for HMI Series cylinders, including feedback transducers and position switches, special cushions, oversize ports, stop tubes, stroke limiters, gland drains, rod end protection and more. Where only a totally bespoke cylinder will do, our experienced design engineers will work with you to create a unique customised solution.

Markets:
Energy
• Energy Production, Development & Service
• Power Generation

Government (Non-Aerospace)
• Defense
• Government (Non-Defense)

Industrial
• Factory Automation
• Entertainment Automation
• Machine Tools
• Molding
• Packaging Machinery
• Vehicle Assembly Facilities

Natural Resources
• Mining
• Oil & Gas

Processing
• Food & Beverage
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing
• Primary Metal Refining/Process
• Rubber & Tie Processing

Features/Benefits:
• 8 standard mounting styles
• Single and double rod designs available
• 6 standard male and female rod end threads
• Up to 3 rod sizes per bore
• Strokes available in any practical stroke length
• Rod gland can be removed in situ for seal replacement
• Hard chrome plated rod for increased seal and cylinder life
• Wide range of sealing systems to suit all applications and environments
• Suitable in a wide range of fluid specifications and temperature ranges from -20°C to +150°C
• Rod locking device for increased safety and functionality
• World class cushioning solutions, available at either or both ends
• Wide range of mounting and rod end accessories
• Bespoke custom designs on request

Applications:
• Machine tools
• Transfer lines
• Injection moulding
• Presses
• Test equipment
• Robotics
• Machining Center
• Assembly Line

Related Documents

Ɨ

C19159
687940