ISO 15552 Pneumatic Cylinders, Tie-Rods Round Profile Design - P1F Series / Parker Pneumatic – Europe | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 15552 Pneumatic Cylinders, Tie-Rods Round Profile Design - P1F Series / Parker Pneumatic – Europe

ISO 15552 Pneumatic Cylinders, Tie-Rods Round Profile Design - P1F Series / Parker Pneumatic – Europe

The P1F-T Series in bore sizes Ø32 to 125mm is an ISO 15552 Tie-Rod pneumatic cylinder suitable for standard, low & high temperatures. With various piston rod materials and rod sealing options for a wide range of applications. Strokes up to 2500 mm.

Technical Specifications

  • Product Series: Pneumatic Cylinders
  • Product Type: Linear Actuator, Cylinder Actuator
  • Technology: Pneumatics
  • Cylinder Type: Non-Guided, Through Rod, Extended Piston Rod
  • Cylinder Action: Double Acting
  • Bore Diameter: 32 to 125 mm
  • Maximum Stroke Length: 2500 mm, 99 inch
  • Extend Stroke Force: 483 to 7363 N at 6 bar, 108.5 to 1655.2 lbs at 6 bar
  • Retract Stroke Force: 415 to 6881 N (at 6 bar), 93.3 to 1547 lbs (at 6 bar)
  • Cushioning Type: Pneumatic Adjustable
  • Port Size: G 1/8 to G 1/2
  • Rod End Thread Type: Male, Female (optional)
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Operating Temperature: -40 to 80 °C (Low), -20 to 80 °C (Standard), -10 to 150 °C (High), -30 to 80 °C (Metal Scraper), -10 to 80 °C (FKM wiper seal), -40 to 176 °F (Low), -4 to 176 °F (Standard), 14 to 302 °F (High), -4 to 176 °F (Metal Scraper), 14 to 176 °F (FKM wiper seal)
  • Position Sensing Type: Sensor Via Brackets on Tie-rods
  • Mounting Option: ISO 15552
  • Specifications Met: ISO 15552
  • Piston Rod Material: Stainless Steel, Steel, Chrome-plated, Stainless Steel, Chrome-plated
  • Body Material: Anodized Aluminum
  • End Cap Material: Pressure Diecast Aluminum
  • Body Type: Round Tube
  • Corrosion Resistance Included: Yes
  • Repairable: Yes
Safety Warning

Full Product Description

The P1F-T in bore sizes Ø32 to 125mm is a Tie-Rods linear pneumatic cylinder conforming to the ISO 15552 standard. Magnetic piston for standard temperature (-20 to +80°C). Utilising internal composite technology (piston) to save weight, while assuring the high performance and functionality expected of an ISO cylinder. With aluminum sandblast front and rear end plates, multilayer PTFE coated steel bearing with stainless steel piston rod, pneumatic cushioning and magnetic piston with polyurethane seals as standard this is our heavy duty Tie-Rods ISO cylinder. Offering various piston rod materials, sealing options and supported by a full range of ISO mountings and sensors the P1F-T series is suitable for wide range of general purpose industrial and heavy duty applications.
Challenges encountered within rigorous environments require leading engineered solutions and products. Meeting these exacting needs the P1F-T provides the answer for high and low temperatures applications. Engineered to provide superior performance in harsh conditions using proven class leading seal technology for reliable operation and long service life in temperatures down to -40°C and up to +150°C. With robust corrosion resistant body and optional metal scraper the P1F-T leads the way in today's changing climate.

Markets:
• Factory Automation
• Machine Tools
• Packaging Machinery
• Vehicle Assembly Facilities
• Material Handling
• Outdoor, Transport

Features/Benefits:
• Tie-Rods Round Profile design in natural appearance
• Dynamic and static brake option to improve machine safety level (on request)
• Bore sizes 32 to 125 mm with strokes up to 2,5 meter
• Temperature range from -40°C LOW up to +150° HIGH temperature
• Metallic scraper and FKM wiper / piston rod seals
• Stainless steel piston rod as standard
• New stainless steel, press-in and cushioning screw design
• Range of mountings and sensors of the P8S Series
• IO-Link ready with new P8S CPS sensor
• Reduced installation time and easy access to cylinder's cushioning screws
• PTS labelling for improved MRO services
• Improved efficiency with new adjustable cushioning reducing shocks to machines
• All proven Parker Prädifa seal technology inside for long performance life

Applications:
  General industry – Linear movement
    • Push objects
    • Stop/Hold/Go
  General industry - Clamping
    • Clamp objects
    • Fix / hold in position
  General industry - Holding
    • Lift, moving, clamping
  General industry - Controlling
    • Change lane, direction
    • Change level
  Packaging – Moving
    • Push / pull objects
    • Sorting, conveying
  Outdoor transport and railway – Linear movement
    • Moving, clamping, closing, …

Option Overview:
■ Metal Scraper Ring
Standard scraper ring cannot be used in environments where the piston rod may be coated with resin, ice, cement, sugar crystals, dough, etc., primarily in timber handling, refrigerated / chilled transport, cement industry. The build-up of hard abrasive coatings on the piston rod can damage the standard scraper ring and shorten service life. A metal scraper in combination with a hard-chromium plated piston rod is the right solution. Available for low temperature range applications from -30°C to +80°C.

■ High Temperature
All seals in the high temperature version are developed and validated for continuous operation up to +150°C. Certain restrictions apply when choosing sensors due to the temperature range. High temperature cylinders have no magnetic piston and cannot be fitted with sensors (the magnetic field strength in high temperatures is too low to ensure correct reliable sensor function).
• Seals in proven fluoro elastomer (FKM) material for reliability and long service life.
• Dedicated high temperature grease with a special formula is vital for the performance of the cylinder.
• Temperature range -10 to +150°C.

■ Low Temperature
All seals in the low temperature version are developed and validated for continuous operation down to -40°C. Ultrathan polyurethane (TPU-PUR) seal technology and specifically formulated grease support performance and reliability for low temperature applications. As standard supplied with a magnetic ring in the piston for proximity sensing but please note that the sensors are normally specified for full performance to -30°C only. Parker have combined the most sought after features of seal technology to provide low temperature pneumatic cylinders with high reliability, low leakage and long service life.
Temperature range -40 to +80°C.

■ Piston Rod in different materials
• Austenitic stainless steel DIN X8 CrNiS 18-9, standard
• Austenitic chromium plated steel DIN C45E, optional
• Austenitic chromium plated stainless steel DIN X2 CrNiMoN 17-12-2, optional on request

General Technical Data:
• International Standard: complies with ISO 15552 (corresponds to the withdrawn standards ISO 6431, DIN ISO 6431, VDMA 24562, NFE 49003.1 and UNI 10290) for installation dimensions.
• Bore Sizes : Ø32, 40, 50, 63, 80, 100 and 125 mm
• Stroke Length : 5 to 2500mm
• Versions : double acting / double acting with through rod
• Cushioning : adjustable pneumatic
• Position Sensing : "Drop in" sensors can easily be installed by adding on the tie-rods brackets protecting the sensor that can be located at any position along the piston stroke. Choose between electronic or reed sensors with various cable lengths and M8 knurled screws or flying lead connection. The low temperature version has a magnetic ring in the piston for proximity sensing (but please note that the sensors are normally specified for full performance down to-30°C only). The high temperature version does not have a magnetic ring in the piston and therefore cannot be used with sensors.
• Installation : a wide range of cylinder mountings in aluminum providing the same overall corrosion resistance.
• Mounting Position : any

Operating and Environmental Data:
• Operating Medium : for best possible service life and trouble-free operation dry, filtered compressed air to ISO 8573-1:2010 quality class 3.4.3 should be used. This specifies a dew point of +3°C for indoor operation (a lower dew point should be selected for minus temperature operation and we recommend the use of an inline dryer) and is in line with the air quality from most standard compressors with a standard filter.
• Operating Pressure : 1 to 10 bar
• Speed : 10 to 1000 mm/s
• Standard temperature: -20 to +80°C / low temp -40 to +80°C / - high temp -10 to +150°C / metal scraper -30 to +80°C / FKM wiper seal -10 to +80°C
• Pre-lubricated : further lubrication is normally not necessary. If additional lubrication is introduced it must be continued.
• Corrosion Resistance : high resistance to corrosion and chemicals. Materials and surface treatment have been selected for industrial applications where solvents and detergents are frequently used.

Material Specification:
• End Cover : Pressure diecast aluminium EN-AC-46100 (AlSi11Cu2(Fe) | Sandblast finishing
• Cylinder Barrel : Anodised aluminium (AlMgSi 0.5-F25) 20 µm
• Tie-Rods : Austenitic stainless steel DIN X8 CrNiS 18 9
• Piston Rod :
    - Austenitic stainless steel DIN X8 CrNiS 18-9, standard
    - Austenitic chromium plated steel DIN C45E, optional
    - Austenitic chromium plated stainless steel DIN X2 CrNiMoN 17-12-2
• Piston Rod Bolt : Zinc plated steel
• End Cover Screws : Zinc plated steel
• Piston Bolt : Zinc plated steel
• Cushion Screws and Retainers : stainless steel
• Piston Rod Bearing : PTFE (Polytetraflurothylene)
• Scraper and rod piston seals :
    - PUR (Polyurethane), standard temperature
    - TPU-PUR (ultrathan polyurethane), optional, low temperature
    - Metal scraper, optional, Stainless steel / brass
• Piston :
    - POM (Polyoxymethylene), standard temperature
    - Aluminium, optional, low and high temperature
• Magnet : Plastic coated magnetic material (optional for high temp)
• Piston Bearing : POM (Polyoxymethylene), standard temperature
• Piston Seals :
    - PUR (Polyurethane), standard temperature
    - FKM (fluoro elastomer), optional, high temperature
    - TPU-PUR (ultrathan polyurethane), optional, low temperature
• Cushion Seals :
    - PUR (Polyurethane), standard temperature
    - FKM (fluoro elastomer), optional, high temperature
    - TPU-PUR (ultrathan polyurethane), optional, low temperature
• Static O Rings :
    - NBR (Nitrile rubber), standard and optional low temperature
    - FKM (fluoro elastomer), optional, high temperature

Performance Characteristics:
Cylinder Type : Non-Guided | Through Rod | Extended Piston Rod
Cylinder Action : Double Acting
Bore Size : 32mm | 40mm | 50mm | 63mm | 80mm | 100mm | 125mm
Maximum Stroke (mm) : 2500
Maximum Stroke (inch) : 99
Extend Stroke Thrust (N) : 483 to 7363 (at 6 bar)
Extend Stroke Thrust (lbs) : 108.5 to 1655.2 (at 6 bar)
Retract Stroke Thrust (N) : 415 to 6881 (at 6 bar)
Retract Stroke Thrust (lbs) ; 93.3 to 1547 (at 6 bar)
Cushioning Type : Pneumatic Adjustable
Port Size : G1/8 | G1/4 | G1/4 | G3/8 | G3/8 | G1/2 | G1/2
Rod End Thread Type : Male, optional Female
Maximum Working Pressure (bar) : 10
Maximum Working Pressure (psi) : 145
Operating Temperature (C) : -40 to +80 (Low) | -20 to +80 (Standard) | -10 to +150 (High) | -30 to +80 (Metal Scraper) | -10 to +80 (FKM wiper seal)
Operating Temperature (F) : -40 to +176 (Low) | -4 to +176 (Standard) | +14 to +302 (High) | -4 to +176 (Metal Scraper) | +14 to +176 (FKM wiper seal)
Position Sensing : Sensors via brackets on Tie-Rods
Mounting Option : Yes - ISO 15552
Certificates : ISO 15552
Piston Rod Material : Stainless Steel | Chrome Plated Steel | Chrome Plated Stainless Steel
Tie-Rods Material : Stainless steel
Body Material : Anodised Aluminium
End Cover Material : Pressure diecast Aluminium
Body Type : Round tube
Corrosion Resistant Option : Yes
Repairable : Yes

Related Documents

×

C19159
A87859