ISO 6162-1/2 SAE Flange Accessory Components | Product Series

Filter by

    No filters selected

Flange Type

Port Type

Flange Size

Material

Connection Type

Bolt Size

Assembly Includes

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
ISO 6162-1/2 SAE Flange Accessory Components

ISO 6162-1/2 SAE Flange Accessory Components

Parker SAE flanges meet all requirements of ISO 6162-1 (SAE J518 Code 61), ISO 6162-2 (SAE J518 Code 62). They are widely used for leakfree high pressure connections in tight workspaces.

Full Product Description

4 bolt flange connection ISO 6162-1/2 (SAE J518 Code 61/62) and ISO 6164 is a proven leak-free connection, especially suited for larger sizes. As a result, it has achieved worldwide acceptance. The connection’s success is in its simplicity. The static O-ring seal is compressed between the bottom of the groove in the flange head and the flat surface of the port or flange pad, providing a reliable soft seal. High grade bolts ensure the holding power for dynamic applications up to 420 bar.

Markets:
• Environment
• Industrial
• Machine Tools
• Marine
• Materials Handling
• Mobile Industries
• Power Generation
• Press Building

Applications:
• Suitable for general hydraulic and industrial applications.

This simple design provides several advantages over threaded port connections, such as NPT, SAE, BSPP, ISO 6149 etc., in larger sizes:
• Ability to connect tube fittings connection systems to SAE port systems
• Much lower tightening torque required from the four bolts compared to equivalent fitting assembly torques
• Less tightening torque means smaller wrenches and wrench swing clearances – providing ease of assembly in
tight working environment.
• Single seal point between tube/pipe/hose assembly and the port

Related Documents

Literature and Reference Materials
CAT-4100-UK - Industrial Tube Fittings
×
Products Flange Type Port Type Flange Size Material Connection Type Bolt Size Assembly Includes
12AP1CF Locking Plate SAE 3000 / ISO 6162-1 3/4 Steel, galvanized n/a Standard Plate Only
12AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 3/4 Rubber n/a Standard Plate Only
12AP1SS Locking Plate SAE 3000 / ISO 6162-1 3/4 Stainless Steel n/a Standard Plate Only
12AP2CF Locking Plate SAE 6000 / ISO 6162-2 3/4 Steel, galvanized n/a Standard Plate Only
12AP2SBR70 Locking Plate SAE 6000 / ISO 6162-2 3/4 Rubber n/a Standard Plate Only
12AP2SS Locking Plate SAE 6000 / ISO 6162-2 3/4 Stainless Steel n/a Standard Plate Only
12CPM1CF Connector Plate SAE 3000 / ISO 6162-1 3/4 Steel, galvanized n/a Standard Plate Only
12CPM1SS Connector Plate SAE 3000 / ISO 6162-1 3/4 Stainless Steel n/a Standard Plate Only
12CPM2CF Connector Plate SAE 6000 / ISO 6162-2 3/4 Steel, galvanized n/a Standard Plate Only
12CPM2SS Connector Plate SAE 6000 / ISO 6162-2 3/4 Stainless Steel n/a Standard Plate Only
12PCMQ1CF Counterflange Head Plug SAE 3000 / ISO 6162-1 3/4 Steel, galvanized n/a n/a Plug Only
12PCMQ2CF Counterflange Head Plug SAE 6000 / ISO 6162-2 3/4 Steel, galvanized n/a n/a Plug Only
12PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 3/4 Steel, galvanized n/a n/a Plug Only
12PFMQ2CF Flange Head Plug Flat SAE 6000 / ISO 6162-2 3/4 Steel, galvanized n/a n/a Plug Only
12PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 3/4 Steel, galvanized n/a n/a Plug Only
12PMQ2CF Flange Head Plug SAE 6000 / ISO 6162-2 3/4 Steel, galvanized n/a n/a Plug Only
16AP1CF Locking Plate SAE 3000 / ISO 6162-1 1 Steel, galvanized n/a Standard Plate Only
16AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 1 Rubber n/a Standard Plate Only
16AP1SS Locking Plate SAE 3000 / ISO 6162-1 1 Stainless Steel n/a Standard Plate Only
16AP2CF Locking Plate SAE 6000 / ISO 6162-2 1 Steel, galvanized n/a Standard Plate Only
16AP2SBR70 Locking Plate SAE 6000 / ISO 6162-2 1 Rubber n/a Standard Plate Only
16AP2SS Locking Plate SAE 6000 / ISO 6162-2 1 Stainless Steel n/a Standard Plate Only
16CPM1CF Connector Plate SAE 3000 / ISO 6162-1 1 Steel, galvanized n/a Standard Plate Only
16CPM1SS Connector Plate SAE 3000 / ISO 6162-1 1 Stainless Steel n/a Standard Plate Only
16CPM2CF Connector Plate SAE 6000 / ISO 6162-2 1 Steel, galvanized n/a Standard Plate Only
16CPM2SS Connector Plate SAE 6000 / ISO 6162-2 1 Stainless Steel n/a Standard Plate Only
16PCMQ1CF Counterflange Head Plug SAE 3000 / ISO 6162-1 1 Steel, galvanized n/a n/a Plug Only
16PCMQ2CF Counterflange Head Plug SAE 6000 / ISO 6162-2 1 Steel, galvanized n/a n/a Plug Only
16PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 1 Steel, galvanized n/a n/a Plug Only
16PFMQ2CF Flange Head Plug Flat SAE 6000 / ISO 6162-2 1 Steel, galvanized n/a n/a Plug Only
16PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 1 Steel, galvanized n/a n/a Plug Only
16PMQ2CF Flange Head Plug SAE 6000 / ISO 6162-2 1 Steel, galvanized n/a n/a Plug Only
20AP1CF Locking Plate SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized n/a Standard Plate Only
20AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 1 1/4 Rubber n/a Standard Plate Only
20AP1SS Locking Plate SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel n/a Standard Plate Only
20AP2CF Locking Plate SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a for M14 bolts Plate Only
20AP2SBR70 Locking Plate SAE 6000 / ISO 6162-2 1 1/4 Rubber n/a for M14 bolts Plate Only
20AP2SS Locking Plate SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel n/a for M14 bolts Plate Only
20CPM1CF Connector Plate SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized n/a Standard Plate Only
20CPM1SS Connector Plate SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel n/a Standard Plate Only
20CPM2CF Connector Plate SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a for M14 bolts Plate Only
20CPM2SS Connector Plate SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel n/a for M14 bolts Plate Only
20PCMQ1CF Counterflange Head Plug SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized n/a n/a Plug Only
20PCMQ2CF Counterflange Head Plug SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a n/a Plug Only
20PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized n/a n/a Plug Only
20PFMQ1SS Flange Head Plug Flat SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel n/a n/a Plug Only
20PFMQ2CF Flange Head Plug Flat SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a n/a Plug Only
20PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized n/a n/a Plug Only
20PMQ2CF Flange Head Plug SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a n/a Plug Only
24AP1CF Locking Plate SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized n/a Standard Plate Only
24AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 1 1/2 Rubber n/a Standard Plate Only
24AP1SS Locking Plate SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel n/a Standard Plate Only
24AP2CF Locking Plate SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized n/a Standard Plate Only
24AP2SBR70 Locking Plate SAE 6000 / ISO 6162-2 1 1/2 Rubber n/a Standard Plate Only
24AP2SS Locking Plate SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel n/a Standard Plate Only
24CPM1CF Connector Plate SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized n/a Standard Plate Only
24CPM1SS Connector Plate SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel n/a Standard Plate Only
24CPM2CF Connector Plate SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized n/a Standard Plate Only
24CPM2SS Connector Plate SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel n/a Standard Plate Only
24PCMQ1CF Counterflange Head Plug SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized n/a n/a Plug Only
24PCMQ2CF Counterflange Head Plug SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized n/a n/a Plug Only
24PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized n/a n/a Plug Only
24PFMQ2CF Flange Head Plug Flat SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized n/a n/a Plug Only
24PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized n/a n/a Plug Only
24PMQ1SS Flange Head Plug SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel n/a n/a Plug Only
24PMQ2CF Flange Head Plug SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized n/a n/a Plug Only
32AP1CF Locking Plate SAE 3000 / ISO 6162-1 2 Steel, galvanized n/a Standard Plate Only
32AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 2 Rubber n/a Standard Plate Only
32AP1SS Locking Plate SAE 3000 / ISO 6162-1 2 Stainless Steel n/a Standard Plate Only
32AP2CF Locking Plate SAE 6000 / ISO 6162-2 2 Steel, galvanized n/a Standard Plate Only
32AP2SBR70 Locking Plate SAE 6000 / ISO 6162-2 2 Rubber n/a Standard Plate Only
32AP2SS Locking Plate SAE 6000 / ISO 6162-2 2 Stainless Steel n/a Standard Plate Only
32CPM1CF Connector Plate SAE 3000 / ISO 6162-1 2 Steel, galvanized n/a Standard Plate Only
32CPM1SS Connector Plate SAE 3000 / ISO 6162-1 2 Stainless Steel n/a Standard Plate Only
32CPM2CF Connector Plate SAE 6000 / ISO 6162-2 2 Steel, galvanized n/a Standard Plate Only
32CPM2SS Connector Plate SAE 6000 / ISO 6162-2 2 Stainless Steel n/a Standard Plate Only
32PCMQ2CF Counterflange Head Plug SAE 6000 / ISO 6162-2 2 Steel, galvanized n/a n/a Plug Only
32PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 2 Steel, galvanized n/a n/a Plug Only
32PFMQ2CF Flange Head Plug Flat SAE 6000 / ISO 6162-2 2 Steel, galvanized n/a n/a Plug Only
32PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 2 Steel, galvanized n/a n/a Plug Only
32PMQ2CF Flange Head Plug SAE 6000 / ISO 6162-2 2 Steel, galvanized n/a n/a Plug Only
40AP1CF Locking Plate SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized n/a Standard Plate Only
40AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 2 1/2 Rubber n/a Standard Plate Only
40AP1SS Locking Plate SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel n/a Standard Plate Only
40AP2CF Locking Plate SAE 6000 / ISO 6162-2 2 1/2 Steel, galvanized n/a Standard Plate Only
40AP2SBR70 Locking Plate SAE 6000 / ISO 6162-2 2 1/2 Rubber n/a Standard Plate Only
40AP2SS Locking Plate SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel n/a Standard Plate Only
40CPM1CF Connector Plate SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized n/a Standard Plate Only
40CPM1SS Connector Plate SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel n/a Standard Plate Only
40CPM2CF Connector Plate SAE 6000 / ISO 6162-2 2 1/2 Steel, galvanized n/a Standard Plate Only
40CPM2SS Connector Plate SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel n/a Standard Plate Only
40PCMQ1CF Counterflange Head Plug SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized n/a n/a Plug Only
40PCMQ2CF Counterflange Head Plug SAE 6000 / ISO 6162-2 2 1/2 Steel, galvanized n/a n/a Plug Only
40PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized n/a n/a Plug Only
40PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized n/a n/a Plug Only
40PMQ2CF Flange Head Plug SAE 6000 / ISO 6162-2 2 1/2 Steel, galvanized n/a n/a Plug Only
48AP1CF Locking Plate SAE 3000 / ISO 6162-1 3 Steel, galvanized n/a Standard Plate Only
48AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 3 Rubber n/a Standard Plate Only
48AP1SS Locking Plate SAE 3000 / ISO 6162-1 3 Stainless Steel n/a Standard Plate Only
48AP2CF Locking Plate SAE 6000 / ISO 6162-2 3 Steel, galvanized n/a Standard Plate Only
48AP2SBR70 Locking Plate SAE 6000 / ISO 6162-2 3 Rubber n/a Standard Plate Only
48CPM1CF Connector Plate SAE 3000 / ISO 6162-1 3 Steel, galvanized n/a Standard Plate Only
48CPM2CF Connector Plate SAE 6000 / ISO 6162-2 3 Steel, galvanized n/a Standard Plate Only
48PCMQ2CF Counterflange Head Plug SAE 6000 / ISO 6162-2 3 Steel, galvanized n/a n/a Plug Only
48PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 3 Steel, galvanized n/a n/a Plug Only
48PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 3 Steel, galvanized n/a n/a Plug Only
48PMQ2CF Flange Head Plug SAE 6000 / ISO 6162-2 3 Steel, galvanized n/a n/a Plug Only
56AP1CF Locking Plate SAE 3000 / ISO 6162-1 3 1/2 Steel, galvanized n/a Standard Plate Only
56AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 3 1/2 Rubber n/a Standard Plate Only
56CPM1CF Connector Plate SAE 3000 / ISO 6162-1 3 1/2 Steel, galvanized n/a Standard Plate Only
56PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 3 1/2 Steel, galvanized n/a n/a Plug Only
64AP1CF Locking Plate SAE 3000 / ISO 6162-1 4 Steel, galvanized n/a Standard Plate Only
64AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 4 Rubber n/a Standard Plate Only
64AP1SS Locking Plate SAE 3000 / ISO 6162-1 4 Stainless Steel n/a Standard Plate Only
64CPM1CF Connector Plate SAE 3000 / ISO 6162-1 4 Steel, galvanized n/a Standard Plate Only
64PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 4 Steel, galvanized n/a n/a Plug Only
64PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 4 Steel, galvanized n/a n/a Plug Only
80AP1CF Locking Plate SAE 3000 / ISO 6162-1 5 Steel, galvanized n/a Standard Plate Only
80AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 5 Rubber n/a Standard Plate Only
80CPM1CF Connector Plate SAE 3000 / ISO 6162-1 5 Steel, galvanized n/a Standard Plate Only
8AP1CF Locking Plate SAE 3000 / ISO 6162-1 1/2 Steel, galvanized n/a Standard Plate Only
8AP1SBR70 Locking Plate SAE 3000 / ISO 6162-1 1/2 Rubber n/a Standard Plate Only
8AP1SS Locking Plate SAE 3000 / ISO 6162-1 1/2 Stainless Steel n/a Standard Plate Only
8AP2CF Locking Plate SAE 6000 / ISO 6162-2 1/2 Steel, galvanized n/a Standard Plate Only
8AP2SBR70 Locking Plate SAE 6000 / ISO 6162-2 1/2 Rubber n/a Standard Plate Only
8CPM1CF Connector Plate SAE 3000 / ISO 6162-1 1/2 Steel, galvanized n/a Standard Plate Only
8CPM1SS Connector Plate SAE 3000 / ISO 6162-1 1/2 Stainless Steel n/a Standard Plate Only
8CPM2CF Connector Plate SAE 6000 / ISO 6162-2 1/2 Steel, galvanized n/a Standard Plate Only
8CPM2SS Connector Plate SAE 6000 / ISO 6162-2 1/2 Stainless Steel n/a Standard Plate Only
8PFMQ1CF Flange Head Plug Flat SAE 3000 / ISO 6162-1 1/2 Steel, galvanized n/a n/a Plug Only
8PFMQ2CF Flange Head Plug Flat SAE 6000 / ISO 6162-2 1/2 Steel, galvanized n/a n/a Plug Only
8PMQ1CF Flange Head Plug SAE 3000 / ISO 6162-1 1/2 Steel, galvanized n/a n/a Plug Only
8PMQ2CF Flange Head Plug SAE 6000 / ISO 6162-2 1/2 Steel, galvanized n/a n/a Plug Only
PAGL102G14CF Test Point Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized G 1/4 Standard Flange Only
PAGL102M10CF Test Point Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized M 10 Standard Flange Only
PAGL102M10SS Test Point Flange SAE 3000 / ISO 6162-1 1 Stainless Steel M 10 Standard Flange Only
PAGL104G14CF Test Point Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized G 1/4 Standard Flange Only
PAGL104G14SS Test Point Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel G 1/4 Standard Flange Only
PAGL104M10CF Test Point Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized M 10 Standard Flange Only
PAGL104M10SS Test Point Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel M 10 Standard Flange Only
PAGL106G14CF Test Point Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized G 1/4 Standard Flange Only
PAGL106G14SS Test Point Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel G 1/4 Standard Flange Only
PAGL106M10CF Test Point Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized M 10 Standard Flange Only
PAGL108G14CF Test Point Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized G 1/4 Standard Flange Only
PAGL108G14SS Test Point Flange SAE 3000 / ISO 6162-1 2 Stainless Steel G 1/4 Standard Flange Only
PAGL110G14CF Test Point Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized G 1/4 Standard Flange Only
PAGL112G14CF Test Point Flange SAE 3000 / ISO 6162-1 3 Steel, galvanized G 1/4 Standard Flange Only
PAGL114G14CF Test Point Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, galvanized G 1/4 Standard Flange Only
PAGL116G14CF Test Point Flange SAE 3000 / ISO 6162-1 4 Steel, galvanized G 1/4 Standard Flange Only
PAGL118G14CF Test Point Flange SAE 3000 / ISO 6162-1 5 Steel, galvanized G 1/4 Standard Flange Only
PAGL401G14CF Test Point Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized G 1/4 Standard Flange Only
PAGL402G14CF Test Point Flange SAE 6000 / ISO 6162-2 1/4 Steel, galvanized G 1/4 Standard Flange Only
PAGL403G14CF Test Point Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized G 1/4 Standard Flange Only
PAGL403G14SS Test Point Flange SAE 6000 / ISO 6162-2 1 Stainless Steel G 1/4 Standard Flange Only
PAGL403M10CF Test Point Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized M 10 Standard Flange Only
PAGL404/12G14CF Test Point Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized G 1/4 Standard Flange Only
PAGL404G14CF Test Point Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized G 1/4 for M14 bolts Flange Only
PAGL404G14SS Test Point Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel G 1/4 for M14 bolts Flange Only
PAGL404M10CF Test Point Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized M 10 for M14 bolts Flange Only
PAGL405G14CF Test Point Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized G 1/4 Standard Flange Only
PAGL405G14SS Test Point Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel G 1/4 Standard Flange Only
PAGL405M10SS Test Point Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel M 10 Standard Flange Only
PAGL406G14CF Test Point Flange SAE 6000 / ISO 6162-2 2 Steel, galvanized G 1/4 Standard Flange Only
PAGL406G14SS Test Point Flange SAE 6000 / ISO 6162-2 2 Stainless Steel G 1/4 Standard Flange Only
PAGL408G14CF Test Point Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, galvanized G 1/4 Standard Flange Only
PAGL410G14SS Test Point Flange SAE 6000 / ISO 6162-2 3 Stainless Steel G 1/4 Standard Flange Only
PCCFF310CFM Blind Counterflange SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized n/a Standard Flange Only
PCCFF310SSM Blind Counterflange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel n/a Standard Flange Only
PCCFF312CFM Blind Counterflange SAE 3000 / ISO 6162-1 3 Steel, galvanized n/a Standard Flange Only
PCCFF314CFM Blind Counterflange SAE 3000 / ISO 6162-1 3 1/2 Steel, galvanized n/a Standard Flange Only
PCCFF316CFM Blind Counterflange SAE 3000 / ISO 6162-1 4 Steel, galvanized n/a Standard Flange Only
PCCFF320CFM Blind Counterflange SAE 3000 / ISO 6162-1 5 Steel, galvanized n/a Standard Flange Only
PCCFF32CFM Blind Counterflange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized n/a Standard Flange Only
PCCFF32SSM Blind Counterflange SAE 3000 / ISO 6162-1 1/2 Stainless Steel n/a Standard Flange Only
PCCFF33CFM Blind Counterflange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized n/a Standard Flange Only
PCCFF33SSM Blind Counterflange SAE 3000 / ISO 6162-1 3/4 Stainless Steel n/a Standard Flange Only
PCCFF34CFM Blind Counterflange SAE 3000 / ISO 6162-1 1 Steel, galvanized n/a Standard Flange Only
PCCFF34SSM Blind Counterflange SAE 3000 / ISO 6162-1 1 Stainless Steel n/a Standard Flange Only
PCCFF35CFM Blind Counterflange SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized n/a Standard Flange Only
PCCFF35SSM Blind Counterflange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel n/a Standard Flange Only
PCCFF36CFM Blind Counterflange SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized n/a Standard Flange Only
PCCFF36SSM Blind Counterflange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel n/a Standard Flange Only
PCCFF38CFM Blind Counterflange SAE 3000 / ISO 6162-1 2 Steel, galvanized n/a Standard Flange Only
PCCFF38SSM Blind Counterflange SAE 3000 / ISO 6162-1 2 Stainless Steel n/a Standard Flange Only
PCCFF610CFM Blind Counterflange SAE 6000 / ISO 6162-2 2 1/2 Steel, galvanized n/a Standard Flange Only
PCCFF610SSM Blind Counterflange SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel n/a Standard Flange Only
PCCFF612CFM Blind Counterflange SAE 6000 / ISO 6162-2 3 Steel, galvanized n/a Standard Flange Only
PCCFF612SSM Blind Counterflange SAE 6000 / ISO 6162-2 3 Stainless Steel n/a Standard Flange Only
PCCFF62CFM Blind Counterflange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized n/a Standard Flange Only
PCCFF63CFM Blind Counterflange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized n/a Standard Flange Only
PCCFF63SSM Blind Counterflange SAE 6000 / ISO 6162-2 3/4 Stainless Steel n/a Standard Flange Only
PCCFF64CFM Blind Counterflange SAE 6000 / ISO 6162-2 1 Steel, galvanized n/a Standard Flange Only
PCCFF64SSM Blind Counterflange SAE 6000 / ISO 6162-2 1 Stainless Steel n/a Standard Flange Only
PCCFF65/12CFM Blind Counterflange SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a Standard Flange Only
PCCFF65/12SSM Blind Counterflange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel n/a Standard Flange Only
PCCFF65CFM Blind Counterflange SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a for M14 bolts Flange Only
PCCFF65SSM Blind Counterflange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel n/a for M14 bolts Flange Only
PCCFF66CFM Blind Counterflange SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized n/a Standard Flange Only
PCCFF66SSM Blind Counterflange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel n/a Standard Flange Only
PCCFF68CFM Blind Counterflange SAE 6000 / ISO 6162-2 2 Steel, galvanized n/a Standard Flange Only
PCCFF68SSM Blind Counterflange SAE 6000 / ISO 6162-2 2 Stainless Steel n/a Standard Flange Only
PCFF310CF Blind Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized n/a Standard Flange Only
PCFF310CFM Blind Flange SAE 3000 / ISO 6162-1 2 1/2 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF310SS Blind Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel n/a Standard Flange Only
PCFF310SSM Blind Flange SAE 3000 / ISO 6162-1 2 1/2 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF312CF Blind Flange SAE 3000 / ISO 6162-1 3 Steel, galvanized n/a Standard Flange Only
PCFF312CFM Blind Flange SAE 3000 / ISO 6162-1 3 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF312SS Blind Flange SAE 3000 / ISO 6162-1 3 Stainless Steel n/a Standard Flange Only
PCFF312SSM Blind Flange SAE 3000 / ISO 6162-1 3 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF314CF Blind Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, galvanized n/a Standard Flange Only
PCFF314CFM Blind Flange SAE 3000 / ISO 6162-1 3 1/2 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF314SS Blind Flange SAE 3000 / ISO 6162-1 3 1/2 Stainless Steel n/a Standard Flange Only
PCFF316CF Blind Flange SAE 3000 / ISO 6162-1 4 Steel, galvanized n/a Standard Flange Only
PCFF316CFM Blind Flange SAE 3000 / ISO 6162-1 4 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF316SS Blind Flange SAE 3000 / ISO 6162-1 4 Stainless Steel n/a Standard Flange Only
PCFF320CF Blind Flange SAE 3000 / ISO 6162-1 5 Steel, galvanized n/a Standard Flange Only
PCFF320CFM Blind Flange SAE 3000 / ISO 6162-1 5 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF320SS Blind Flange SAE 3000 / ISO 6162-1 5 Stainless Steel n/a Standard Flange Only
PCFF320SSM Blind Flange SAE 3000 / ISO 6162-1 5 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF32CF Blind Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized n/a Standard Flange Only
PCFF32CFM Blind Flange SAE 3000 / ISO 6162-1 1/2 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF32SS Blind Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel n/a Standard Flange Only
PCFF32SSM Blind Flange SAE 3000 / ISO 6162-1 1/2 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF33CF Blind Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized n/a Standard Flange Only
PCFF33CFM Blind Flange SAE 3000 / ISO 6162-1 3/4 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF33SS Blind Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel n/a Standard Flange Only
PCFF33SSM Blind Flange SAE 3000 / ISO 6162-1 3/4 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF34CF Blind Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized n/a Standard Flange Only
PCFF34CFM Blind Flange SAE 3000 / ISO 6162-1 1 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF34SS Blind Flange SAE 3000 / ISO 6162-1 1 Stainless Steel n/a Standard Flange Only
PCFF34SSM Blind Flange SAE 3000 / ISO 6162-1 1 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF35CF Blind Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized n/a Standard Flange Only
PCFF35CFM Blind Flange SAE 3000 / ISO 6162-1 1 1/4 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF35SS Blind Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel n/a Standard Flange Only
PCFF35SSM Blind Flange SAE 3000 / ISO 6162-1 1 1/4 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF36CF Blind Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized n/a Standard Flange Only
PCFF36CFM Blind Flange SAE 3000 / ISO 6162-1 1 1/2 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF36SS Blind Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel n/a Standard Flange Only
PCFF36SSM Blind Flange SAE 3000 / ISO 6162-1 1 1/2 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF38CF Blind Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized n/a Standard Flange Only
PCFF38CFM Blind Flange SAE 3000 / ISO 6162-1 2 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF38SS Blind Flange SAE 3000 / ISO 6162-1 2 Stainless Steel n/a Standard Flange Only
PCFF38SSM Blind Flange SAE 3000 / ISO 6162-1 2 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF610CF Blind Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, galvanized n/a Standard Flange Only
PCFF610CFM Blind Flange SAE 6000 / ISO 6162-2 2 1/2 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF610SS Blind Flange SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel n/a Standard Flange Only
PCFF610SSM Blind Flange SAE 6000 / ISO 6162-2 2 1/2 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF612CF Blind Flange SAE 6000 / ISO 6162-2 3 Steel, galvanized n/a Standard Flange Only
PCFF612SS Blind Flange SAE 6000 / ISO 6162-2 3 Stainless Steel n/a Standard Flange Only
PCFF62CF Blind Flange SAE 6000 / ISO 6162-2 1/2 Steel, galvanized n/a Standard Flange Only
PCFF62SS Blind Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel n/a Standard Flange Only
PCFF62SSM Blind Flange SAE 6000 / ISO 6162-2 1/2 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF63CF Blind Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized n/a Standard Flange Only
PCFF63CFM Blind Flange SAE 6000 / ISO 6162-2 3/4 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF63SS Blind Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel n/a Standard Flange Only
PCFF63SSM Blind Flange SAE 6000 / ISO 6162-2 3/4 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF64CF Blind Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized n/a Standard Flange Only
PCFF64CFM Blind Flange SAE 6000 / ISO 6162-2 1 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF64SS Blind Flange SAE 6000 / ISO 6162-2 1 Stainless Steel n/a Standard Flange Only
PCFF64SSM Blind Flange SAE 6000 / ISO 6162-2 1 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF65/12CFM Blind Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF65/12SSM Blind Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF65CF Blind Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a for M14 bolts Flange Only
PCFF65CFM Blind Flange SAE 6000 / ISO 6162-2 1 1/4 Steel, galvanized n/a for M14 bolts Flange including Metric Bolts and O-Ring
PCFF65SS Blind Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel n/a for M14 bolts Flange Only
PCFF65SSM Blind Flange SAE 6000 / ISO 6162-2 1 1/4 Stainless Steel n/a for M14 bolts Flange including Metric Bolts and O-Ring
PCFF66CF Blind Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized n/a Standard Flange Only
PCFF66CFM Blind Flange SAE 6000 / ISO 6162-2 1 1/2 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF66SS Blind Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel n/a Standard Flange Only
PCFF66SSM Blind Flange SAE 6000 / ISO 6162-2 1 1/2 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PCFF68CF Blind Flange SAE 6000 / ISO 6162-2 2 Steel, galvanized n/a Standard Flange Only
PCFF68CFM Blind Flange SAE 6000 / ISO 6162-2 2 Steel, galvanized n/a Standard Flange including Metric Bolts and O-Ring
PCFF68SS Blind Flange SAE 6000 / ISO 6162-2 2 Stainless Steel n/a Standard Flange Only
PCFF68SSM Blind Flange SAE 6000 / ISO 6162-2 2 Stainless Steel n/a Standard Flange including Metric Bolts and O-Ring
PRF102/100CF Reducing Flange SAE 3000 / ISO 6162-1 1 x 3/4 Steel, galvanized n/a Standard Flange Only
PRF102/100SS Reducing Flange SAE 3000 / ISO 6162-1 1 x 3/4 Stainless Steel n/a Standard Flange Only
PRF102/102CF Reducing Flange SAE 3000 / ISO 6162-1 1 x 1 Steel, galvanized n/a Standard Flange Only
PRF104/102CF Reducing Flange SAE 3000 / ISO 6162-1 1 1/4 x 1 Steel, galvanized n/a Standard Flange Only
PRF104/102SS Reducing Flange SAE 3000 / ISO 6162-1 1 1/4 x 1 Stainless Steel n/a Standard Flange Only
PRF104/104CF Reducing Flange SAE 3000 / ISO 6162-1 1 1/4 x 1 1/4 Steel, galvanized n/a Standard Flange Only
PRF106/102SS Reducing Flange SAE 3000 / ISO 6162-1 1 1/2 x 1 Stainless Steel n/a Standard Flange Only
PRF106/104CF Reducing Flange SAE 3000 / ISO 6162-1 1 1/2 x 1 1/4 Steel, galvanized n/a Standard Flange Only
PRF106/104SS Reducing Flange SAE 3000 / ISO 6162-1 1 1/2 x 1 1/4 Stainless Steel n/a Standard Flange Only
PRF106/106CF Reducing Flange SAE 3000 / ISO 6162-1 1 1/2 x 1 1/2 Steel, galvanized n/a Standard Flange Only
PRF108/106CF Reducing Flange SAE 3000 / ISO 6162-1 2 x 1 1/2 Steel, galvanized n/a Standard Flange Only
PRF108/106SS Reducing Flange SAE 3000 / ISO 6162-1 2 x 1 1/2 Stainless Steel n/a Standard Flange Only
PRF110/106CF Reducing Flange SAE 3000 / ISO 6162-1 2 1/2 x 1 1/2 Steel, galvanized n/a Standard Flange Only
PRF110/108CF Reducing Flange SAE 3000 / ISO 6162-1 2 1/2 x 2 Steel, galvanized n/a Standard Flange Only
PRF110/108SS Reducing Flange SAE 3000 / ISO 6162-1 2 1/2 x 2 Stainless Steel n/a Standard Flange Only
PRF110/110CF Reducing Flange SAE 3000 / ISO 6162-1 2 1/2 x 2 1/2 Steel, galvanized n/a Standard Flange Only
PRF112/108CF Reducing Flange SAE 3000 / ISO 6162-1 3 x 2 Steel, galvanized n/a Standard Flange Only
PRF112/108SS Reducing Flange SAE 3000 / ISO 6162-1 3 x 2 Stainless Steel n/a Standard Flange Only
PRF112/110SS Reducing Flange SAE 3000 / ISO 6162-1 3 x 2 1/2 Stainless Steel n/a Standard Flange Only
PRF403/402CF Reducing Flange SAE 6000 / ISO 6162-2 1 x 3/4 Steel, galvanized n/a Standard Flange Only
PRF403/403CF Reducing Flange SAE 6000 / ISO 6162-2 1 x 1 Steel, galvanized n/a Standard Flange Only
PRF404/403CF Reducing Flange SAE 6000 / ISO 6162-2 1 1/4 x 1 Steel, galvanized n/a for M14 bolts Flange Only
PRF404/403SS Reducing Flange SAE 6000 / ISO 6162-2 1 1/4 x 1 Stainless Steel n/a for M14 bolts Flange Only
PRF404/404CF Reducing Flange SAE 6000 / ISO 6162-2 1 1/4 x 1 1/4 Steel, galvanized n/a for M14 bolts Flange Only
PRF405/403CF Reducing Flange SAE 6000 / ISO 6162-2 1 1/2 x 1 Steel, galvanized n/a Standard Flange Only
PRF405/404CF Reducing Flange SAE 6000 / ISO 6162-2 1 1/2 x 1 1/4 Steel, galvanized n/a for M14 bolts Flange Only
PRF405/405CF Reducing Flange SAE 6000 / ISO 6162-2 1 1/2 x 1 1/2 Steel, galvanized n/a Standard Flange Only
PRF405/405SS Reducing Flange SAE 6000 / ISO 6162-2 1 1/2 x 1 1/2 Stainless Steel n/a Standard Flange Only
PRF406/405CF Reducing Flange SAE 6000 / ISO 6162-2 2 x 1 1/2 Steel, galvanized n/a Standard Flange Only
PRF406/405SS Reducing Flange SAE 6000 / ISO 6162-2 2 x 1 1/2 Stainless Steel n/a Standard Flange Only
PRF406/406CF Reducing Flange SAE 6000 / ISO 6162-2 2 x 2 Steel, galvanized n/a Standard Flange Only
PRF408/406CF Reducing Flange SAE 6000 / ISO 6162-2 2 1/2 x 2 Steel, galvanized n/a Standard Flange Only
PRF408/406SS Reducing Flange SAE 6000 / ISO 6162-2 2 1/2 x 2 Stainless Steel n/a Standard Flange Only
PRF410/406CF Reducing Flange SAE 6000 / ISO 6162-2 3 x 2 Steel, galvanized n/a Standard Flange Only
PRF410/406SS Reducing Flange SAE 6000 / ISO 6162-2 3 x 2 Stainless Steel n/a Standard Flange Only
PRF402/402CF Reducing Flange SAE 6000 / ISO 6162-1 3/4 x 3/4 Steel, galvanized n/a Standard Flange Only

C19159
687614