Parker's PureTain
® isolator transfer sets enable an aspetic, closed product transfer and filling process. They can be adapted to the design of the filling line and the number of filling tubes. The systems consist of modular solutions that include bags, tubing, tubing feedthroughs, aseptic connectors and filling needles. Parker's overmolding solutions include include molded ports and manifolds for tubing and pumps. They increase process flexibility and productivity, as well as safety and simplified handling of systems by operators. In addition, the isolator transfer sets ensure maximum dispensing accuracy and system integrity through molded interfaces.
Parker's PureTain
® isolator transfer sets can be configured to customer specifications and are supplied ready-to-use or ready-to-sterilize.
Our process specialists will be pleased to discuss your requirements and work with you to find the best solution for your application. Please contact us for more information.
Range of Application:- Final fill processes
- Aseptic processes
- Isolator Fill Finish Processes
Product Benefits:- Reduction of interfaces through overmolding technology
- Flow Control
- Solutions for rotary piston pumps as well as for single-hose and double-head peristaltic pumps
- Filling machine specific filling needles can be integrated
- Color and numerical coding for easy and secure installation inside the insolator
- Beta Bags with different Beta ports (105mm, 190mm, 270mm), sizes and volumes
- Combination of different tubing types possible
- Maximization of product integrity and sterility due to seamless tubing feed into the beta bag and RTP canister
- Customized system design
- Assemblies are fully customized to filling machine design and process needs
- Ready-to-use or ready-to-sterilize