Knuckle Corrosion Resistant Accessories (Americas) | Product Series

Filter by

    No filters selected

Load Capacity

Pin Diameter

Thread Size

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Knuckle Corrosion Resistant Accessories (Americas)

Knuckle Corrosion Resistant Accessories (Americas)

Cylinder Mounting Accessories - Knuckle Corrosion Resistant Accessories (Americas)

Technical Specifications

  • Load Capacity: 2700 to 65000 lbs
  • Pin Diameter: 0.5 to 2.5 inch
  • Thread Size: 7/16"-20 to 2-1/4"-12 inch
  • Technology: Hydraulics, Pneumatics
  • Product Type: Cylinder Accessories
  • Product Series: Hydraulic and Pneumatic Cylinder Series
Safety Warning

Full Product Description

Corrosion resistant knuckle cylinder mounting accessories for hydraulic and pneumatic cylinders.

Markets:
• Industrial
• Energy
• Natural Resources
• Government
• Processing

Applications:
• Energy Production, Development and Service
• Power Generation
• Defense
• Government (Non-Defense)
• Factory Automation
• Machine Tools
• Molding
• Vehicle Assembly Facilities
• Mining
• Oil and Gas
• Food & Beverage
• Industrial Chemical Processing
• Lumber & Wood
• Plastic Processing

Learn more about the corrosion resistant knuckle by viewing the Cylinder Mounting Accessories catalog under related documents.

For cylinder part numbers, serial number look-ups and seal kits please contact us or your local distributor.

Related Documents

×
Products Load Capacity Pin Diameter Thread Size
0938580000 2700 LB 0.500 INCH 7/16-20 INCH
0938590000 3100 LB 0.500 INCH 1/2-20 INCH
0938600000 7200 LB 0.750 INCH 3/4-16 INCH
0938610000 7800 LB 1.000 INCH 7/8-14 INCH
0938620000 13000 LB 1.000 INCH 1-14 INCH
0938630000 20000 LB 1.375 INCH 1 1/4-12 INCH
0938640000 30000 LB 1.750 INCH 1 1/2-12 INCH
0938650000 35500 LB 2.000 INCH 1 3/4-12 INCH
0938660000 50000 LB 2.000 INCH 1 7/8-12 INCH
0938670000 65000 LB 2.500 INCH 2 1/4-12 INCH

C19159
687492