Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The DF65 duplex filter has been designed especially for applications where space is limited. The unique design allows the installation of the filter in almost any position. Suitable for a max. flow 800 L/min and a max. pressure of 25 bar.
| Literature and Reference Materials |
|---|
| DF65 Series Brochure |
| Products | Flow Rate | Bypass Valve Pressure Rating | Connection Type | Micron Rating | Filter Element Type | Indicator Type | Options |
|---|---|---|---|---|---|---|---|
| DF65610QIVPKR321 | 0 to 730 l/min | 3.5 bar | SAE flange 2" 3000-M | 10 µm | 10QI Microglass | Indicator port plugged | With bypass |
| DF65620QIVPKR321 | 0 to 800 l/min | 3.5 bar | SAE flange 2" 3000-M | 20 µm | 20QI Microglass | Indicator port plugged | With bypass |
| DF65610QIVM3KR321 | 0 to 730 l/min | 3.5 bar | SAE flange 2" 3000-M | 10 µm | 10QI Microglass | Visual indicator | With bypass |
| DF65620QIVM3KR321 | 0 to 800 l/min | 3.5 bar | SAE flange 2" 3000-M | 20 µm | 20QI Microglass | Visual indicator | With bypass |
| DF65610QIVT1KR321 | 0 to 730 l/min | 3.5 bar | SAE flange 2" 3000-M | 10 µm | 10QI Microglass | Electrical NO/NC | With bypass |
| DF65620QIVT1KR321 | 0 to 800 l/min | 3.5 bar | SAE flange 2" 3000-M | 20 µm | 20QI Microglass | Electrical NO/NC | With bypass |
| DF65610QIVM3KR401 | 0 to 730 l/min | 3.5 bar | SAE flange 2½" 3000-M | 10 µm | 10QI Microglass | Visual indicator | With bypass |
| DF65620QIVNXR322 | 0 to 800 l/min | No bypass | SAE flange 2" 3000-M | 20 µm | 20QI Microglass | No dP-indicator port | No bypass |
| DF65620QIVT1KR322 | 0 to 800 l/min | No bypass | SAE flange 2" 3000-M | 20 µm | 20QI Microglass | Electrical NO/NC | No bypass |
| DF656035WVF1KR321 | 0 to 850 l/min | 3.5 bar | SAE flange 2" 3000-M | 35 µm | 035W metal mesh | Electronic 4 LED, PNP, N.O. | With bypass |
| DF656035WVT1KR322 | 0 to 850 l/min | No bypass | SAE flange 2" 3000-M | 35 µm | 035W metal mesh | Electrical NO/NC | No bypass |
| DF65605QIVM3KR402 | 0 to 670 l/min | No bypass | SAE flange 2½" 3000-M | 5 µm | 05QI Microglass | Visual indicator | No bypass |
| DF65605QIVPKR321 | 0 to 670 l/min | 3.5 bar | SAE flange 2" 3000-M | 5 µm | 05QI Microglass | Indicator port plugged | With bypass |
| DF65610QIVF3KR321 | 0 to 730 l/min | 3.5 bar | SAE flange 2" 3000-M | 10 µm | 10QI Microglass | Electronic 4 LED, PNP, N.C. | With bypass |
| DF656060WVT1KR321 | 0 to 850 l/min | 3.5 bar | SAE flange 2" 3000-M | 60 µm | 060W metal mesh | Electrical NO/NC | With bypass |
| DF65610QIVM3KR322 | 0 to 730 l/min | No bypass | SAE flange 2" 3000-M | 10 µm | 10QI Microglass | Visual indicator | No bypass |
| DF65602QIVT1KR321 | 0 to 620 l/min | 3.5 bar | SAE flange 2" 3000-M | 2 µm | 02QI Microglass | Electrical NO/NC | With bypass |
| DF656035WVT1KR401 | 0 to 850 l/min | 3.5 bar | SAE flange 2½" 3000-M | 5 µm | 035W metal mesh | Electrical NO/NC | With bypass |
| DF65605QIVPGR321 | 0 to 500 l/min | 1.7 bar | SAE flange 2" 3000-M | 5 µm | 05QI Microglass | Indicator port plugged | With bypass |
| DF656060WVT1KR322 | 0 to 850 l/min | No bypass | SAE flange 2" 3000-M | 60 µm | 060W metal mesh | Electrical NO/NC | No bypass |