Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681RH | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Cover Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681RH

Low Pressure Parkrimp No-Skive Hoses 2TE - EN 854 - 681RH

Parker's Low Pressure Parkrimp No-Skive hose 681RH according to EN 854 2TE with No-Skive hose construction is the ideal range for general low presssure hydraulic applications up to a temperature range of + 100 °C.

Technical Specifications

  • Weight: 0.10 to 0.40 lb/ft, 0.15 to 0.59 kg/m
  • Industry: Industrial Manufacturing Equipment, Transportation, Off-road Machinery
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Media: Air (General Industrial Air), Coolants (Glycol), Coolants (Water-Glycol), Fuels (Crude & Fuel Oil), Fuels - Check fuel type with our catalogue chart., Lubricants (Grease), Petroleum Hydraulic Fluids (Crude Oil), Petroleum Hydraulic Fluids (Petroleum Base), Petroleum Hydraulic Fluids (Water-Oil Emulsions)
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 4.0 to 7.5 MPa, 40 to 75 bar, 580 to 1090 psi
  • Compatible Fitting: 56 Series
  • Application: Low Pressure Hydraulics, Railway
  • Product Type: Hydraulic Hose, Specialty Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber
  • Design Factor: 4:1
  • Hose Reinforcement Material: 1 Braid of Fiber
  • Division: Polymer Hose Division Europe
  • Product Style: No-Skive 2TE
  • Minimum Bend Radius: 1.575 to 5.906 inch, 40 to 150 mm
  • Outside Diameter: 0.535 to 1.354 inch, 13.6 to 34.4 mm
  • Specifications Met: EN 45545 HL2 for R22 (internal) and HL3 for R23 (external), EN 854, Type 2TE, ISO 15540 (FS-F-Fire Sleeve needed)
  • Materials of Construction: Rubber
Safety Warning

Full Product Description

Parker's Low Pressure No-Skive hose 681RH offers one fibre braid No-Skive construction. This hose with flame-retardant rubber cover, is the preferred hose type for general medium pressure hydraulic applications around train vehicles.

The Parker Low Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.


Markets:

• Transportation

• Mobile

• Industrial


Features/Benefits:

• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety, combined with the longest service life of the final product to the end-users

• Small bend radius for compact machine design

• The hose type 681RH is according to EN 854-2TE

• Hose 681RH has a flame-retardant synthetic rubber cover and is railway approved according to EN45545 HL2 for R22 (internal) and HL3 for R23 (external and ISO15540 (FS-F fire sleeve needed). 681RH is the ideal hose for all low pressure hydraulic applications around railway vehicles

• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and saferhose assembly


Applications:

• Pneumatic brake system

• Suspension

• Auxiliary systems

• Water cooling systems

• Air conditioning

• Diesel fuels (engines)

• Water (sanitary facilities)


Parker's Low Pressures Hoses 681RH are available as complete hose assembly and compatible with fittings series 56.

Related Documents

×
Products Hose I.D. (size) Cover Material
681RH-10 -10 Flame-retardant synthetic rubber
681RH-12 -12 Flame-retardant synthetic rubber
681RH-16 -16 Flame-retardant synthetic rubber
681RH-4 -4 Flame-retardant synthetic rubber
681RH-5 -5 Flame-retardant synthetic rubber
681RH-6 -6 Flame-retardant synthetic rubber
681RH-8 -8 Flame-retardant synthetic rubber

C19159
687513