Marine Fuel Filtration Assemblies - Racor FBO Series | Product Series

Filter by

    No filters selected

Filtered Medium

Element Type

Micron Rating

Flow Rate (gpm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Marine Fuel Filtration Assemblies - Racor FBO Series

Marine Fuel Filtration Assemblies - Racor FBO Series

Marine FBO filter assemblies are designed to meet the toughest marine and industrial refueling conditions while providing easy cartridge change outs.

Technical Specifications

  • Product Series: Cartridge FF/WS, Clean Diesel FBO
  • Brand: Racor
  • Filter Element Type: Filter cartridges are ordered separately from housing. Once selected, the element part number will be displayed following the housing part number.
  • Compatible Element: Replacemement element part numbers depend on housing, fuel being filtered, and filter element type. Correct part number will appear here once housing is selected.
  • Mounting Type: Bracket included
  • Flow Rate: 76 to 284 L/min depending on fuel type, housing, and element selected.
  • Drain: Hand Drain Valve included
  • Pressure Gauge Type: Delta P Gauge Included
  • Operating Temperature: -40 to 255 °F, -40 to 124 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Materials of Construction: Aluminum head, Steel Bowl
  • Application: All Fuel Transfer
  • Number of Housings: 1
  • Height: 18.8 inch for FBO-10-MA, 22.6 inch for FBO-14-MA, 47.8 cm for FBO-10-MA, 57.4 cm for FBO-14-MA
  • Width: 9.5 inch, 24 cm
  • Weight: 13 lb for FBO-10-MA, 16 lb for FBO-14-MA, 5.9 kg for FBO-10-MA, 7.3 kg for FBO-14-MA
Safety Warning

Full Product Description

Marine FBO Fuel Filter/Water Separator Series

Marine FBO filter assemblies are designed to meet the toughest industrial refueling conditions while providing easy filter cartridge change outs. Flow rates can vary from 20 to 75 gpm (76 to 284 lpm), depending on filter cartridge element used and fuel type.

The assembly features a locking ring collar, which attaches the filter housing to the aluminum die-cast head with four bolts serviced by aluminum hand operated knobs. A single person can easily hand-loosen the four collar bolts, rotate, and lower the bowl assembly for element change outs. With a new element installed, the bowl is simply raised, rotated into position, and the knobs hand tightened evenly to complete the maintenance.

The Marine FBO's housing is powder coated and capable of withstanding up to 150 psi at 240°F. A manual vent valve on the head and a manual drain valve in the steel bowl help provide ease of service. The assembly includes a heavy duty mounting bracket with integral fittings that extend the 1-1/2 NPT ports connections.

The FBO can be used in a wide range of installations, including marine fuel docks, aviation fuel trucks, aviation fueling cabinets, fuel dispensing systems, and fuel systems on large engines. Choose the FBO-10-MA or the FBO-14-MA assembly and then customize the filter to your specific application by installing a 1, 5, 10, or 25 micron rated water separator, silicone treated, or water absorbing filter element.

Common Pressure /Temperature Specifications:

• Maximum Operating Pressure: 150 psi (10 bar) at 240°F (116°C)
• Clean Housing and Filter Pressure Drop: 1 psi (0.07 bar)
• Maximum Fuel Temperature: 190°F (88°C)

How to select:
1. Identify type of fuel to be filtered, element function, micron rating

a. Water Separator Elements remove water and contaminants and are the most popular filter elements.
b. Silicone Treated Elements remove particle contaminants down to one micron and can be used upstream, before a fuel filter/water separator to extend filter life.
c. Water Absorber Elements absorb water and filter out contaminants from high flow fuel streams. These elements stop flow when too much water is absorbed.

2. Identify maximum system flow rate needed.

a. FBO-10-MA assemblies flow 25 to 53 gpm depending on element type and fuel.
b. FBO-14-MA assemblies flow 30 to 75 gpm depending on element type and fuel.

3. Note these filter assemblies units do not come with an element installed. The right element for the application must be ordered separately. Once you choose your product, the correct filter element will be listed along with the assembly part number for ordering.

Other Options:

• ABS Marine Type Approved Water In Fuel Probe: RK23191 (two wires) or RK23191-01 (Deutch DT04-3P connector.) Requires external amplifier. Requires a (part number 73249) bushing and replaces the installed sight glass. See Product Support tab for more information.

Features:

• Service Clearance: 12 inches (30.5 cm) for FBO-10-MA
• Service Clearance: 16 inches (40.6 cm) for FBO-14-MA
• Heavy duty construction
• Die-cast aluminum head
• Steel filter bowl assembly
• Powder-coated components
• Easy servicing locking ring collar
• 1-1/2” NPT inlet and outlet ports
• 10 bar/240°F maximum design pressure/temperature
• Manual vent valve
• Mounting Bracket and Hardware
• Water-In-Fuel Sight Glass
• Differential Pressure Indicator

Installations:

• Marine fuel docks
• Diesel fuel dispensing systems
• Fuel systems on large diesel engines
• Mobile refueling units
• Refueling cabinets

Related Documents

×
Products Filtered Medium Element Type Micron Rating Flow Rate (gpm)
FBO-10-MA + FBO 60327 (Diesel) Diesel Water Separator 1 20
FBO-10-MA + FBO 60328 (Diesel) Diesel Water Separator 5 20
FBO-10-MA + FBO 60353 (Diesel) Diesel Water Separator 10 20
FBO-10-MA + FBO 60329 (Diesel) Diesel Water Separator 25 20
FBO-10-MA + FBO 60330 (Diesel) Diesel Silicone Treated 1 25
FBO-10-MA + FBO 60331 (Diesel) Diesel Silicone Treated 5 25
FBO-10-MA + FBO 60354 (Diesel) Diesel Silicone Treated 10 25
FBO-10-MA + FBO 60332 (Diesel) Diesel Silicone Treated 25 25
FBO-10-MA + FBO 60333 (Diesel) Diesel Water Absorber 1 20
FBO-10-MA + FBO 60334 (Diesel) Diesel Water Absorber 5 20
FBO-10-MA + FBO 60355 (Diesel) Diesel Water Absorber 10 20
FBO-14-MA + FBO 60344 (Diesel) Diesel Water Absorber 25 25
FBO-14-MA + FBO 60336 (Kerosene) Kerosene Water Separator 1 30
FBO-14-MA + FBO 60337 (Kerosene) Kerosene Water Separator 5 30
FBO-14-MA + FBO 60356 (Kerosene) Kerosene Water Separator 10 30
FBO-14-MA + FBO 60338 (Kerosene) Kerosene Water Separator 25 30
FBO-14-MA + FBO 60339 (Kerosene) Kerosene Silicone Treated 1 50
FBO-14-MA + FBO 60340 (Kerosene) Kerosene Silicone Treated 5 50
FBO-14-MA + FBO 60357 (Kerosene) Kerosene Silicone Treated 10 50
FBO-14-MA + FBO 60341 (Kerosene) Kerosene Silicone Treated 25 50
FBO-14-MA + FBO 60342 (Kerosene) Kerosene Water Absorber 1 55
FBO-14-MA + FBO 60343 (Kerosene) Kerosene Water Absorber 5 55
FBO-14-MA + FBO 60358 (Kerosene) Kerosene Water Absorber 10 55
FBO-10-MA + FBO 60335 (Diesel) Diesel Water Absorber 25 20
FBO-10-MA + FBO 60327 (Kerosene) Kerosene Water Separator 1 21
FBO-10-MA + FBO 60328 (Kerosene) Kerosene Water Separator 5 21
FBO-10-MA + FBO 60353 (Kerosene) Kerosene Water Separator 10 21
FBO-10-MA + FBO 60329 (Kerosene) Kerosene Water Separator 25 21
FBO-10-MA + FBO 60330 (Kerosene) Kerosene Silicone Treated 1 35
FBO-10-MA + FBO 60331 (Kerosene) Kerosene Silicone Treated 5 35
FBO-10-MA + FBO 60354 (Kerosene) Kerosene Silicone Treated 10 35
FBO-10-MA + FBO 60332 (Kerosene) Kerosene Silicone Treated 25 35
FBO-10-MA + FBO 60333 (Kerosene) Kerosene Water Absorber 1 35
FBO-10-MA + FBO 60334 (Kerosene) Kerosene Water Absorber 5 35
FBO-10-MA + FBO 60355 (Kerosene) Kerosene Water Absorber 10 35
FBO-14-MA + FBO 60344 (Kerosene) Kerosene Water Absorber 25 55
FBO-14-MA + FBO 60336 (Gasoline) Gasoline Water Separator 1 45
FBO-14-MA + FBO 60337 (Gasoline) Gasoline Water Separator 5 45
FBO-14-MA + FBO 60356 (Gasoline) Gasoline Water Separator 10 45
FBO-14-MA + FBO 60338 (Gasoline) Gasoline Water Separator 25 45
FBO-14-MA + FBO 60339 (Gasoline) Gasoline Silicone Treated 1 75
FBO-14-MA + FBO 60340 (Gasoline) Gasoline Silicone Treated 5 75
FBO-14-MA + FBO 60357 (Gasoline) Gasoline Silicone Treated 10 75
FBO-14-MA + FBO 60341 (Gasoline) Gasoline Silicone Treated 25 75
FBO-14-MA + FBO 60342 (Gasoline) Gasoline Water Absorber 1 70
FBO-14-MA + FBO 60343 (Gasoline) Gasoline Water Absorber 5 70
FBO-14-MA + FBO 60358 (Gasoline) Gasoline Water Absorber 10 70
FBO-10-MA + FBO 60335 (Kerosene) Kerosene Water Absorber 25 35
FBO-10-MA + FBO 60327 (Gasoline) Gasoline Water Separator 1 32
FBO-10-MA + FBO 60328 (Gasoline) Gasoline Water Separator 5 32
FBO-10-MA + FBO 60353 (Gasoline) Gasoline Water Separator 10 32
FBO-10-MA + FBO 60329 (Gasoline) Gasoline Water Separator 25 32
FBO-10-MA + FBO 60330 (Gasoline) Gasoline Silicone Treated 1 53
FBO-10-MA + FBO 60331 (Gasoline) Gasoline Silicone Treated 5 53
FBO-10-MA + FBO 60354 (Gasoline) Gasoline Silicone Treated 10 53
FBO-10-MA + FBO 60332 (Gasoline) Gasoline Silicone Treated 25 53
FBO-10-MA + FBO 60333 (Gasoline) Gasoline Water Absorber 1 45
FBO-10-MA + FBO 60334 (Gasoline) Gasoline Water Absorber 5 45
FBO-10-MA + FBO 60355 (Gasoline) Gasoline Water Absorber 10 45
FBO-14-MA + FBO 60344 (Gasoline) Gasoline Water Absorber 25 70
FBO-10-MA + FBO 60335 (Gasoline) Gasoline Water Absorber 25 45
FBO-14-MA + FBO 60336 (Diesel) Diesel Water Separator 1 25
FBO-14-MA + FBO 60337 (Diesel) Diesel Water Separator 5 25
FBO-14-MA + FBO 60356 (Diesel) Diesel Water Separator 10 25
FBO-14-MA + FBO 60338 (Diesel) Diesel Water Separator 25 25
FBO-14-MA + FBO 60339 (Diesel) Diesel Silicone Treated 1 30
FBO-14-MA + FBO 60340 (Diesel) Diesel Silicone Treated 5 30
FBO-14-MA + FBO 60357 (Diesel) Diesel Silicone Treated 10 30
FBO-14-MA + FBO 60341 (Diesel) Diesel Silicone Treated 25 30
FBO-14-MA + FBO 60342 (Diesel) Diesel Water Absorber 1 25
FBO-14-MA + FBO 60343 (Diesel) Diesel Water Absorber 5 25
FBO-14-MA + FBO 60358 (Diesel) Diesel Water Absorber 10 25
DFBO-10-MA + FBO 60329 (Diesel) Diesel Water Separator 25 40
DFBO-10-MA + FBO 60329 (Gasoline) Gasoline Water Separator 25 64
DFBO-10-MA + FBO 60329 (Kerosene) Kerosene Water Separator 25 42
DFBO-14-MA + FBO 60338 (Diesel) Diesel Water Separator 25 50
DFBO-14-MA + FBO 60338 (Gasoline) Gasoline Water Separator 25 70
DFBO-14-MA + FBO 60338 (Kerosene) Kerosene Water Separator 25 60

C19159
687630