Medium Pressure Elite Parkrimp No-Skive Hoses 477-TC-ST PowerLift - 477RH | Product Series

Filter by

    No filters selected

Hose I.D. (size)

Hose Cover Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Elite Parkrimp No-Skive Hoses 477-TC-ST PowerLift - 477RH

Medium Pressure Elite Parkrimp No-Skive Hoses 477-TC-ST PowerLift - 477RH

Parker No-Skive Compact PowerLift hydraulic hose 477 with 2 wire braids has been designed for a working pressure up to 45,0 MPa and a temp. range from -40 °C to +100 °C. The hose range is compatible with No-Skive fittings in steel and stainless steel

Technical Specifications

  • Weight: 0.20 to 0.90 lb/ft, 0.30 to 1.34 kg/m
  • Industry: Off-road Machinery, General Industrial
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR)
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 280 to 450 bar, 4000 to 6500 psi, 28.0 to 45.0 MPa
  • Application: Trucks, Cranes & Lifting Equipment
  • Product Type: Hydraulic Hose
  • Technology: Fluid & Gas Handling
  • Design Factor: 4:1
  • Division: Polymer Hose Division Europe
  • Product Style: Elite No-Skive, Elite No-Skive Power Lift
  • Minimum Bend Radius: 2.559 to 9.843 inch, 65 to 250 mm
  • Materials of Construction: Rubber
  • Cover Material: Fire Retardant High Abrasion Resistant, MSHA approved, Synthetic Rubber with Special Polyethylene Coating, Synthetic Rubber High Abrasion Resistant, MSHA approved
  • Specifications Met: EN 15540 30 min, EN 45545 HL2 for R22 (internal) and HL3 for R23 (external)
  • Compatible Fitting: 48 Series
  • Inside Diameter: 1/4 to 1 inch, 6.4 to 25.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Hose Reinforcement Material: 2 Braids of High Tensile Wire
  • Outside Diameter: 0.516 to 1.370 inch, 13.1 to 34.8 mm
  • Media: Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart.
Safety Warning

Full Product Description

Parker's Medium Pressure Elite No-Skive hoses 477, 477TC, 477ST and 477RH offer an excellent solution for general-medium pressure hydraulic systems and demanding bend radii applications such as lifting equipment. Based on advanced materials and production technologies this hose range has a smaller bend radius and a reduced outside diameter that results in a significant advantage in terms of space and weight on compact equipment. This medium pressure hoses are available with standard cover, tough cover (TC), super tough cover (ST) and fire-retardant synthetic rubber cover. Tough cover offers 80 x and super tough cover even 450 x greater abrasion resistance than standard rubber cover hoses. The Parker Medium Pressure hose range is complemented by a full selection of compatible No-Skive fittings in steel and stainless steel.  

Markets:
• Materials Handling  
• Construction Equipment
• Forestry
• Agriculture
• Transportation

Features/Benefits:
• Matched hose and fitting system guarantees an approved and safe combination and the highest quality and safety combined with the longest service life of the final product to the end-users.
• Small bend radii and lightweight for applications where space and weight are determining factors.
• High quality compounds allow thin covers, less weight
• High flexibility for easier installation and increased service life.
• High abrasion resistance hose covers superior to ISO 6945 requirements, extending service life.
• High ozone-resistant cover compounds extending weathering and aging resistance.
• Fire-retardant cover (Railway approved):
European Standard EN 45545
HL for R22 (internal) and HL3 for R23 (external)
• Complete No-Skive fitting technology across the full range of medium pressure hoses providing simpler, quicker and safer hose assembly.

Applications:
• General medium pressure hydraulic systems and demanding bend radii applications such as lifting equipment.
• All materials handling applications
• Truck cranes
• Fork lift trucks
• Aerial lifts
• Cranes
• Telehandlers
• Railway (hydraulic brake and hydrostatic systems)
Parker's Medium Pressures Hoses 477, 477TC, 477ST, 477RH are compatible with the Parker Parkrimp medium pressure fitting series 48

Related Documents

×
Products Hose I.D. (size) Hose Cover Material
477-4 -4 Synthetic rubber
477-5 -5 Synthetic rubber
477-6 -6 Synthetic rubber
477-8 -8 Synthetic rubber
477-10 -10 Synthetic rubber
477-12 -12 Synthetic rubber
477-16 -16 Synthetic rubber
477TC-4 -4 High abrasion resistant MSHA approved synthetic rubber
477TC-5 -5 High abrasion resistant MSHA approved synthetic rubber
477TC-6 -6 High abrasion resistant MSHA approved synthetic rubber
477TC-8 -8 High abrasion resistant MSHA approved synthetic rubber
477TC-10 -10 High abrasion resistant MSHA approved synthetic rubber
477TC-12 -12 High abrasion resistant MSHA approved synthetic rubber
477TC-16 -16 High abrasion resistant MSHA approved synthetic rubber
477ST-4 -4 Synthetic rubber with special polyethylene cover
477ST-5 -5 Synthetic rubber with special polyethylene cover
477ST-6 -6 Synthetic rubber with special polyethylene cover
477ST-8 -8 Synthetic rubber with special polyethylene cover
477ST-10 -10 Synthetic rubber with special polyethylene cover
477ST-12 -12 Synthetic rubber with special polyethylene cover
477ST-16 -16 Synthetic rubber with special polyethylene cover
477RH-4 -4 Fire-retardant synthetic rubber
477RH-5 -5 Fire-retardant synthetic rubber
477RH-6 -6 Fire-retardant synthetic rubber
477RH-8 -8 Fire-retardant synthetic rubber
477RH-10 -10 Fire-retardant synthetic rubber
477RH-12 -12 Fire-retardant synthetic rubber
477RH-16 -16 Fire-retardant synthetic rubber
477RHST-10 -10 Fire-retardant synthetic rubber with a special polyethylene cover
477RHST-12 -12 Fire-retardant synthetic rubber with a special polyethylene cover
477RHST-16 -16 Fire-retardant synthetic rubber with a special polyethylene cover
477RHST-4 -4 Fire-retardant synthetic rubber with a special polyethylene cover
477RHST-5 -5 Fire-retardant synthetic rubber with a special polyethylene cover
477RHST-6 -6 Fire-retardant synthetic rubber with a special polyethylene cover
477RHST-8 -8 Fire-retardant synthetic rubber with a special polyethylene cover

C19159
687513