Medium Pressure Suction and Return Line Hoses - SAE 100R4 - 811S | Product Series

Filter by

    No filters selected

Hose I.D. (mm)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Medium Pressure Suction and Return Line Hoses  - SAE 100R4 - 811S

Medium Pressure Suction and Return Line Hoses - SAE 100R4 - 811S

Parker's Medium Pressure No-Skive Suction and Return Line Hose 811S has been designed with an Isobaric 1.0 MPa for all sizes and a temperature range from -40°C up to +100 °C.

Technical Specifications

  • Weight: 1.28 to 5.24 lb/ft, 1.90 to 7.80 kg/m
  • Industry: Industrial Manufacturing Equipment, Off-road Machinery, Transportation
  • Hose Inner Tube Material: Synthetic Rubber
  • Brand: Parker
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Maximum Operating Pressure: 1.0 MPa, 10 bar, 145 psi
  • Product Type: Hydraulic Hose, Suction Hose
  • Technology: Fluid & Gas Handling
  • Cover Material: Synthetic Rubber Oil & Weather Resistant
  • Design Factor: 4:1
  • Vacuum Pressure Rating: 0.84 bar, 24.80 inch-Hg, 630.05 mm-Hg
  • Materials of Construction: Rubber
  • Division: Polymer Hose Division Europe
  • Product Style: No-Skive Suction and Return Line
  • Minimum Bend Radius: 200 to 600 mm, 7.874 to 23.622 inch
  • Specifications Met: SAE 100R4
  • Compatible Fitting: IF Series
  • Inside Diameter: 2 to 6 inch, 50.8 to 152.4 mm
  • Maximum Operating Temperature: 100 °C (Water 85°C / Air 70°C), 212 °F (Water 185°F / Air 158°F)
  • Application: Suction & Return Line Applications
  • Hose Reinforcement Material: Wire Helix, 2 Spirals of Fiber
  • Outside Diameter: 2.520 to 6.772 inch, 64 to 172 mm
  • Media: Air (General Industrial Air), Coolants (Glycol, Coolants (Glycol), Fuels - Check fuel type with our catalogue chart., Petroleum Hydraulic Fluids
Safety Warning

Full Product Description

Parker's Medium Pressure No-Skive Hose 811S has been designed with a very robust No-Skive construction and an Isobaric working pressure of 1.0 MPa . The helical wire reinforcement prevents collapse under vacuum and the small bend radii guarantees and excellent handling in tight environments. 811S is approved by DNV and ABS.

Markets:
• Industrial
• Wind Energy
• Natural Resources

Features/Benefits:
• The hose cover is made of an oil and weather resistant synthetic rubber for long service life even in tough environments.
• Small bend radii for excellent flexibility and ease of installation.
• Constant pressure of 1.0 MPa across all sizes.
• Resistance to low temperatures of -40 °C.

Applications:
• Suction and return line applications in all markets.
• The special fitting series for 811S is on request.

Related Documents

×
Products Hose I.D. (mm)
811S-32 50.8
811S-40 63.5
811S-48 76.2
811S-56 88.9
811S-64 101.6
811S-80 127
811S-96 152.4

C19159
687513