SHIELDMESH Compressed Metal Mesh Gaskets | ParkerGB

SHIELDMESH Compressed Metal Mesh Gaskets | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

SHIELDMESH Compressed Metal Mesh Gaskets

SHIELDMESH Compressed Metal Mesh Gaskets

Parker Chomerics SHIELDMESH™ Compressed Metal Mesh Gaskets are made of die-compressed knitted wire and make an ideal solution for small round or rectangular EMI shielding applications

Full Product Description

Parker Chomerics SHIELDMESH™ Compressed Metal Mesh Gaskets are made of die-compressed knitted wire and make an ideal solution for small round or rectangular EMI shielding applications.

Features and Benefits:
• Excellent resilience in tough applications
• High temperature range (Up to 800° F)
• Need no allowance for material flow or lateral deflection
• Bolt holes can be formed in gasket wall for certain geometries
• Design flexibility due to wide variety of shapes and resiliencies

Metal Wire Material Offerings:
• Aluminum
• Monel (Nickel alloy)
• Select metals for custom applications

Product Notes:
• Held in place from sidewall friction
• Will not provide weather or environmental sealing
• High compression set so not ideal for constant open and close applications

Related Documents

×
Products

C19159
179336