Platinum Cured Silicone, mitos-P Tubing | Product Series

Filter by

    No filters selected

Inside Diameter

Burst Pressure

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Platinum Cured Silicone, mitos-P Tubing

Platinum Cured Silicone, mitos-P Tubing

mitos-P is a non-reinforced platinum-cured silicone tubing with lot and part number etched directly onto the tubing. This tubing is well suited for performance in applications requiring use of peristaltic pumps and / or molded assemblies.

Technical Specifications

  • Brand: Parker
  • Division: Bioscience and Water Filtration Division
  • Industry: Biopharmaceuticals, Pharmaceuticals
  • Product Type: Single-Use Tubing
  • Application: Fluid Management, Molded Manifold Assemblies, Single-Use Bioprocessing
  • Materials of Construction: Platinum-cured Silicone
  • Temperature Measurement Range: -4 to 176 °F, -20 to 80 °C
  • Specifications Met: FDA CFR 177.2600, USP Class VI, European Pharmacopoeia 3.1.9, ISO 10993
  • Options: Sterilization: Gamma Irradiated and Autoclavable
Safety Warning

Full Product Description

mitos-P is a non-reinforced platinum-cured silicone tubing with lot and part number etched directly onto the tubing. This biopharm grade tubing is well suited for performance in applications requiring use of peristaltic pumps and/or molded assemblies.

This precision tubing is manufactured with an automated control system that repeatedly measures the inner bore and wall thickness, maintaining a 0.002¨ to 0.008¨ tolerance.

Features & Benefits
• Lot number, tube ID and wall thickness marked on each tube
• Tightest wall tolerance available (0.002¨ to 0.008¨)
• Ideal for molding with other silicones into manifold assemblies (Ts, Ys, crosses, elbows and reducers)
• Certificate of conformance included with each order
• Manufactured in ISO Class 7 cleanroom
• Can be chemically or mechanically cleaned and sterilized by chemicals
• Autoclave, or gamma-irradiation
• Available in four different wall thicknesses and internal diameters up to 1 inch

Applications
• Molded manifold assemblies
• Peristaltic pumps
• Bioprocess container systems
• Low pressure transfer lines
• Single use bioprocessing applications

Related Documents

×
Products Inside Diameter Burst Pressure
02-MITOS-P-2 1/8 in. 80 psi
02-MITOS-P-3 1/8 in. 120 psi
03-MITOS-P-2 3/16 in. 60 psi
03-MITOS-P-3 3/16 in. 80 psi
04-MITOS-P-2 1/4 in. 50 psi
04-MITOS-P-3 1/4 in. 60 psi
04-MITOS-P-4 1/4 in. 80 psi
05-MITOS-P-2 5/16 in. 30 psi
05-MITOS-P-3 5/16 in. 50 psi
06-MITOS-P-4 3/8 in. 60 psi
06-MITOS-P-5 3/8 in. 80 psi
08-MITOS-P-4 1/2 in. 50 psi
08-MITOS-P-5 1/2 in. 60 psi
10-MITOS-P-4 5/8 in. 30 psi
10-MITOS-P-5 5/8 in. 50 psi
12-MITOS-P-5 3/4 in. 50 psi
16-MITOS-P-5 1 in. 30 psi

C19159
679945