Mobile Pump For PTO Mounting - Series T7G | Product Series

Filter by

    No filters selected

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Mobile Pump For PTO Mounting - Series T7G

Mobile Pump For PTO Mounting - Series T7G

Hydraulic mobile pump T7G series are specially designed for power take-off (PTO) mounting.

Technical Specifications

  • Pump Type: Vane, Fixed
  • Body Material: Cast Iron
  • Configuration: Single, Double
  • Displacement: 9.8 to 100 cm3/rev, 0.6 to 6.1 inch3/rev
  • Operating Pressure: 210 to 300 bar, 3046 to 4351 psi
  • Flow Rate: 19.6 to 200 L/min @2000rpm, 5.18 to 52.83 gal/min @2000rpm
  • Operating Speed: 0 to 3600 RPM
  • Rated Speed: 1800 to 3600 RPM
  • Maximum Fluid Temperature: See Catalogue
  • Minimum Fluid Temperature: See Catalogue
  • Weight: singel pump: 15.3 kg, double pump: 25.6 kg
  • Port Size: single pump: 1-1/2 inch Suction port, 1 inch Pressure port, double pump: 2-1/2 and 3 inch Suction port
  • Intermittent Outlet Pressure Port 1: 210 to 300 bar
  • Continuous Outlet Pressure Port 1: 160 to 275 bar
  • Intermittent Outlet Pressure Port 2: 210 to 300 bar
  • Continuous Outlet Pressure Port 2: 160 to 275 bar
  • Brand: Denison
  • Height: 152.4 mm single pump, 158.5 mm double pump
  • Length: 240.6 mm single pump, 344.1 mm double pump
  • Width: 121.6 mm single pump, 148 mm double pump
  • Additional Options: Viton Seals
  • Seal Material: Buna-N
Safety Warning

Full Product Description

New stronger housings combined with our latest technology of Variable Speed Driven pumping units, this family of single and double hydraulic vane pumps is ready for installation on any kind of truck using the ISO 7653 mounting standard.
A family of Vane pumps designed for the heavy-duty applications offering optimal performances, lifetime and money savings for our OEM customers and end users.

These high-quality products are the result of years of constant improvements of the only and well-known Parker Denison Technology expertise.

Markets:
• On-road and off-road vehicles
• equipment for environment
• construction
• forestry
• agriculture

Features & Benefits:
High performance
• Enhanced pressure capability and high operating speeds for best efficiencies
• Better cold start capability with the Variable Speed Driven technology eLoad Sense ready Variable Speed Driven technology

Low noise
The Denison Vane Technology allows very low noise levels over the entire operating range and during the whole life of the pump.

Reliable performance
The T7G hydraulic pumps are offering a wide operation speed range, and like all our T7 series vane pumps, their performances do remain very stable over time, making these pumps an ideal solution for modern hydraulically operated machines.

Environment friendly
In addition to being almost fully recyclable, the T7G hydraulic pumps may also run with HEES Bio oils, helping the planet to stay clean.

Versatility and compactness
Shorter length and lighter bodies. The T7G Series is offering an easier installation that is respecting the specifications of the truck manufacturers.
Several displacements for the same installation size. Available as single or double pumps, with many different displacements to match with the application needs.

Applications:
• Electric, hybrid and Diesel trucks: Refuse collection, tipping, tankers, sweepers, on board cranes, ….
• Electric Construction machines: Excavators, loaders, dump trucks, tractors, lifts…

Additional technical specifications:
• Competitive advantage: Our Torque / Weight ratio is under the limit given by most of PTO truck manufacture.

Related Documents

×
Products

C19159
687925